All Product Types > ENGINEERED BEARINGS > Cylindrical Roller Bearings > Cylindrical Roller Radial Bearings - Single Row Standard > View Items  

Cylindrical Roller Radial Bearings - Single Row Standard

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 201 - 225 of 271 « 6 7 8 9 10 »  

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

220RU03R3 220 mm 460 mm
18.1102
in
88 mm
3.4646
in
88 mm
3.4646
in
1570000 N
353000
lbf
1340000 N
301000
lbf
840 rpm 970 rpm 4.1 mm
0.200
in
CAD Icon (for items table)
240RU30R3 240 mm 360 mm
14.1732
in
92 mm
3.622
in
92 mm
3.622
in
2170000 N
488000
lbf
1220000 N
274000
lbf
840 rpm 940 rpm 2.5 mm
0.100
in
CAD Icon (for items table)
240RU91AO132R3 240 mm 390 mm
15.3543
in
108 mm
4.252
in
108 mm
4.2520
in
2650000 N
596000
lbf
1570000 N
353000
lbf
790 rpm 880 rpm 3 mm
0.100
in
CAD Icon (for items table)
240RU91OA107R3 240 mm 390 mm
15.3543
in
107.95 mm
4.2500
in
107.95 mm
4.2500
in
2650000 N
596000
lbf
1570000 N
353000
lbf
790 rpm 880 rpm 4 mm
0.200
in
CAD Icon (for items table)
240RU91OC103R3 240 mm 390 mm
15.3543
in
108 mm
4.252
in
108 mm
4.2520
in
2650000 N
596000
lbf
1570000 N
353000
lbf
790 rpm 880 rpm 3 mm
0.100
in
CAD Icon (for items table)
240RU91R6 240 mm 390 mm
15.3543
in
108 mm
4.252
in
108 mm
4.2520
in
2650000 N
596000
lbf
1570000 N
353000
lbf
790 rpm 880 rpm 3 mm
0.100
in
CAD Icon (for items table)
240RU91 R3 240 mm 390 mm
15.3543
in
107.95 mm
4.2500
in
107.95 mm
4.2500
in
2650000 N
596000
lbf
1570000 N
353000
lbf
790 rpm 870 rpm 4 mm
0.200
in
CAD Icon (for items table)
240RU91R3 240 mm 390 mm
15.3543
in
107.95 mm
4.2500
in
107.95 mm
4.2500
in
2670000 N
600000
lbf
1580000 N
355000
lbf
790 rpm 880 rpm N/A CAD Icon (for items table)
240RN91R3 240 mm 390 mm
15.3543
in
107.95 mm
4.2500
in
107.95 mm
4.2500
in
2670000 N
600000
lbf
1580000 N
355000
lbf
790 rpm 880 rpm N/A CAD Icon (for items table)
240RJ91R3 240 mm 390 mm
15.3543
in
107.95 mm
4.2500
in
107.95 mm
4.2500
in
2670000 N
600000
lbf
1580000 N
355000
lbf
790 rpm 880 rpm N/A CAD Icon (for items table)
240RF91R3 240 mm 390 mm
15.3543
in
107.95 mm
4.2500
in
107.95 mm
4.2500
in
2670000 N
600000
lbf
1580000 N
355000
lbf
790 rpm 880 rpm N/A CAD Icon (for items table)
240RT91R3 240 mm 390 mm
15.3543
in
107.95 mm
4.2500
in
107.95 mm
4.2500
in
2670000 N
600000
lbf
1580000 N
355000
lbf
790 rpm 880 rpm N/A CAD Icon (for items table)
240RIU91R3 240 mm 390 mm
15.3543
in
107.95 mm
4.2500
in
107.95 mm
4.2500
in
2670000 N
600000
lbf
1580000 N
355000
lbf
790 rpm 880 rpm N/A CAD Icon (for items table)
240RIN91R3 240 mm 390 mm
15.3543
in
107.95 mm
4.2500
in
107.95 mm
4.2500
in
2670000 N
600000
lbf
1580000 N
355000
lbf
790 rpm 880 rpm N/A CAD Icon (for items table)
240RIJ91R3 240 mm 390 mm
15.3543
in
107.95 mm
4.2500
in
107.95 mm
4.2500
in
2670000 N
600000
lbf
1580000 N
355000
lbf
790 rpm 880 rpm N/A CAD Icon (for items table)
240RIF91R3 240 mm 390 mm
15.3543
in
107.95 mm
4.2500
in
107.95 mm
4.2500
in
2670000 N
600000
lbf
1580000 N
355000
lbf
790 rpm 880 rpm N/A CAD Icon (for items table)
240RIT91R3 240 mm 390 mm
15.3543
in
107.95 mm
4.2500
in
107.95 mm
4.2500
in
2670000 N
600000
lbf
1580000 N
355000
lbf
790 rpm 880 rpm N/A CAD Icon (for items table)
240RU91OE1284R3 240 mm 400 mm
15.748
in
107.95 mm
4.2500
in
107.95 mm
4.2500
in
2650000 N
596000
lbf
1570000 N
353000
lbf
780 rpm 870 rpm 4 mm
0.200
in
CAD Icon (for items table)
250RU91 R3 250 mm 410 mm
16.1417
in
111.125 mm
4.375
in
111.125 mm
4.375
in
2720000 N
611000
lbf
1680000 N
378000
lbf
770 rpm 850 rpm 3 mm
0.100
in
CAD Icon (for items table)
250RU91R3 250 mm 410 mm
16.1417
in
111.125 mm
4.375
in
111.125 mm
4.375
in
2720000 N
611000
lbf
1680000 N
377000
lbf
770 rpm 850 rpm N/A CAD Icon (for items table)
250RN91R3 250 mm 410 mm
16.1417
in
111.125 mm
4.375
in
111.125 mm
4.375
in
2720000 N
611000
lbf
1680000 N
377000
lbf
770 rpm 850 rpm N/A CAD Icon (for items table)
250RJ91R3 250 mm 410 mm
16.1417
in
111.125 mm
4.375
in
111.125 mm
4.375
in
2720000 N
611000
lbf
1680000 N
377000
lbf
770 rpm 850 rpm N/A CAD Icon (for items table)
250RF91R3 250 mm 410 mm
16.1417
in
111.125 mm
4.375
in
111.125 mm
4.375
in
2720000 N
611000
lbf
1680000 N
377000
lbf
770 rpm 850 rpm N/A CAD Icon (for items table)
250RT91R3 250 mm 410 mm
16.1417
in
111.125 mm
4.375
in
111.125 mm
4.375
in
2720000 N
611000
lbf
1680000 N
377000
lbf
770 rpm 850 rpm N/A CAD Icon (for items table)
250RIU91R3 250 mm 410 mm
16.1417
in
111.125 mm
4.375
in
111.125 mm
4.375
in
2720000 N
611000
lbf
1680000 N
377000
lbf
770 rpm 850 rpm N/A CAD Icon (for items table)
  Results 201 - 225 of 271 « 6 7 8 9 10 »