Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
201 - 225 of 271 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C - Dynamic Radial Rating (N)

C - Dynamic Radial Rating (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

C - Inner Ring Width

B - Outer Ring Width

C0 - Static Radial Rating

C - Dynamic Radial Rating

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

R - Inner Ring "To Clear" Radius

CAD

N/A 220 mm N/A 460 mm18.1102 in N/A 88 mm3.4646 in N/A 88 mm3.4646 in N/A 1570000 N353000 lbf N/A 1340000 N301000 lbf N/A 840 rpm N/A 970 rpm N/A 4.1 mm0.200 in N/A CAD Icon (for items table)
N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 92 mm3.622 in N/A 2170000 N488000 lbf N/A 1220000 N274000 lbf N/A 840 rpm N/A 940 rpm N/A 2.5 mm0.100 in N/A CAD Icon (for items table)
N/A 240 mm N/A 390 mm15.3543 in N/A 108 mm4.252 in N/A 108 mm4.2520 in N/A 2650000 N596000 lbf N/A 1570000 N353000 lbf N/A 790 rpm N/A 880 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table)
N/A 240 mm N/A 390 mm15.3543 in N/A 107.95 mm4.2500 in N/A 107.95 mm4.2500 in N/A 2650000 N596000 lbf N/A 1570000 N353000 lbf N/A 790 rpm N/A 880 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table)
N/A 240 mm N/A 390 mm15.3543 in N/A 108 mm4.252 in N/A 108 mm4.2520 in N/A 2650000 N596000 lbf N/A 1570000 N353000 lbf N/A 790 rpm N/A 880 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table)
N/A 240 mm N/A 390 mm15.3543 in N/A 108 mm4.252 in N/A 108 mm4.2520 in N/A 2650000 N596000 lbf N/A 1570000 N353000 lbf N/A 790 rpm N/A 880 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table)
N/A 240 mm N/A 390 mm15.3543 in N/A 107.95 mm4.2500 in N/A 107.95 mm4.2500 in N/A 2650000 N596000 lbf N/A 1570000 N353000 lbf N/A 790 rpm N/A 870 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table)
N/A 240 mm N/A 390 mm15.3543 in N/A 107.95 mm4.2500 in N/A 107.95 mm4.2500 in N/A 2670000 N600000 lbf N/A 1580000 N355000 lbf N/A 790 rpm N/A 880 rpm N/A N/A CAD Icon (for items table)
N/A 240 mm N/A 390 mm15.3543 in N/A 107.95 mm4.2500 in N/A 107.95 mm4.2500 in N/A 2670000 N600000 lbf N/A 1580000 N355000 lbf N/A 790 rpm N/A 880 rpm N/A N/A CAD Icon (for items table)
N/A 240 mm N/A 390 mm15.3543 in N/A 107.95 mm4.2500 in N/A 107.95 mm4.2500 in N/A 2670000 N600000 lbf N/A 1580000 N355000 lbf N/A 790 rpm N/A 880 rpm N/A N/A CAD Icon (for items table)
N/A 240 mm N/A 390 mm15.3543 in N/A 107.95 mm4.2500 in N/A 107.95 mm4.2500 in N/A 2670000 N600000 lbf N/A 1580000 N355000 lbf N/A 790 rpm N/A 880 rpm N/A N/A CAD Icon (for items table)
N/A 240 mm N/A 390 mm15.3543 in N/A 107.95 mm4.2500 in N/A 107.95 mm4.2500 in N/A 2670000 N600000 lbf N/A 1580000 N355000 lbf N/A 790 rpm N/A 880 rpm N/A N/A CAD Icon (for items table)
N/A 240 mm N/A 390 mm15.3543 in N/A 107.95 mm4.2500 in N/A 107.95 mm4.2500 in N/A 2670000 N600000 lbf N/A 1580000 N355000 lbf N/A 790 rpm N/A 880 rpm N/A N/A CAD Icon (for items table)
N/A 240 mm N/A 390 mm15.3543 in N/A 107.95 mm4.2500 in N/A 107.95 mm4.2500 in N/A 2670000 N600000 lbf N/A 1580000 N355000 lbf N/A 790 rpm N/A 880 rpm N/A N/A CAD Icon (for items table)
N/A 240 mm N/A 390 mm15.3543 in N/A 107.95 mm4.2500 in N/A 107.95 mm4.2500 in N/A 2670000 N600000 lbf N/A 1580000 N355000 lbf N/A 790 rpm N/A 880 rpm N/A N/A CAD Icon (for items table)
N/A 240 mm N/A 390 mm15.3543 in N/A 107.95 mm4.2500 in N/A 107.95 mm4.2500 in N/A 2670000 N600000 lbf N/A 1580000 N355000 lbf N/A 790 rpm N/A 880 rpm N/A N/A CAD Icon (for items table)
N/A 240 mm N/A 390 mm15.3543 in N/A 107.95 mm4.2500 in N/A 107.95 mm4.2500 in N/A 2670000 N600000 lbf N/A 1580000 N355000 lbf N/A 790 rpm N/A 880 rpm N/A N/A CAD Icon (for items table)
N/A 240 mm N/A 400 mm15.748 in N/A 107.95 mm4.2500 in N/A 107.95 mm4.2500 in N/A 2650000 N596000 lbf N/A 1570000 N353000 lbf N/A 780 rpm N/A 870 rpm N/A 4 mm0.200 in N/A CAD Icon (for items table)
N/A 250 mm N/A 410 mm16.1417 in N/A 111.125 mm4.375 in N/A 111.125 mm4.375 in N/A 2720000 N611000 lbf N/A 1680000 N378000 lbf N/A 770 rpm N/A 850 rpm N/A 3 mm0.100 in N/A CAD Icon (for items table)
N/A 250 mm N/A 410 mm16.1417 in N/A 111.125 mm4.375 in N/A 111.125 mm4.375 in N/A 2720000 N611000 lbf N/A 1680000 N377000 lbf N/A 770 rpm N/A 850 rpm N/A N/A CAD Icon (for items table)
N/A 250 mm N/A 410 mm16.1417 in N/A 111.125 mm4.375 in N/A 111.125 mm4.375 in N/A 2720000 N611000 lbf N/A 1680000 N377000 lbf N/A 770 rpm N/A 850 rpm N/A N/A CAD Icon (for items table)
N/A 250 mm N/A 410 mm16.1417 in N/A 111.125 mm4.375 in N/A 111.125 mm4.375 in N/A 2720000 N611000 lbf N/A 1680000 N377000 lbf N/A 770 rpm N/A 850 rpm N/A N/A CAD Icon (for items table)
N/A 250 mm N/A 410 mm16.1417 in N/A 111.125 mm4.375 in N/A 111.125 mm4.375 in N/A 2720000 N611000 lbf N/A 1680000 N377000 lbf N/A 770 rpm N/A 850 rpm N/A N/A CAD Icon (for items table)
N/A 250 mm N/A 410 mm16.1417 in N/A 111.125 mm4.375 in N/A 111.125 mm4.375 in N/A 2720000 N611000 lbf N/A 1680000 N377000 lbf N/A 770 rpm N/A 850 rpm N/A N/A CAD Icon (for items table)
N/A 250 mm N/A 410 mm16.1417 in N/A 111.125 mm4.375 in N/A 111.125 mm4.375 in N/A 2720000 N611000 lbf N/A 1680000 N377000 lbf N/A 770 rpm N/A 850 rpm N/A N/A CAD Icon (for items table)
201 - 225 of 271 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »