3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Timken’s four-row cylindrical roller bearings are designed for the rigors of daily use in applications where moderate and high speeds, high radial loads, elevated temperatures and debris are constant challenges. Designed with well-balanced cross sections, these bearings provide high-radial-load capacity within the bearing envelope.

The radial internal clearance (RIC) for the bearing assembly must be included when ordering either a) the complete assembly or b) with the inner-ring set. It is advisable to order the inner-ring set independent of the outer ring set when the final grind of the inner-ring O.D. is accomplished after mounting on the roll neck.
76 - 82 of 82 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Bore d (mm)

Bore d (in)

O.D. D (mm)

O.D. D (in)

Width B (mm)

Width B (in)

Dynamic Load Rating C1 (kN)

Dynamic Load Rating C1 (lbf)

Part Number

Bore d

O.D. D

Width B

Width C

DUR/DOR F/E

Static Load Rating Co

Dynamic Load Rating C1

Type

CAD

850RX3365 N/A 850.000 mm33.4646 in N/A 1180.000 mm46.4567 in N/A 850.000 mm33.4646 in N/A 850.000 mm33.4646 in N/A 940.000 mm37.0079 in N/A 29600 kN6660000 lbf N/A 72800 kN16400000 lbf N/A RX-1 N/A CAD
863RX3445A N/A 862.980 mm33.9756 in N/A 1219.302 mm48.0040 in N/A 876.300 mm34.5000 in N/A 889.000 mm35.0000 in N/A 956.000 mm37.6378 in N/A 34600 kN7780000 lbf N/A 84000 kN18840000 lbf N/A RX-1 N/A CAD
880RXK3364A N/A 880.000 mm34.6457 in N/A 1180.000 mm46.4567 in N/A 750.000 mm29.5276 in N/A 750.000 mm29.5276 in N/A 945.000 mm37.2047 in N/A 27400 kN6140000 lbf N/A 68000 kN15240000 lbf N/A RXK-1 N/A CAD
880RXK3366 N/A 880.000 mm34.6457 in N/A 1180.000 mm46.4567 in N/A 750.000 mm29.5276 in N/A 750.000 mm29.5276 in N/A 945.300 mm37.2165 in N/A 26600 kN6000000 lbf N/A 66400 kN14920000 lbf N/A RXK-2 N/A CAD
900RX3444 N/A 900.000 mm35.4331 in N/A 1220.000 mm48.0315 in N/A 840.000 mm33.0709 in N/A 840.000 mm33.0709 in N/A 989.000 mm38.9370 in N/A 30200 kN6780000 lbf N/A 78800 kN17680000 lbf N/A RX-1 N/A CAD
950RX3723 N/A 950.000 mm37.4016 in N/A 1360.000 mm53.5433 in N/A 1000.000 mm39.3701 in N/A 1000.000 mm39.3701 in N/A 1075.000 mm42.3228 in N/A 43200 kN9700000 lbf N/A 108800 kN24480000 lbf N/A RX-1 N/A CAD
1040RX3882 N/A 1040.000 mm40.9449 in N/A 1439.890 mm56.6886 in N/A 1000.000 mm39.3701 in N/A 1000.000 mm39.3701 in N/A 1133.000 mm44.6063 in N/A 42600 kN9580000 lbf N/A 101200 kN22760000 lbf N/A RX-7 N/A CAD
76 - 82 of 82 | Results Per Page | View | Unit of Measure
1 2 3 4