3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Timken’s four-row cylindrical roller bearings are designed for the rigors of daily use in applications where moderate and high speeds, high radial loads, elevated temperatures and debris are constant challenges. Designed with well-balanced cross sections, these bearings provide high-radial-load capacity within the bearing envelope.

The radial internal clearance (RIC) for the bearing assembly must be included when ordering either a) the complete assembly or b) with the inner-ring set. It is advisable to order the inner-ring set independent of the outer ring set when the final grind of the inner-ring O.D. is accomplished after mounting on the roll neck.
51 - 75 of 82 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Bore d (mm)

Bore d (in)

O.D. D (mm)

O.D. D (in)

Width B (mm)

Width B (in)

Dynamic Load Rating C1 (kN)

Dynamic Load Rating C1 (lbf)

Part Number

Bore d

O.D. D

Width B

Width C

DUR/DOR F/E

Static Load Rating Co

Dynamic Load Rating C1

Type

CAD

Sort by
650RX2841C N/A 650.000 mm25.5906 in N/A 920.000 mm36.2205 in N/A 670.000 mm26.3780 in N/A 670.000 mm26.3780 in N/A 723.000 mm28.4646 in N/A 19520 kN4380000 lbf N/A 45600 kN10240000 lbf N/A RX-1 N/A CAD
700RX2862 N/A 700.000 mm27.5591 in N/A 930.000 mm36.6142 in N/A 620.000 mm24.4094 in N/A 620.000 mm24.4094 in N/A 763.000 mm30.0394 in N/A 16920 kN380000 lbf N/A 44400 kN10000000 lbf N/A RX-1 N/A CAD
730RX2922 N/A 730.000 mm28.7402 in N/A 960.000 mm37.7953 in N/A 620.000 mm24.4094 in N/A 620.000 mm24.4094 in N/A 790.000 mm31.1024 in N/A 17500 kN3940000 lbf N/A 45200 kN10120000 lbf N/A RX-1 N/A CAD
700RX2964A N/A 700.000 mm27.5591 in N/A 980.000 mm38.5827 in N/A 700.000 mm27.5591 in N/A 700.000 mm27.5591 in N/A 774.000 mm30.4724 in N/A 21000 kN4720000 lbf N/A 51200 kN11520000 lbf N/A RX-1 N/A CAD
690RX2965 N/A 690.000 mm27.1654 in N/A 980.000 mm38.5827 in N/A 715.000 mm28.1496 in N/A 715.000 mm28.1496 in N/A 767.500 mm30.2165 in N/A 22400 kN5040000 lbf N/A 53200 kN11960000 lbf N/A RX-1 N/A CAD
690RX2966 N/A 690.000 mm27.1654 in N/A 980.000 mm38.5827 in N/A 750.000 mm29.5276 in N/A 750.000 mm29.5276 in N/A 766.000 mm30.1575 in N/A 23000 kN5160000 lbf N/A 54800 kN12320000 lbf N/A RX-9 N/A CAD
750RX3005 N/A 750.000 mm29.5276 in N/A 1000.000 mm39.3701 in N/A 670.000 mm26.3780 in N/A 670.000 mm26.3780 in N/A 813.000 mm32.0079 in N/A 20400 kN4580000 lbf N/A 52000 kN11680000 lbf N/A RX-1 N/A CAD
710RX3006 N/A 710.000 mm27.9528 in N/A 1000.000 mm39.3701 in N/A 715.000 mm28.1496 in N/A 715.000 mm28.1496 in N/A 787.500 mm31.0039 in N/A 22800 kN5120000 lbf N/A 54400 kN12240000 lbf N/A RX-1 N/A CAD
730RX3064 N/A 730.000 mm28.7402 in N/A 1030.000 mm40.5512 in N/A 750.000 mm29.5276 in N/A 750.000 mm29.5276 in N/A 809.000 mm31.8504 in N/A 24600 kN5520000 lbf N/A 59200 kN13280000 lbf N/A RX-1 N/A CAD
730RX3064A N/A 730.000 mm28.7402 in N/A 1030.000 mm40.5512 in N/A 750.000 mm29.5276 in N/A 750.000 mm29.5276 in N/A 809.000 mm31.8504 in N/A 24600 kN5520000 lbf N/A 59200 kN13280000 lbf N/A RX-11 N/A CAD
705RX3131B N/A 705.000 mm27.7559 in N/A 1066.905 mm42.0041 in N/A 635.000 mm25.0000 in N/A 635.000 mm25.0000 in N/A 796.000 mm31.3386 in N/A 22600 kN5100000 lbf N/A 45200 kN10120000 lbf N/A RX-1 N/A CAD
780RX3141 N/A 780.000 mm30.7087 in N/A 1070.000 mm42.1260 in N/A 780.000 mm30.7087 in N/A 780.000 mm30.7087 in N/A 853.000 mm33.5827 in N/A 25400 kN5720000 lbf N/A 62400 kN14040000 lbf N/A RX-1 N/A CAD
770RX3151 N/A 770.000 mm30.3150 in N/A 1075.000 mm42.3228 in N/A 770.000 mm30.3150 in N/A 770.000 mm30.3150 in N/A 847.000 mm33.3465 in N/A 26000 kN5860000 lbf N/A 62800 kN14160000 lbf N/A RX-1 N/A CAD
761RX3166B N/A 760.925 mm29.9577 in N/A 1079.600 mm42.5039 in N/A 787.400 mm31.0000 in N/A 787.400 mm31.0000 in N/A 846.000 mm33.3071 in N/A 26800 kN6040000 lbf N/A 64000 kN14440000 lbf N/A RX-1 N/A CAD
761RX3166 N/A 761.425 mm29.9774 in N/A 1079.600 mm42.5039 in N/A 787.400 mm31.0000 in N/A 787.400 mm31.0000 in N/A 846.000 mm33.3071 in N/A 26800 kN6040000 lbf N/A 64000 kN14440000 lbf N/A RX-1 N/A CAD
800RX3165 N/A 800.000 mm31.4961 in N/A 1080.000 mm42.5197 in N/A 700.000 mm27.5591 in N/A 700.000 mm27.5591 in N/A 878.000 mm34.5669 in N/A 22600 kN5100000 lbf N/A 59200 kN13280000 lbf N/A RX-1 N/A CAD
800RX3164 N/A 800.000 mm31.4961 in N/A 1080.000 mm42.5197 in N/A 750.000 mm29.5276 in N/A 750.000 mm29.5276 in N/A 880.000 mm34.6457 in N/A 22600 kN5080000 lbf N/A 58800 kN13240000 lbf N/A RX-1 N/A CAD
760RX3166 N/A 760.000 mm29.9213 in N/A 1080.000 mm42.5197 in N/A 790.000 mm31.1024 in N/A 790.000 mm31.1024 in N/A 846.000 mm33.3071 in N/A 26800 kN6040000 lbf N/A 63600 kN14320000 lbf N/A RX-1 N/A CAD
820RX3201A N/A 820.000 mm32.2835 in N/A 1100.000 mm43.3071 in N/A 745.000 mm29.3307 in N/A 720.000 mm28.3465 in N/A 892.000 mm35.1181 in N/A 23000 kN5180000 lbf N/A 57600 kN12960000 lbf N/A RX-10 N/A CAD
820RX3263 N/A 820.000 mm32.2835 in N/A 1130.000 mm44.4882 in N/A 650.000 mm25.5906 in N/A 650.000 mm25.5906 in N/A 891.000 mm35.0787 in N/A 23200 kN5220000 lbf N/A 52400 kN11800000 lbf N/A RX-1 N/A CAD
820RX3264 N/A 820.000 mm32.2835 in N/A 1130.000 mm44.4882 in N/A 800.000 mm31.4961 in N/A 800.000 mm31.4961 in N/A 903.000 mm35.5512 in N/A 27400 kN6160000 lbf N/A 68400 kN15360000 lbf N/A RX-1 N/A CAD
820RX3264A N/A 820.000 mm32.2835 in N/A 1130.000 mm44.4882 in N/A 800.000 mm31.4961 in N/A 800.000 mm31.4961 in N/A 903.000 mm35.5512 in N/A 27400 kN6160000 lbf N/A 68400 kN15360000 lbf N/A RX-9 N/A CAD
820RX3264C N/A 820.000 mm32.2835 in N/A 1130.000 mm44.4882 in N/A 825.000 mm32.4803 in N/A 800.000 mm31.4961 in N/A 903.000 mm35.5512 in N/A 27400 kN6160000 lbf N/A 68400 kN15360000 lbf N/A RX-8 N/A CAD
820RX3264D N/A 820.000 mm32.2835 in N/A 1130.000 mm44.4882 in N/A 825.000 mm32.4803 in N/A 800.000 mm31.4961 in N/A 903.000 mm35.5512 in N/A 27400 kN6160000 lbf N/A 68400 kN15360000 lbf N/A RX-10 N/A CAD
850RX3304 N/A 850.000 mm33.4646 in N/A 1150.000 mm45.2756 in N/A 840.000 mm33.0709 in N/A 840.000 mm33.0709 in N/A 928.000 mm36.5354 in N/A 28800 kN6480000 lbf N/A 74800 kN16800000 lbf N/A RX-1 N/A CAD
51 - 75 of 82 | Results Per Page | View | Unit of Measure
1 2 3 4