The following is a list of the replacement rivet pints for D and HD 1 to 14 universal joints.
See attached Assembly Instructions for repair procedure.
Part Number |
Description |
Coupling Size |
Material |
---|---|---|---|
68514449989 | Description N/A D/HD2 RIVET PINS SET OF 25 | Coupling Size N/A D / HD2 | Material N/A Steel |
68514449990 | Description N/A D/HD3 RIVET PINS SET OF 25 | Coupling Size N/A D / HD3 | Material N/A Steel |
68514449991 | Description N/A D/HD4 RIVET PINS SET OF 25 | Coupling Size N/A D / HD4 | Material N/A Steel |
68514449992 | Description N/A D/HD5 RIVET PINS SET OF 25 | Coupling Size N/A D / HD5 | Material N/A Steel |
68514449993 | Description N/A D/HD6 RIVET PINS SET OF 25 | Coupling Size N/A D / HD6 | Material N/A Steel |
68514449994 | Description N/A D/HD7 RIVET PINS SET OF 25 | Coupling Size N/A D / HD7 | Material N/A Steel |
68514449995 | Description N/A D/HD8 RIVET PINS SET OF 25 | Coupling Size N/A D / HD8 | Material N/A Steel |
68514449996 | Description N/A D/HD10 RIVET PINS SET OF 10 | Coupling Size N/A D / HD10 | Material N/A Steel |
68514449997 | Description N/A D/HD11 RIVET PINS SET OF 10 | Coupling Size N/A D / HD11 | Material N/A Steel |
68514449998 | Description N/A D/HD12 RIVET PINS SET OF 10 | Coupling Size N/A D / HD12 | Material N/A Steel |
68514449999 | Description N/A D/HD13 RIVET PINS SET OF 10 | Coupling Size N/A D / HD13 | Material N/A Steel |
68514450000 | Description N/A D/HD14 RIVET PINS SET OF 10 | Coupling Size N/A D / HD14 | Material N/A Steel |