D Type Universal Joints incorporate a standard pin and block design, and are ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard.

For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.) 

Description Abbreviations: KW = Keyway, SS = Setscrew, BE = Both Ends, EXTKW = External Keyway.

Note: If you do not find the bore/keyway combination you are looking for, Lovejoy is able to quote unique bore and keyway combinations.

1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size    (in)

Keyway Size  (in)

Keyway Size 

Item Number

Description 

Material

Bore A & B

Keyway A & B (W x D)

Set Screw Size

Outside Diameter

Overall Length

Bore Depth (Dimension C)

Static Breaking Torque

CAD

Sort by
N/A D13B UJNT 5/8HEX X1-1/4 KWSSBE N/A Steel N/A 5/8 in Hex & 1-1/4 in Round Bore in N/A 1/4 x 1/8 in N/A 3/8-16 N/A 2.500 in N/A 7 in N/A 2.000 in N/A 33120.00 in-lb N/A
N/A D10B UJNT 3/4 HEX X3/4 KW&SS N/A Steel N/A 3/4 in Hex & 3/4 in Round Bore in N/A 3/16 x 3/32 in N/A 1/4-20 N/A 1.500 in N/A 4.25 in N/A 1.180 in N/A 7920.00 in-lb N/A CAD Icon (for items table)
N/A D7B UJNT 5/8 KW2SSX3/4 OAL3.38 N/A Steel N/A 5/8 & 3/4 in N/A 3/16 x 3/32 & No Keyway in N/A 10-24 & No Setscrew N/A 1.120 in N/A 3.380 in N/A 1.000 in N/A 2880.00 in-lb N/A CAD Icon (for items table)
N/A D7B UJNT 3/8 KWX3/4 NKW SS BE N/A Steel N/A 3/8 & 3/4 in N/A 3/32 x 3/64 & No Keyway in N/A 10-24 N/A 1.120 in N/A 3.50 in N/A 1.060 in N/A 2880.00 in-lb N/A CAD Icon (for items table)
N/A D11B UJNT SOLID EXTKWX1"KWSS90 N/A Steel N/A Solid & 1 in N/A 3/8 External & 1/4 x 1/8 in N/A No Setscrew & 5/16-18 N/A 1.75 in N/A 5.00 in N/A 1.380 in N/A 10680.00 in-lb N/A CAD Icon (for items table)
N/A D12B UJNT 1"NKWX1-3/16 KW2SSBE N/A Steel N/A 1 & 1-3/16 in N/A No Keyway & 1/4 x 1/8 in N/A 5/16-18 N/A 2.000 in N/A 5.440 in N/A 1.500 in N/A 10680.00 in-lb N/A CAD Icon (for items table)
N/A D8B UJNT 14MMX3/4 KW&SS BE N/A Steel N/A 14 mm & 3/4 in N/A 5mm x 2.3 mm & 3/16 in x 3/32 in N/A M6 x 6mm & 1/4-20 N/A 1.250 in N/A 3.75 in N/A 1.060 in N/A 5220.00 in-lb N/A CAD Icon (for items table)
N/A D12B UJNT SOLID X 25MM KW&SS N/A Steel N/A Solid & 25 mm in N/A No Keyway & 8 mm x 3.3 mm N/A No Setscrew & M8 x 8 mm N/A 2.000 in N/A 5.440 in N/A 1.500 in N/A 10680.00 in-lb N/A CAD Icon (for items table)
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1