D Type Universal Joints incorporate a standard pin and block design, and are ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard.
For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.)
Description Abbreviations: KW = Keyway, SS = Setscrew, BE = Both Ends, EXTKW = External Keyway.
Note: If you do not find the bore/keyway combination you are looking for, Lovejoy is able to quote unique bore and keyway combinations.
Part Number |
Description |
Material |
Bore A & B |
Keyway A & B (W x D) |
Set Screw Size |
Outside Diameter |
Overall Length |
Bore Depth (Dimension C) |
Static Breaking Torque |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
68514476184 | Description N/A D8B UJNT 14MMX3/4 KW&SS BE | Material N/A Steel | Bore A & B N/A 14 mm & 3/4 in | Keyway A & B (W x D) N/A 5mm x 2.3 mm & 3/16 in x 3/32 in | Set Screw Size N/A M6 x 6mm & 1/4-20 | Outside Diameter N/A 1.250 in | Overall Length N/A 3.75 in | Bore Depth (Dimension C) N/A 1.060 in | Static Breaking Torque N/A 5220.00 in-lb | CAD N/A |
68514476234 | Description N/A D11B UJNT SOLID EXTKWX1"KWSS90 | Material N/A Steel | Bore A & B N/A Solid & 1 in | Keyway A & B (W x D) N/A 3/8 External & 1/4 x 1/8 in | Set Screw Size N/A No Setscrew & 5/16-18 | Outside Diameter N/A 1.75 in | Overall Length N/A 5.00 in | Bore Depth (Dimension C) N/A 1.380 in | Static Breaking Torque N/A 10680.00 in-lb | CAD N/A |
68514476238 | Description N/A D10B UJNT 3/4 HEX X3/4 KW&SS | Material N/A Steel | Bore A & B N/A 3/4 in Hex & 3/4 in Round Bore in | Keyway A & B (W x D) N/A 3/16 x 3/32 in | Set Screw Size N/A 1/4-20 | Outside Diameter N/A 1.500 in | Overall Length N/A 4.25 in | Bore Depth (Dimension C) N/A 1.180 in | Static Breaking Torque N/A 7920.00 in-lb | CAD N/A |
68514476251 | Description N/A D7B UJNT 5/8 KW2SSX3/4 OAL3.38 | Material N/A Steel | Bore A & B N/A 5/8 & 3/4 in | Keyway A & B (W x D) N/A 3/16 x 3/32 & No Keyway in | Set Screw Size N/A 10-24 & No Setscrew | Outside Diameter N/A 1.120 in | Overall Length N/A 3.380 in | Bore Depth (Dimension C) N/A 1.000 in | Static Breaking Torque N/A 2880.00 in-lb | CAD N/A |
68514476400 | Description N/A D7B UJNT 3/8 KWX3/4 NKW SS BE | Material N/A Steel | Bore A & B N/A 3/8 & 3/4 in | Keyway A & B (W x D) N/A 3/32 x 3/64 & No Keyway in | Set Screw Size N/A 10-24 | Outside Diameter N/A 1.120 in | Overall Length N/A 3.50 in | Bore Depth (Dimension C) N/A 1.060 in | Static Breaking Torque N/A 2880.00 in-lb | CAD N/A |
68514476434 | Description N/A D12B UJNT 1"NKWX1-3/16 KW2SSBE | Material N/A Steel | Bore A & B N/A 1 & 1-3/16 in | Keyway A & B (W x D) N/A No Keyway & 1/4 x 1/8 in | Set Screw Size N/A 5/16-18 | Outside Diameter N/A 2.000 in | Overall Length N/A 5.440 in | Bore Depth (Dimension C) N/A 1.500 in | Static Breaking Torque N/A 10680.00 in-lb | CAD N/A |
68514476443 | Description N/A D12B UJNT SOLID X 25MM KW&SS | Material N/A Steel | Bore A & B N/A Solid & 25 mm in | Keyway A & B (W x D) N/A No Keyway & 8 mm x 3.3 mm | Set Screw Size N/A No Setscrew & M8 x 8 mm | Outside Diameter N/A 2.000 in | Overall Length N/A 5.440 in | Bore Depth (Dimension C) N/A 1.500 in | Static Breaking Torque N/A 10680.00 in-lb | CAD N/A |
68514476541 | Description N/A D13B UJNT 5/8HEX X1-1/4 KWSSBE | Material N/A Steel | Bore A & B N/A 5/8 in Hex & 1-1/4 in Round Bore in | Keyway A & B (W x D) N/A 1/4 x 1/8 in | Set Screw Size N/A 3/8-16 | Outside Diameter N/A 2.500 in | Overall Length N/A 7 in | Bore Depth (Dimension C) N/A 2.000 in | Static Breaking Torque N/A 33120.00 in-lb | CAD N/A |