- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Universal JointsUniversal Joints
- D Type Universal JointsD Type Universal Joints
- D Type with Keyway - Inch (Imperial) BoresD Type with Keyway - Inch (Imperial) Bores
- View Items
D Type with Keyway - Inch (Imperial) Bores
D Type with Keyway - Inch (Imperial) Bores
D Type Universal Joints
D Type Universal Joints incorporate a standard pin and block design, and are ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard.
For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.)
Description Abbreviations: KW = Keyway, SS = Setscrew, BE = Both Ends, PH = Pin Hole, at 90 = at 90 degrees.
1 2
Item Number |
Description |
Material |
Bore A & B |
Keyway A & B (W x D) |
Set Screw Size |
Outside Diameter |
Overall Length |
Bore Depth (Dimension C) |
Static Breaking Torque |
Main Pin Height (Dimension E) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 68514449452 | Description N/A D4B-UJ-3/8X3/8 | Material N/A Steel | Bore A & B N/A 3/8 in | Keyway A & B (W x D) N/A 1/8 x 1/16 in | Set Screw Size N/A No Setscrew | Outside Diameter N/A 0.750 in | Overall Length N/A 2.680 in | Bore Depth (Dimension C) N/A 0.880 in | Static Breaking Torque N/A 768.00 in-lb | Main Pin Height (Dimension E) N/A 1.34 in |
CAD
N/A
|
| 68514444033 | Description N/A D6B-UJ-1/2X1/2 | Material N/A Steel | Bore A & B N/A 1/2 in | Keyway A & B (W x D) N/A 1/8 x 1/16 in | Set Screw Size N/A 10-24 | Outside Diameter N/A 1.000 in | Overall Length N/A 3.380 in | Bore Depth (Dimension C) N/A 1.000 in | Static Breaking Torque N/A 1560.00 in-lb | Main Pin Height (Dimension E) N/A 1.680 in |
CAD
N/A
|
| 68514444126 | Description N/A D6B-UJ-1/2X1/2-NSS BE | Material N/A Steel | Bore A & B N/A 1/2 in | Keyway A & B (W x D) N/A 1/8 x 1/16 in | Set Screw Size N/A No Setscrew | Outside Diameter N/A 1.000 in | Overall Length N/A 3.380 in | Bore Depth (Dimension C) N/A 1.000 in | Static Breaking Torque N/A 1560.00 in-lb | Main Pin Height (Dimension E) N/A 1.680 in |
CAD
N/A
|
| 68514476323 | Description N/A D6B-UJ-1/2X1/2-1/8PH BE | Material N/A Steel | Bore A & B N/A 1/2 in | Keyway A & B (W x D) N/A 1/8 Pin Holes in | Set Screw Size N/A No Setscrew | Outside Diameter N/A 1.000 in | Overall Length N/A 3.380 in | Bore Depth (Dimension C) N/A 1.000 in | Static Breaking Torque N/A 1560.00 in-lb | Main Pin Height (Dimension E) N/A 1.680 in |
CAD
N/A
|
| 68514444286 | Description N/A D7B-UJ-5/8X5/8 | Material N/A Steel | Bore A & B N/A 5/8 in | Keyway A & B (W x D) N/A 3/16 x 3/32 in | Set Screw Size N/A 10-24 | Outside Diameter N/A 1.12 in | Overall Length N/A 3.50 in | Bore Depth (Dimension C) N/A 1.00 in | Static Breaking Torque N/A 2880.00 in-lb | Main Pin Height (Dimension E) N/A 1.75 in |
CAD
N/A
|
| 68514445151 | Description N/A D8B-UJ-3/4X3/4 | Material N/A Steel | Bore A & B N/A 3/4 in | Keyway A & B (W x D) N/A 3/16 x 3/32 in | Set Screw Size N/A 1/4-20 | Outside Diameter N/A 1.250 in | Overall Length N/A 3.75 in | Bore Depth (Dimension C) N/A 1.060 in | Static Breaking Torque N/A 5220.00 in-lb | Main Pin Height (Dimension E) N/A 1.880 in |
CAD
N/A
|
| 68514445688 | Description N/A D8B-UJ-5/8X3/4-SS90 BE | Material N/A Steel | Bore A & B N/A 5/8 & 3/4 in | Keyway A & B (W x D) N/A 3/16 x 3/32 in | Set Screw Size N/A 1/4-20 | Outside Diameter N/A 1.250 in | Overall Length N/A 3.75 in | Bore Depth (Dimension C) N/A 1.060 in | Static Breaking Torque N/A 5220.00 in-lb | Main Pin Height (Dimension E) N/A 1.880 in |
CAD
N/A
|
| 68514444285 | Description N/A D8B-UJ-5/8X5/8 | Material N/A Steel | Bore A & B N/A 5/8 in | Keyway A & B (W x D) N/A 3/16 x 3/32 in | Set Screw Size N/A 1/4-20 | Outside Diameter N/A 1.250 in | Overall Length N/A 3.75 in | Bore Depth (Dimension C) N/A 1.060 in | Static Breaking Torque N/A 5220.00 in-lb | Main Pin Height (Dimension E) N/A 1.880 in |
CAD
N/A
|
| 68514445304 | Description N/A D8B-UJ-5/8X5/8-NSS BE | Material N/A Steel | Bore A & B N/A 5/8 in | Keyway A & B (W x D) N/A 3/16 x 3/32 in | Set Screw Size N/A 1/4-20 | Outside Diameter N/A 1.250 in | Overall Length N/A 3.75 in | Bore Depth (Dimension C) N/A 1.060 in | Static Breaking Torque N/A 5220.00 in-lb | Main Pin Height (Dimension E) N/A 1.880 in |
CAD
N/A
|
| 68514476566 | Description N/A D8B-UJ-1/2X5/8-2SS90BE | Material N/A Steel | Bore A & B N/A 1/2 & 5/8 in | Keyway A & B (W x D) N/A 1/8 x 1/16 in | Set Screw Size N/A 1/4-20 | Outside Diameter N/A 1.250 in | Overall Length N/A 3.75 in | Bore Depth (Dimension C) N/A 1.060 in | Static Breaking Torque N/A 5220.00 in-lb | Main Pin Height (Dimension E) N/A 1.880 in |
CAD
N/A
|
| 68514444055 | Description N/A D10B-UJ-3/4X3/4-NSS BE | Material N/A Steel | Bore A & B N/A 3/4 in | Keyway A & B (W x D) N/A 3/16 x 3/32 in | Set Screw Size N/A No Setscrew | Outside Diameter N/A 1.500 in | Overall Length N/A 4.25 in | Bore Depth (Dimension C) N/A 1.180 in | Static Breaking Torque N/A 7920.00 in-lb | Main Pin Height (Dimension E) N/A 2.12 in |
CAD
N/A
|
| 68514444600 | Description N/A D10B-UJ-3/4X3/4 | Material N/A Steel | Bore A & B N/A 3/4 in | Keyway A & B (W x D) N/A 3/16 x 3/32 in | Set Screw Size N/A 1/4-20 | Outside Diameter N/A 1.500 in | Overall Length N/A 4.25 in | Bore Depth (Dimension C) N/A 1.180 in | Static Breaking Torque N/A 7920.00 in-lb | Main Pin Height (Dimension E) N/A 2.12 in |
CAD
N/A
|
| 68514455190 | Description N/A D10B-UJ-5/8X5/8 | Material N/A Steel | Bore A & B N/A 5/8 in | Keyway A & B (W x D) N/A 3/16 x 3/32 in | Set Screw Size N/A 1/4-20 | Outside Diameter N/A 1.500 in | Overall Length N/A 4.25 in | Bore Depth (Dimension C) N/A 1.180 in | Static Breaking Torque N/A 7920.00 in-lb | Main Pin Height (Dimension E) N/A 2.12 in |
CAD
N/A
|
| 68514445961 | Description N/A D11B-UJ-1"X1" | Material N/A Steel | Bore A & B N/A 1 in | Keyway A & B (W x D) N/A 1/4 x 1/8 in | Set Screw Size N/A 5/16-11 | Outside Diameter N/A 1.75 in | Overall Length N/A 5.00 in | Bore Depth (Dimension C) N/A 1.380 in | Static Breaking Torque N/A 10680.00 in-lb | Main Pin Height (Dimension E) N/A 2.5 in |
CAD
N/A
|
| 68514444312 | Description N/A D11B-UJ-7/8X7/8-NSS BE | Material N/A Steel | Bore A & B N/A 7/8 in | Keyway A & B (W x D) N/A 3/16 x 3/32 in | Set Screw Size N/A No Setscrew | Outside Diameter N/A 1.75 in | Overall Length N/A 5.00 in | Bore Depth (Dimension C) N/A 1.380 in | Static Breaking Torque N/A 10680.00 in-lb | Main Pin Height (Dimension E) N/A 2.5 in |
CAD
N/A
|
| 68514448608 | Description N/A D11B-UJ-7/8X7/8 | Material N/A Steel | Bore A & B N/A 7/8 in | Keyway A & B (W x D) N/A 3/16 x 3/32 in | Set Screw Size N/A 5/16-11 | Outside Diameter N/A 1.75 in | Overall Length N/A 5.00 in | Bore Depth (Dimension C) N/A 1.380 in | Static Breaking Torque N/A 10680.00 in-lb | Main Pin Height (Dimension E) N/A 2.5 in |
CAD
N/A
|
| 68514476540 | Description N/A D11B-UJ-1-1/16X1-1/8-3/8PH | Material N/A Steel | Bore A & B N/A 1-1/16 & 1-1/8 in | Keyway A & B (W x D) N/A 1/4 x 1/8 & Pin Hole in | Set Screw Size N/A 5/16-11 & Pin Hole | Outside Diameter N/A 1.75 in | Overall Length N/A 5.00 in | Bore Depth (Dimension C) N/A 1.380 in | Static Breaking Torque N/A 10680.00 in-lb | Main Pin Height (Dimension E) N/A 2.5 in |
CAD
N/A
|
| 68514444398 | Description N/A D12B-UJ-1"X1"-NSS BE | Material N/A Steel | Bore A & B N/A 1 in | Keyway A & B (W x D) N/A 1/4 x 1/8 in | Set Screw Size N/A No Setscrew | Outside Diameter N/A 2.000 in | Overall Length N/A 5.440 in | Bore Depth (Dimension C) N/A 1.500 in | Static Breaking Torque N/A 15600.00 in-lb | Main Pin Height (Dimension E) N/A 2.72 in |
CAD
N/A
|
| 68514445168 | Description N/A D12B-UJ-1"X1"-2SS90BE | Material N/A Steel | Bore A & B N/A 1 in | Keyway A & B (W x D) N/A 1/4 x 1/8 in | Set Screw Size N/A 5/16-18 | Outside Diameter N/A 2.000 in | Overall Length N/A 5.440 in | Bore Depth (Dimension C) N/A 1.500 in | Static Breaking Torque N/A 15600.00 in-lb | Main Pin Height (Dimension E) N/A 2.72 in |
CAD
N/A
|
| 68514446822 | Description N/A D12B-UJ-1"X1" | Material N/A Steel | Bore A & B N/A 1 in | Keyway A & B (W x D) N/A 1/4 x 1/8 in | Set Screw Size N/A 5/16-18 | Outside Diameter N/A 2.000 in | Overall Length N/A 5.440 in | Bore Depth (Dimension C) N/A 1.500 in | Static Breaking Torque N/A 15600.00 in-lb | Main Pin Height (Dimension E) N/A 2.72 in |
CAD
N/A
|
| 68514458227 | Description N/A D13B-UJ-1-1/2X1-1/2 | Material N/A Steel | Bore A & B N/A 1-1/2 in | Keyway A & B (W x D) N/A 3/8 x 3/16 in | Set Screw Size N/A 3/8-16 | Outside Diameter N/A 2.500 in | Overall Length N/A 7 in | Bore Depth (Dimension C) N/A 2.000 in | Static Breaking Torque N/A 33120.00 in-lb | Main Pin Height (Dimension E) N/A 3.5 in |
CAD
N/A
|
| 68514444385 | Description N/A D13B-UJ-1-1/4X1-1/4 | Material N/A Steel | Bore A & B N/A 1-1/4 in | Keyway A & B (W x D) N/A 1/4 x 1/8 in | Set Screw Size N/A 3/8-16 | Outside Diameter N/A 2.500 in | Overall Length N/A 7 in | Bore Depth (Dimension C) N/A 2.000 in | Static Breaking Torque N/A 33120.00 in-lb | Main Pin Height (Dimension E) N/A 3.5 in |
CAD
N/A
|
| 68514476403 | Description N/A D13B-UJ-1"X1-1/4-NSS BE | Material N/A Steel | Bore A & B N/A 1 & 1-1/4 in | Keyway A & B (W x D) N/A 1/4 x 1/8 in | Set Screw Size N/A No Setscrew | Outside Diameter N/A 2.500 in | Overall Length N/A 7 in | Bore Depth (Dimension C) N/A 2.000 in | Static Breaking Torque N/A 33120.00 in-lb | Main Pin Height (Dimension E) N/A 3.5 in |
CAD
N/A
|
| 68514449771 | Description N/A D13B-UJ-1-7/16X1-7/16 | Material N/A Steel | Bore A & B N/A 1-7/16 in | Keyway A & B (W x D) N/A 3/8 x 3/16 in | Set Screw Size N/A 3/8-16 | Outside Diameter N/A 2.500 in | Overall Length N/A 7 in | Bore Depth (Dimension C) N/A 2.000 in | Static Breaking Torque N/A 33120.00 in-lb | Main Pin Height (Dimension E) N/A 3.5 in | CAD N/A |
| 68514445117 | Description N/A D14B-UJ-1-1/2X1-1/2 | Material N/A Steel | Bore A & B N/A 1-1/2 in | Keyway A & B (W x D) N/A 3/8 x 3/16 in | Set Screw Size N/A 3/8-16 | Outside Diameter N/A 3.000 in | Overall Length N/A 9.060 in | Bore Depth (Dimension C) N/A 2.750 in | Static Breaking Torque N/A 65400.00 in-lb | Main Pin Height (Dimension E) N/A 4.53 in |
CAD
N/A
|
1 2