Batch CAD Cart (0)
  • Cart is empty

D Type Universal Joints incorporate a standard pin and block design, and are ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard.

For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.) 

Description Abbreviations: KW = Keyway, SS = Setscrew, BE = Both Ends, PH = Pin Hole, at 90 = at 90 degrees.

1 - 25 of 27 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore Size    (in)

Keyway Size  (in)

Part Number

Description 

Material

Bore A & B

Keyway A & B (W x D)

Set Screw Size

Outside Diameter

Overall Length

Bore Depth (Dimension C)

Static Breaking Torque

Main Pin Height (Dimension E)

CAD

Sort by
N/A D4B UJNT 3/8X3/8 1/8X1/16KWBE N/A Steel N/A 3/8 in N/A 1/8 x 1/16 in N/A No Setscrew N/A 0.750 in N/A 2.680 in N/A 0.880 in N/A 768.00 in-lb N/A 1.34 in N/A CAD
N/A D6B UJNT 1/2X1/2 1/8KW&SS BE N/A Steel N/A 1/2 in N/A 1/8 x 1/16 in N/A 10-24 N/A 1.000 in N/A 3.380 in N/A 1.000 in N/A 1560.00 in-lb N/A 1.680 in N/A CAD
N/A D6B UJNT 1/2X1/2 1/8X1/16KWBE N/A Steel N/A 1/2 in N/A 1/8 x 1/16 in N/A No Setscrew N/A 1.000 in N/A 3.380 in N/A 1.000 in N/A 1560.00 in-lb N/A 1.680 in N/A CAD
N/A D6B UJNT 1/2X1/2 KW *1/8PH BE N/A Steel N/A 1/2 in N/A 1/8 Pin Holes in N/A No Setscrew N/A 1.000 in N/A 3.380 in N/A 1.000 in N/A 1560.00 in-lb N/A 1.680 in N/A CAD
N/A D7B UJNT 5/8X5/8 KW&SS BE N/A Steel N/A 5/8 in N/A 3/16 x 3/32 in N/A 10-24 N/A 1.12 in N/A 3.50 in N/A 1.00 in N/A 2880.00 in-lb N/A 1.75 in N/A CAD
N/A D8B UJNT 3/4X3/4 KW&SS BE N/A Steel N/A 3/4 in N/A 3/16 x 3/32 in N/A 1/4-20 N/A 1.250 in N/A 3.75 in N/A 1.060 in N/A 5220.00 in-lb N/A 1.880 in N/A CAD
N/A D8B UJNT 5/8X3/4 KW&SS at 90BE N/A Steel N/A 5/8 & 3/4 in N/A 3/16 x 3/32 in N/A 1/4-20 N/A 1.250 in N/A 3.75 in N/A 1.060 in N/A 5220.00 in-lb N/A 1.880 in N/A CAD
N/A D8B UJNT 5/8X5/8 KW&SS BE N/A Steel N/A 5/8 in N/A 3/16 x 3/32 in N/A 1/4-20 N/A 1.250 in N/A 3.75 in N/A 1.060 in N/A 5220.00 in-lb N/A 1.880 in N/A CAD
N/A D8B UJNT 5/8X5/8 3/16X3/32KBE N/A Steel N/A 5/8 in N/A 3/16 x 3/32 in N/A 1/4-20 N/A 1.250 in N/A 3.75 in N/A 1.060 in N/A 5220.00 in-lb N/A 1.880 in N/A CAD
N/A D8B UJNT 1/2 KWX5/8*KW 2SS BE N/A Steel N/A 1/2 & 5/8 in N/A 1/8 x 1/16 in N/A 1/4-20 N/A 1.250 in N/A 3.75 in N/A 1.060 in N/A 5220.00 in-lb N/A 1.880 in N/A CAD
N/A D10B UJNT 3/4X3/4 3/16KW BE N/A Steel N/A 3/4 in N/A 3/16 x 3/32 in N/A No Setscrew N/A 1.500 in N/A 4.25 in N/A 1.180 in N/A 7920.00 in-lb N/A 2.12 in N/A CAD
N/A D10B UJNT 3/4X3/4 KW&SS BE N/A Steel N/A 3/4 in N/A 3/16 x 3/32 in N/A 1/4-20 N/A 1.500 in N/A 4.25 in N/A 1.180 in N/A 7920.00 in-lb N/A 2.12 in N/A CAD
N/A D10B UJNT 5/8X5/8 KW&SS BE N/A Steel N/A 5/8 in N/A 3/16 x 3/32 in N/A 1/4-20 N/A 1.500 in N/A 4.25 in N/A 1.180 in N/A 7920.00 in-lb N/A 2.12 in N/A CAD
N/A D11B UJNT 1"X1" 1/4KW&SS BE N/A Steel N/A 1 in N/A 1/4 x 1/8 in N/A 5/16-11 N/A 1.75 in N/A 5.00 in N/A 1.380 in N/A 10680.00 in-lb N/A 2.5 in N/A CAD
N/A D11B UJNT 7/8X7/8 3/16KW BE N/A Steel N/A 7/8 in N/A 3/16 x 3/32 in N/A No Setscrew N/A 1.75 in N/A 5.00 in N/A 1.380 in N/A 10680.00 in-lb N/A 2.5 in N/A CAD
N/A D11B UJNT 7/8X7/8 KW&SS BE N/A Steel N/A 7/8 in N/A 3/16 x 3/32 in N/A 5/16-11 N/A 1.75 in N/A 5.00 in N/A 1.380 in N/A 10680.00 in-lb N/A 2.5 in N/A CAD
N/A D11B UJNT 1-1/16KWSSX1-1/8 *PH N/A Steel N/A 1-1/16 & 1-1/8 in N/A 1/4 x 1/8 & Pin Hole in N/A 5/16-11 & Pin Hole N/A 1.75 in N/A 5.00 in N/A 1.380 in N/A 10680.00 in-lb N/A 2.5 in N/A CAD
N/A D12B UJNT 1"X1" 1/4X1/8KWBE N/A Steel N/A 1 in N/A 1/4 x 1/8 in N/A No Setscrew N/A 2.000 in N/A 5.440 in N/A 1.500 in N/A 15600.00 in-lb N/A 2.72 in N/A CAD
N/A D12B UJNT 1"X1" KW2SS at 90BE N/A Steel N/A 1 in N/A 1/4 x 1/8 in N/A 5/16-18 N/A 2.000 in N/A 5.440 in N/A 1.500 in N/A 15600.00 in-lb N/A 2.72 in N/A CAD
N/A D12B UJNT 1"X1" KW&SS BE N/A Steel N/A 1 in N/A 1/4 x 1/8 in N/A 5/16-18 N/A 2.000 in N/A 5.440 in N/A 1.500 in N/A 15600.00 in-lb N/A 2.72 in N/A CAD
N/A D13B UJNT 1-1/2X1-1/2 K&SSBE N/A Steel N/A 1-1/2 in N/A 3/8 x 3/16 in N/A 3/8-16 N/A 2.500 in N/A 7 in N/A 2.000 in N/A 33120.00 in-lb N/A 3.5 in N/A CAD
N/A D13B UJNT 1-1/4X1-1/4 KWSSBE N/A Steel N/A 1-1/4 in N/A 1/4 x 1/8 in N/A 3/8-16 N/A 2.500 in N/A 7 in N/A 2.000 in N/A 33120.00 in-lb N/A 3.5 in N/A CAD
N/A D13B UJNT 1"X1-1/4 1/4KW BE N/A Steel N/A 1 & 1-1/4 in N/A 1/4 x 1/8 in N/A No Setscrew N/A 2.500 in N/A 7 in N/A 2.000 in N/A 33120.00 in-lb N/A 3.5 in N/A CAD
N/A D13B UJNT 1-7/16 KW&SS BE N/A Steel N/A 1-7/16 in N/A 3/8 x 3/16 in N/A 3/8-16 N/A 2.500 in N/A 7 in N/A 2.000 in N/A 33120.00 in-lb N/A 3.5 in N/A CAD
N/A D14B UJNT 1-1/2X1-1/2 KWSSBE N/A Steel N/A 1-1/2 in N/A 3/8 x 3/16 in N/A 3/8-16 N/A 3.000 in N/A 9.060 in N/A 2.750 in N/A 65400.00 in-lb N/A 4.53 in N/A CAD
1 - 25 of 27 | Results Per Page | View | Unit of Measure
1 2