D Type Universal Joints incorporate a standard pin and block design, and are ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard.

For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.) 

Description Abbreviations: KW = Keyway, SS = Setscrew, BE = Both Ends, PH = Pin Hole.

1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size    (mm)

Keyway Size

Item Number

Description 

Material

Bore A & B

Keyway A & B (W x D)

Set Screw Size

Outside Diameter

Overall Length

Bore Depth (Dimension C)

Static Breaking Torque

Main Pin Height (Dimension E)

CAD

Sort by
N/A D12B UJNT 14MM KWSS X14MM W/PH N/A Steel N/A 14.00 mm N/A 5 x 2.3 mm & Pin Hole N/A M8 x 12 mm & Pin Hole N/A 2.000 in N/A 5.440 in N/A 1.500 in N/A 15600.00 in-lb N/A 2.72 in N/A CAD Icon (for items table)
N/A D10B UJNT 18X18MM KW&SS BE N/A Steel N/A 18.00 mm N/A 6 x 2.8 mm N/A M6 x 6 mm N/A 1.500 in N/A 4.25 in N/A 1.180 in N/A 7920.00 in-lb N/A 2.12 in N/A CAD Icon (for items table)
N/A D5B UJNT 9MM X 12MM KW&SS BE N/A Steel N/A 9 & 12 mm N/A 3 x 1.4 mm & 4 x 1.8 mm N/A M4 x 4 N/A 0.880 in N/A 3.000 in N/A 0.880 in N/A 1176.00 in-lb N/A 1.500 in N/A CAD Icon (for items table)
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1