D Type Universal Joints incorporate a standard pin and block design, and are ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard.
For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.)
Description Abbreviations: KW = Keyway, SS = Setscrew, BE = Both Ends, PH = Pin Hole.
Part Number |
Description |
Material |
Bore A & B |
Keyway A & B (W x D) |
Set Screw Size |
Outside Diameter |
Overall Length |
Bore Depth (Dimension C) |
Static Breaking Torque |
Main Pin Height (Dimension E) |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|
68514476454 | Description N/A D5B UJNT 9MM X 12MM KW&SS BE | Material N/A Steel | Bore A & B N/A 9 & 12 mm | Keyway A & B (W x D) N/A 3 x 1.4 mm & 4 x 1.8 mm | Set Screw Size N/A M4 x 4 | Outside Diameter N/A 0.880 in | Overall Length N/A 3.000 in | Bore Depth (Dimension C) N/A 0.880 in | Static Breaking Torque N/A 1176.00 in-lb | Main Pin Height (Dimension E) N/A 1.500 in | CAD N/A |
68514476168 | Description N/A D12B UJNT 14MM KWSS X14MM W/PH | Material N/A Steel | Bore A & B N/A 14.00 mm | Keyway A & B (W x D) N/A 5 x 2.3 mm & Pin Hole | Set Screw Size N/A M8 x 12 mm & Pin Hole | Outside Diameter N/A 2.000 in | Overall Length N/A 5.440 in | Bore Depth (Dimension C) N/A 1.500 in | Static Breaking Torque N/A 15600.00 in-lb | Main Pin Height (Dimension E) N/A 2.72 in | CAD N/A |
68514454756 | Description N/A D10B UJNT 18X18MM KW&SS BE | Material N/A Steel | Bore A & B N/A 18.00 mm | Keyway A & B (W x D) N/A 6 x 2.8 mm | Set Screw Size N/A M6 x 6 mm | Outside Diameter N/A 1.500 in | Overall Length N/A 4.25 in | Bore Depth (Dimension C) N/A 1.180 in | Static Breaking Torque N/A 7920.00 in-lb | Main Pin Height (Dimension E) N/A 2.12 in | CAD N/A |