D Type Universal Joints with Solid Bores incorporate a standard pin and block design, and are ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard.
For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.)
Part Number |
Description |
Material |
Set Screw Size |
Outside Diameter |
Overall Length |
Max. Bore - No Keyway (Dim. ID1 & ID2) |
Static Breaking Torque |
Main Pin Height (Dimension E) |
CAD |
---|---|---|---|---|---|---|---|---|---|
68514415661 | Description N/A D1 UJNT SOLID | Material N/A Steel | Set Screw Size N/A No Setscrew | Outside Diameter N/A 0.380 in | Overall Length N/A 1.750 in | Max. Bore - No Keyway (Dim. ID1 & ID2) N/A 0.250 in6.00 mm | Static Breaking Torque N/A 110.00 in-lb | Main Pin Height (Dimension E) N/A 0.880 in | CAD N/A |
68514415674 | Description N/A D2 UJNT SOLID | Material N/A Steel | Set Screw Size N/A No Setscrew | Outside Diameter N/A 0.500 in | Overall Length N/A 2.000 in | Max. Bore - No Keyway (Dim. ID1 & ID2) N/A 0.380 in9 mm | Static Breaking Torque N/A 378.00 in-lb | Main Pin Height (Dimension E) N/A 1.000 in | CAD N/A |
68514415718 | Description N/A D3 UJNT SOLID | Material N/A Steel | Set Screw Size N/A No Setscrew | Outside Diameter N/A 0.620 in | Overall Length N/A 2.250 in | Max. Bore - No Keyway (Dim. ID1 & ID2) N/A 0.500 in12.00 mm | Static Breaking Torque N/A 540.00 in-lb | Main Pin Height (Dimension E) N/A 1.120 in | CAD N/A |
68514415744 | Description N/A D4 UJNT SOLID | Material N/A Steel | Set Screw Size N/A No Setscrew | Outside Diameter N/A 0.750 in | Overall Length N/A 2.680 in | Max. Bore - No Keyway (Dim. ID1 & ID2) N/A 0.620 in15.00 mm | Static Breaking Torque N/A 768.00 in-lb | Main Pin Height (Dimension E) N/A 1.34 in | CAD N/A |
68514415774 | Description N/A D5 UJNT SOLID | Material N/A Steel | Set Screw Size N/A No Setscrew | Outside Diameter N/A 0.880 in | Overall Length N/A 3.000 in | Max. Bore - No Keyway (Dim. ID1 & ID2) N/A 0.690 in17.00 mm | Static Breaking Torque N/A 1176.00 in-lb | Main Pin Height (Dimension E) N/A 1.500 in | CAD N/A |
68514415809 | Description N/A D6 UJNT SOLID | Material N/A Steel | Set Screw Size N/A No Setscrew | Outside Diameter N/A 1.000 in | Overall Length N/A 3.380 in | Max. Bore - No Keyway (Dim. ID1 & ID2) N/A 0.750 in19.00 mm | Static Breaking Torque N/A 1560.00 in-lb | Main Pin Height (Dimension E) N/A 1.680 in | CAD N/A |
68514415841 | Description N/A D7 UJNT SOLID | Material N/A Steel | Set Screw Size N/A No Setscrew | Outside Diameter N/A 1.120 in | Overall Length N/A 3.50 in | Max. Bore - No Keyway (Dim. ID1 & ID2) N/A 0.880 in22.00 mm | Static Breaking Torque N/A 2880.00 in-lb | Main Pin Height (Dimension E) N/A 1.750 in | CAD N/A |
68514415866 | Description N/A D8 UJNT SOLID | Material N/A Steel | Set Screw Size N/A No Setscrew | Outside Diameter N/A 1.250 in | Overall Length N/A 3.75 in | Max. Bore - No Keyway (Dim. ID1 & ID2) N/A 1.000 in25.00 mm | Static Breaking Torque N/A 5220.00 in-lb | Main Pin Height (Dimension E) N/A 1.880 in | CAD N/A |
68514415919 | Description N/A D10 UJNT SOLID | Material N/A Steel | Set Screw Size N/A No Setscrew | Outside Diameter N/A 1.500 in | Overall Length N/A 4.25 in | Max. Bore - No Keyway (Dim. ID1 & ID2) N/A 1.12 in28.00 mm | Static Breaking Torque N/A 7920.00 in-lb | Main Pin Height (Dimension E) N/A 2.12 in | CAD N/A |
68514415981 | Description N/A D11 UJNT SOLID | Material N/A Steel | Set Screw Size N/A No Setscrew | Outside Diameter N/A 1.75 in | Overall Length N/A 5.00 in | Max. Bore - No Keyway (Dim. ID1 & ID2) N/A 1.25 in31 mm | Static Breaking Torque N/A 10680.00 in-lb | Main Pin Height (Dimension E) N/A 2.5 in | CAD N/A |
68514416019 | Description N/A D12 UJNT SOLID | Material N/A Steel | Set Screw Size N/A No Setscrew | Outside Diameter N/A 2.000 in | Overall Length N/A 5.440 in | Max. Bore - No Keyway (Dim. ID1 & ID2) N/A 1.5 in38 mm | Static Breaking Torque N/A 15600.00 in-lb | Main Pin Height (Dimension E) N/A 2.72 in | CAD N/A |
68514416072 | Description N/A D13 UJNT SOLID | Material N/A Steel | Set Screw Size N/A No Setscrew | Outside Diameter N/A 2.500 in | Overall Length N/A 7 in | Max. Bore - No Keyway (Dim. ID1 & ID2) N/A 1.75 in44 mm | Static Breaking Torque N/A 33120.00 in-lb | Main Pin Height (Dimension E) N/A 3.5 in | CAD N/A |
68514416117 | Description N/A D14 UJNT SOLID | Material N/A Steel | Set Screw Size N/A No Setscrew | Outside Diameter N/A 3.000 in | Overall Length N/A 9.060 in | Max. Bore - No Keyway (Dim. ID1 & ID2) N/A 2.00 in50 mm | Static Breaking Torque N/A 65400.00 in-lb | Main Pin Height (Dimension E) N/A 4.53 in | CAD N/A |