Batch CAD Cart (0)
  • Cart is empty

D Type Universal Joints with Solid Bores incorporate a standard pin and block design, and are ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard.

For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.)

1 - 13 of 13 | Results Per Page | View | Unit of Measure
1 

Part Number

Description 

Material

Set Screw Size

Outside Diameter

Overall Length

Max. Bore - No Keyway (Dim. ID1 & ID2)

Static Breaking Torque

Main Pin Height (Dimension E)

CAD

Sort by
N/A D1 UJNT SOLID N/A Steel N/A No Setscrew N/A 0.380 in N/A 1.750 in N/A 0.250 in6.00 mm N/A 110.00 in-lb N/A 0.880 in N/A CAD
N/A D2 UJNT SOLID N/A Steel N/A No Setscrew N/A 0.500 in N/A 2.000 in N/A 0.380 in9 mm N/A 378.00 in-lb N/A 1.000 in N/A CAD
N/A D3 UJNT SOLID N/A Steel N/A No Setscrew N/A 0.620 in N/A 2.250 in N/A 0.500 in12.00 mm N/A 540.00 in-lb N/A 1.120 in N/A CAD
N/A D4 UJNT SOLID N/A Steel N/A No Setscrew N/A 0.750 in N/A 2.680 in N/A 0.620 in15.00 mm N/A 768.00 in-lb N/A 1.34 in N/A CAD
N/A D5 UJNT SOLID N/A Steel N/A No Setscrew N/A 0.880 in N/A 3.000 in N/A 0.690 in17.00 mm N/A 1176.00 in-lb N/A 1.500 in N/A CAD
N/A D6 UJNT SOLID N/A Steel N/A No Setscrew N/A 1.000 in N/A 3.380 in N/A 0.750 in19.00 mm N/A 1560.00 in-lb N/A 1.680 in N/A CAD
N/A D7 UJNT SOLID N/A Steel N/A No Setscrew N/A 1.120 in N/A 3.50 in N/A 0.880 in22.00 mm N/A 2880.00 in-lb N/A 1.750 in N/A CAD
N/A D8 UJNT SOLID N/A Steel N/A No Setscrew N/A 1.250 in N/A 3.75 in N/A 1.000 in25.00 mm N/A 5220.00 in-lb N/A 1.880 in N/A CAD
N/A D10 UJNT SOLID N/A Steel N/A No Setscrew N/A 1.500 in N/A 4.25 in N/A 1.12 in28.00 mm N/A 7920.00 in-lb N/A 2.12 in N/A CAD
N/A D11 UJNT SOLID N/A Steel N/A No Setscrew N/A 1.75 in N/A 5.00 in N/A 1.25 in31 mm N/A 10680.00 in-lb N/A 2.5 in N/A CAD
N/A D12 UJNT SOLID N/A Steel N/A No Setscrew N/A 2.000 in N/A 5.440 in N/A 1.5 in38 mm N/A 15600.00 in-lb N/A 2.72 in N/A CAD
N/A D13 UJNT SOLID N/A Steel N/A No Setscrew N/A 2.500 in N/A 7 in N/A 1.75 in44 mm N/A 33120.00 in-lb N/A 3.5 in N/A CAD
N/A D14 UJNT SOLID N/A Steel N/A No Setscrew N/A 3.000 in N/A 9.060 in N/A 2.00 in50 mm N/A 65400.00 in-lb N/A 4.53 in N/A CAD
1 - 13 of 13 | Results Per Page | View | Unit of Measure
1