D Type 303 Stainless
  • Made from 303 stainless steel
  • Ideal for applications with exposure to corrosive chemicals, corrosive atmosphere, or sanitation requirements are a factor
  • Available in sizes: 4, 6, 8, 10 and 12 (Other sizes are quantity dependent)
  • Available in your choice of round, hex, splined, or keyway bore
  • Boot retaining grooves are standard. (Boots are available for purchase separately.) 
  • Lubrication is required for optimal wear – boots and lubricant extend universal joint life
  • Contact Lovejoy Engineering if you have specific questions or requirements
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size (in)

Keyway Size

Item Number

Description 

Bore A & B

Material

Set Screw Size

Keyway A & B (W x D)

Outside Diameter

Overall Length

Bore Depth (Dimension C)

Static Breaking Torque

Main Pin Height (Dimension E)

CAD

SAP Material ID

68514431161 N/A D4B-UJ-SS-3/8X3/8-NKW NSS BE N/A 0.380 in N/A 303 Stainless Steel N/A No Setscrew N/A No Keyway N/A 0.750 in N/A 2.680 in N/A 0.880 in N/A 512.00 in-lb N/A 1.34 in N/A CAD Icon (for items table) N/A
68514431166 N/A D6B-UJ-SS-1/2X1/2-NKW NSS BE N/A 1/2 in N/A 303 Stainless Steel N/A No Setscrew N/A No Keyway N/A 1.000 in N/A 3.380 in N/A 1.000 in N/A 1040.00 in-lb N/A 1.680 in N/A CAD Icon (for items table) N/A
68514431170 N/A D8B-UJ-SS-5/8X5/8-NKW NSS BE N/A 0.620 in N/A 303 Stainless Steel N/A No Setscrew N/A No Keyway N/A 1.250 in N/A 3.75 in N/A 1.060 in N/A 3480.00 in-lb N/A 1.880 in N/A CAD Icon (for items table) N/A
68514431174 N/A D10B-UJ-SS-3/4X3/4-NKW NSS BE N/A 3/4 in N/A 303 Stainless Steel N/A No Setscrew N/A No Keyway N/A 1.500 in N/A 4.25 in N/A 1.180 in N/A 5280.00 in-lb N/A 2.12 in N/A CAD Icon (for items table) N/A
D12B-UJ-SS-1X1-NKW NSS BE N/A D12B-UJ-SS-1"X1"-NKW NSS BE N/A 1 in N/A 303 Stainless Steel N/A No Setscrew N/A No Keyway N/A 2.000 in N/A 5.440 in N/A 1.500 in N/A 10400.00 in-lb N/A 2.72 in N/A N/A 101789030
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1