- Lovejoy CouplingsLovejoy Couplings
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Universal JointsUniversal Joints
- D303 Stainless Steel Universal JointsD303 Stainless Steel Universal Joints
- D Type 303 Stainless Steel with Keyway - Inch (Imperial) BoresD Type 303 Stainless Steel with Keyway - Inch (Imperial) Bores
- View Items
D Type 303 Stainless Steel with Keyway - Inch (Imperial) Bores
D Type 303 Stainless
- Made from 303 stainless steel
- Ideal for applications with exposure to corrosive chemicals, corrosive atmosphere, or sanitation requirements are a factor
- Available in sizes: 4, 6, 8, 10 and 12 (Other sizes are quantity dependent)
- Available in your choice of round, hex, splined, or keyway bore
- Boot retaining grooves are standard. (Boots are available for purchase separately.)
- Lubrication is required for optimal wear – boots and lubricant extend universal joint life
- Contact Lovejoy Engineering if you have specific questions or requirements
Item Number |
Description |
Bore A & B |
Coupling |
Material |
Set Screw Size |
Keyway A & B (W x D) |
Outside Diameter |
Bore Depth (Dimension C) |
Static Breaking Torque |
Main Pin Height (Dimension E) |
CAD |
SAP Material ID |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 68514445720 | N/A D8B-UJ-SS-5/8X5/8 | N/A 5/8 in | N/A D8B | N/A 303 Stainless Steel | N/A 1/4-20 | N/A 3/16 x 3/32 | N/A 1.250 in | N/A 1.060 in | N/A 3480.00 in-lb | N/A 1.880 in |
N/A
|
N/A |
| D12B-UJ-SS-1X1 | N/A D12B-UJ-SS-1"X1" | N/A 1 in | N/A D12B | N/A 303 Stainless Steel | N/A 5/16-18 | N/A 1/4 x 1/8 | N/A 2.000 in | N/A 1.500 in | N/A 10400.00 in-lb | N/A 2.72 in | N/A | N/A 101788904 |