Double Joint Arrangement
  • Designed with two Lovejoy D Type universal joints and a center connecting shaft
  • DD and DDX Type universal joints are tailored to your specific application requirements
  • This configuration compensates for both parallel misalignment and shaft separation
  • Round, hex, splined, or keyway bores are supplied per your requirements
  • Boot retaining grooves are standard. (Boots are available for purchase separately.)
  • Lubrication is required for optimal wear – boots and lubricant extend universal joint life
1 - 1 of 0 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size  (in)

Keyway Size  (in)

Item Number

Description 

Bore A & B

Material

Set Screw Size

Keyway A & B (W x D)

Outside Diameter

Overall Length

Bore Depth (Dimension C)

Static Breaking Torque

N/A DDX10B UJNT 3/4 KW *OAL=9.375 N/A 3/4 in N/A Steel N/A No Setscrew N/A 3/16 x 3/32 in N/A 1.500 in N/A 9.375 in N/A 1.180 in N/A 7920.00 in-lb
1 - 1 of 0 | Results Per Page | View | Unit of Measure
1