- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Universal JointsUniversal Joints
- DD & DDX Types Universal JointsDD & DDX Types Universal Joints
- DDX Type with Keyway & No Boots - Inch (Imperial) BoresDDX Type with Keyway & No Boots - Inch (Imperial) Bores
- View Items
DDX Type with Keyway & No Boots - Inch (Imperial) Bores
DOWNLOADS
DDX Type with Keyway & No Boots - Inch (Imperial) Bores
DD & DDX Types Universal Joints
Double Joint Arrangement
- Designed with two Lovejoy D Type universal joints and a center connecting shaft
- DD and DDX Type universal joints are tailored to your specific application requirements
- This configuration compensates for both parallel misalignment and shaft separation
- Round, hex, splined, or keyway bores are supplied per your requirements
- Boot retaining grooves are standard. (Boots are available for purchase separately.)
- Lubrication is required for optimal wear – boots and lubricant extend universal joint life
Item Number |
Description |
Bore A & B |
Material |
Set Screw Size |
Keyway A & B (W x D) |
Outside Diameter |
Overall Length |
Bore Depth (Dimension C) |
Static Breaking Torque |
---|---|---|---|---|---|---|---|---|---|
68514476205 | Description N/A DDX10B UJNT 3/4 KW *OAL=9.375 | Bore A & B N/A 3/4 in | Material N/A Steel | Set Screw Size N/A No Setscrew | Keyway A & B (W x D) N/A 3/16 x 3/32 in | Outside Diameter N/A 1.500 in | Overall Length N/A 9.375 in | Bore Depth (Dimension C) N/A 1.180 in | Static Breaking Torque N/A 7920.00 in-lb |