Double Joint Arrangement
  • Designed with two Lovejoy D Type universal joints and a center connecting shaft
  • DD and DDX Type universal joints are tailored to your specific application requirements
  • This configuration compensates for both parallel misalignment and shaft separation
  • Round, hex, splined, or keyway bores are supplied per your requirements
  • Boot retaining grooves are standard. (Boots are available for purchase separately.)
  • Lubrication is required for optimal wear – boots and lubricant extend universal joint life
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size    (in)

Keyway Size  (in)

Item Number

Description 

Bore A & B

Material

Set Screw Size

Keyway A & B (W x D)

Outside Diameter

Overall Length

Bore Depth (Dimension C)

Static Breaking Torque

Main Pin Height (Dimension E)

Sort by
N/A DDX14B UJNT 1-1/4X1-1/2 *OAL N/A 1-1/4 & 1-1/2 in N/A Steel N/A 3/8-16 N/A 3/8 x 3/16 & 1/4 x 1/8 in N/A 3.000 in N/A 23.56 in N/A 2.750 in N/A 65400.00 in-lb N/A 4.53 in
N/A DDX14B UJNT 1-1/4X1-1/2 *OAL N/A 1-1/4 & 1-1/2 in N/A Steel N/A 3/8-16 N/A 3/8 x 3/16 & 1/4 x 1/8 in N/A 3.000 in N/A 19.06 in N/A 2.750 in N/A 65400.00 in-lb N/A 4.53 in
1 - 2 of 2 | Results Per Page | View | Unit of Measure
1