All Product Types > ENGINEERED BEARINGS > Ball Bearings > Corrosion-Resistant Deep Groove Ball Bearings > View Items  

Corrosion-Resistant Deep Groove Ball Bearings

Check up to five results to perform an action.

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 276  1 2 3 4 5 »  

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

6200H/FVSL613 10 mm 30 mm 9 mm Open Food Grade Solid Lube 4350 N 1910 N N/A 15000 rpm CAD Icon (for items table)
6200H-2RS 10 mm 30 mm 9 mm Contact Seals Standard Industrial Grease 4350 N 1910 N 22000 rpm N/A CAD Icon (for items table)
6200H-2RS/F 10 mm 30 mm 9 mm Contact Seals Standard Food Safe Grease 4350 N 1910 N 22000 rpm N/A CAD Icon (for items table)
6200H-ZZ/F 10 mm 30 mm 9 mm Shields Standard Food Safe Grease 4350 N 1910 N 22000 rpm N/A CAD Icon (for items table)
6200H-2RS/FVSL613 10 mm 30 mm 9 mm Contact Seals Food Grade Solid Lube 4350 N 1910 N N/A 15000 rpm CAD Icon (for items table)
6300H 10 mm 35 mm 11 mm Open No Lubricant - Rust Preventative Only 6890 N 2980 N 20000 rpm N/A CAD Icon (for items table)
6300H/FVSL613 10 mm 35 mm 11 mm Open Food Grade Solid Lube 6890 N 2980 N N/A 13300 rpm CAD Icon (for items table)
6300H-2RS 10 mm 35 mm 11 mm Contact Seals Standard Industrial Grease 6890 N 2980 N 20000 rpm N/A CAD Icon (for items table)
6300H-2RS/F 10 mm 35 mm 11 mm Contact Seals Standard Food Safe Grease 6890 N 2980 N 20000 rpm N/A CAD Icon (for items table)
6300H-ZZ/F 10 mm 35 mm 11 mm Shields Standard Food Safe Grease 6890 N 2980 N 20000 rpm N/A CAD Icon (for items table)
6300H-2RS/FVSL613 10 mm 35 mm 11 mm Contact Seals Food Grade Solid Lube 6890 N 2980 N N/A 13300 rpm CAD Icon (for items table)
6001H 12 mm 28 mm 8 mm Open No Lubricant - Rust Preventative Only 4350 N 1910 N 23000 rpm N/A CAD Icon (for items table)
6001H/FVSL613 12 mm 28 mm 8 mm Open Food Grade Solid Lube 4350 N 1910 N N/A 15000 rpm CAD Icon (for items table)
6001H-2RS 12 mm 28 mm 8 mm Contact Seals Standard Industrial Grease 4350 N 1910 N 23000 rpm N/A CAD Icon (for items table)
6001H-2RS/F 12 mm 28 mm 8 mm Contact Seals Standard Food Safe Grease 4350 N 1910 N 23000 rpm N/A CAD Icon (for items table)
6001H-ZZ/F 12 mm 28 mm 8 mm Shields Standard Food Safe Grease 4350 N 1910 N 23000 rpm N/A CAD Icon (for items table)
6001H-2RS/FVSL613 12 mm 28 mm 8 mm Contact Seals Food Grade Solid Lube 4350 N 1910 N N/A 15000 rpm CAD Icon (for items table)
6201H 12 mm 32 mm 10 mm Open No Lubricant - Rust Preventative Only 5780 N 2440 N 21000 rpm N/A CAD Icon (for items table)
6201H/FVSL613 12 mm 32 mm 10 mm Open Food Grade Solid Lube 5780 N 2440 N N/A 13600 rpm CAD Icon (for items table)
6201H-2RS 12 mm 32 mm 10 mm Contact Seals Standard Industrial Grease 5780 N 2440 N 21000 rpm N/A CAD Icon (for items table)
6201H-2RS/F 12 mm 32 mm 10 mm Contact Seals Standard Food Safe Grease 5780 N 2440 N 21000 rpm N/A CAD Icon (for items table)
6201H-ZZ/F 12 mm 32 mm 10 mm Shields Standard Food Safe Grease 5780 N 2440 N 21000 rpm N/A CAD Icon (for items table)
6201H-2RS/FVSL613 12 mm 32 mm 10 mm Contact Seals Food Grade Solid Lube 5780 N 2440 N N/A 13600 rpm CAD Icon (for items table)
6301H 12 mm 37 mm 12 mm Open No Lubricant - Rust Preventative Only 8250 N 3570 N 19000 rpm N/A CAD Icon (for items table)
6301H/FVSL613 12 mm 37 mm 12 mm Open Food Grade Solid Lube 8250 N 3570 N N/A 12200 rpm CAD Icon (for items table)
  Results 26 - 50 of 276  1 2 3 4 5 »