Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Corrosion-Resistant Deep Groove Ball Bearings
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Corrosion-Resistant Deep Groove Ball Bearings > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Corrosion-Resistant Deep Groove Ball Bearings

For CAD models and more information, click Directly on the part number below.

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.





Add To Cart Request Quote
   
  Results 51 - 75 of 276 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

6301H-2RS 12 mm 37 mm 12 mm Contact Seals Standard Industrial Grease 8250 N 3570 N 19000 rpm N/A
6301H-2RS/F 12 mm 37 mm 12 mm Contact Seals Standard Food Safe Grease 8250 N 3570 N 19000 rpm N/A
6301H-ZZ/F 12 mm 37 mm 12 mm Shields Standard Food Safe Grease 8250 N 3570 N 19000 rpm N/A
6301H-2RS/FVSL613 12 mm 37 mm 12 mm Contact Seals Food Grade Solid Lube 8250 N 3570 N N/A 12200 rpm
6002H 15 mm 32 mm 9 mm Open No Lubricant - Rust Preventative Only 4750 N 2270 N 20000 rpm N/A
6002H/FVSL613 15 mm 32 mm 9 mm Open Food Grade Solid Lube 4750 N 2270 N N/A 12800 rpm
6002H-2RS 15 mm 32 mm 9 mm Contact Seals Standard Industrial Grease 4750 N 2270 N 20000 rpm N/A
6002H-2RS/F 15 mm 32 mm 9 mm Contact Seals Standard Food Safe Grease 4750 N 2270 N 20000 rpm N/A
6002H-ZZ/F 15 mm 32 mm 9 mm Shields Standard Food Safe Grease 4750 N 2270 N 20000 rpm N/A
6002H-2RS/FVSL613 15 mm 32 mm 9 mm Contact Seals Food Grade Solid Lube 4750 N 2270 N N/A 12800 rpm
6202H 15 mm 35 mm 11 mm Open No Lubricant - Rust Preventative Only 6490 N 2980 N 19000 rpm N/A
6202H/FVSL613 15 mm 35 mm 11 mm Open Food Grade Solid Lube 6490 N 2980 N N/A 12000 rpm
6202H-2RS 15 mm 35 mm 11 mm Contact Seals Standard Industrial Grease 6490 N 2980 N 19000 rpm N/A
6202H-2RS/F 15 mm 35 mm 11 mm Contact Seals Standard Food Safe Grease 6490 N 2980 N 19000 rpm N/A
6202H-ZZ/F 15 mm 35 mm 11 mm Shields Standard Food Safe Grease 6490 N 2980 N 19000 rpm N/A
6202H-2RS/FVSL613 15 mm 35 mm 11 mm Contact Seals Food Grade Solid Lube 6490 N 2980 N N/A 12000 rpm
6302H 15 mm 42 mm 13 mm Open No Lubricant - Rust Preventative Only 9690 N 4590 N 16000 rpm N/A
6302H/FVSL613 15 mm 42 mm 13 mm Open Food Grade Solid Lube 9690 N 4590 N N/A 10500 rpm
6302H-2RS 15 mm 42 mm 13 mm Contact Seals Standard Industrial Grease 9690 N 4590 N 16000 rpm N/A
6302H-2RS/F 15 mm 42 mm 13 mm Contact Seals Standard Food Safe Grease 9690 N 4590 N 16000 rpm N/A
6302H-ZZ/F 15 mm 42 mm 13 mm Shields Standard Food Safe Grease 9690 N 4590 N 16000 rpm N/A
6302H-2RS/FVSL613 15 mm 42 mm 13 mm Contact Seals Food Grade Solid Lube 9690 N 4590 N N/A 10500 rpm
6003H 17 mm 35 mm 10 mm Open No Lubricant - Rust Preventative Only 5100 N 2610 N 19000 rpm N/A
6003H/FVSL613 17 mm 35 mm 10 mm Open Food Grade Solid Lube 5100 N 2610 N N/A 11500 rpm
6003H-2RS 17 mm 35 mm 10 mm Contact Seals Standard Industrial Grease 5100 N 2610 N 19000 rpm N/A
  Results 51 - 75 of 276  1 2 3 4 5 »  
<