All Product Types > ENGINEERED BEARINGS > Ball Bearings > Corrosion-Resistant Deep Groove Ball Bearings > View Items  

Corrosion-Resistant Deep Groove Ball Bearings

Check up to five results to perform an action.

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 101 - 125 of 276  1 2 3 4 5 »  

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

6204H-ZZ/F 20 mm 47 mm 14 mm Shields Standard Food Safe Grease 10900 N 5320 N 15000 rpm N/A CAD Icon (for items table)
6204H-2RS/FVSL613 20 mm 47 mm 14 mm Contact Seals Food Grade Solid Lube 10900 N 5320 N N/A 9000 rpm CAD Icon (for items table)
6304H 20 mm 52 mm 15 mm Open No Lubricant - Rust Preventative Only 13520 N 6630 N 13000 rpm N/A CAD Icon (for items table)
6304H/FVSL613 20 mm 52 mm 15 mm Open Food Grade Solid Lube 13520 N 6630 N N/A 8300 rpm CAD Icon (for items table)
6304H-2RS 20 mm 52 mm 15 mm Contact Seals Standard Industrial Grease 13520 N 6630 N 13000 rpm N/A CAD Icon (for items table)
6304H-2RS/F 20 mm 52 mm 15 mm Contact Seals Standard Food Safe Grease 13520 N 6630 N 13000 rpm N/A CAD Icon (for items table)
6304H-ZZ/F 20 mm 52 mm 15 mm Shields Standard Food Safe Grease 13520 N 6630 N 13000 rpm N/A CAD Icon (for items table)
6304H-2RS/FVSL613 20 mm 52 mm 15 mm Contact Seals Food Grade Solid Lube 13520 N 6630 N N/A 8300 rpm CAD Icon (for items table)
6005H 25 mm 47 mm 12 mm Open No Lubricant - Rust Preventative Only 8550 N 4680 N 14000 rpm N/A CAD Icon (for items table)
6005H/FVSL613 25 mm 47 mm 12 mm Open Food Grade Solid Lube 8550 N 4680 N N/A 8300 rpm CAD Icon (for items table)
6005H-2RS 25 mm 47 mm 12 mm Contact Seals Standard Industrial Grease 8550 N 4680 N 14000 rpm N/A CAD Icon (for items table)
6005H-2RS/F 25 mm 47 mm 12 mm Contact Seals Standard Food Safe Grease 8550 N 4680 N 14000 rpm N/A CAD Icon (for items table)
6005H-ZZ/F 25 mm 47 mm 12 mm Shields Standard Food Safe Grease 8550 N 4680 N 14000 rpm N/A CAD Icon (for items table)
6005H-2RS/FVSL613 25 mm 47 mm 12 mm Contact Seals Food Grade Solid Lube 8550 N 4680 N N/A 8300 rpm CAD Icon (for items table)
6205H 25 mm 52 mm 15 mm Open No Lubricant - Rust Preventative Only 11900 N 6300 N 14000 rpm N/A CAD Icon (for items table)
6205H/FVSL613 25 mm 52 mm 15 mm Open Food Grade Solid Lube 11900 N 6300 N N/A 7800 rpm CAD Icon (for items table)
6205H-2RS 25 mm 52 mm 15 mm Contact Seals Standard Industrial Grease 11900 N 6300 N 14000 rpm N/A CAD Icon (for items table)
6205H-2RS/F 25 mm 52 mm 15 mm Contact Seals Standard Food Safe Grease 11900 N 6300 N 14000 rpm N/A CAD Icon (for items table)
6205H-ZZ/F 25 mm 52 mm 15 mm Shields Standard Food Safe Grease 11900 N 6300 N 14000 rpm N/A CAD Icon (for items table)
6205H-2RS/FVSL613 25 mm 52 mm 15 mm Contact Seals Food Grade Solid Lube 11900 N 6300 N N/A 7800 rpm CAD Icon (for items table)
6305H 25 mm 62 mm 17 mm Open No Lubricant - Rust Preventative Only 17510 N 9520 N 12000 rpm N/A CAD Icon (for items table)
6305H/FVSL613 25 mm 62 mm 17 mm Open Food Grade Solid Lube 17510 N 9520 N N/A 6900 rpm CAD Icon (for items table)
6305H-2RS 25 mm 62 mm 17 mm Contact Seals Standard Industrial Grease 17510 N 9520 N 12000 rpm N/A CAD Icon (for items table)
6305H-2RS/F 25 mm 62 mm 17 mm Contact Seals Standard Food Safe Grease 17510 N 9520 N 12000 rpm N/A CAD Icon (for items table)
6305H-ZZ/F 25 mm 62 mm 17 mm Shields Standard Food Safe Grease 17510 N 9520 N 12000 rpm N/A CAD Icon (for items table)
  Results 101 - 125 of 276  1 2 3 4 5 »