All Product Types > ENGINEERED BEARINGS > Ball Bearings > Corrosion-Resistant Deep Groove Ball Bearings > View Items  

Corrosion-Resistant Deep Groove Ball Bearings

Check up to five results to perform an action.

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 126 - 150 of 276 « 6 7 8 9 10 »  

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

6305H-2RS/FVSL613 25 mm 62 mm 17 mm Contact Seals Food Grade Solid Lube 17510 N 9520 N N/A 6900 rpm CAD Icon (for items table)
6006H 30 mm 55 mm 13 mm Open No Lubricant - Rust Preventative Only 11200 N 6620 N 12000 rpm N/A CAD Icon (for items table)
6006H/FVSL613 30 mm 55 mm 13 mm Open Food Grade Solid Lube 11200 N 6620 N N/A 7100 rpm CAD Icon (for items table)
6006H-2RS 30 mm 55 mm 13 mm Contact Seals Standard Industrial Grease 11200 N 6620 N 12000 rpm N/A CAD Icon (for items table)
6006H-2RS/F 30 mm 55 mm 13 mm Contact Seals Standard Food Safe Grease 11200 N 6620 N 12000 rpm N/A CAD Icon (for items table)
6006H-ZZ/F 30 mm 55 mm 13 mm Shields Standard Food Safe Grease 11200 N 6620 N 12000 rpm N/A CAD Icon (for items table)
6006H-2RS/FVSL613 30 mm 55 mm 13 mm Contact Seals Food Grade Solid Lube 11200 N 6620 N N/A 7100 rpm CAD Icon (for items table)
6206H 30 mm 62 mm 16 mm Open No Lubricant - Rust Preventative Only 16500 N 9070 N 11000 rpm N/A CAD Icon (for items table)
6206H/FVSL613 30 mm 62 mm 16 mm Open Food Grade Solid Lube 16500 N 9070 N N/A 6500 rpm CAD Icon (for items table)
6206H-2RS 30 mm 62 mm 16 mm Contact Seals Standard Industrial Grease 16500 N 9070 N 11000 rpm N/A CAD Icon (for items table)
6206H-2RS/F 30 mm 62 mm 16 mm Contact Seals Standard Food Safe Grease 16500 N 9070 N 11000 rpm N/A CAD Icon (for items table)
6206H-ZZ/F 30 mm 62 mm 16 mm Shields Standard Food Safe Grease 16500 N 9070 N 11000 rpm N/A CAD Icon (for items table)
6206H-2RS/FVSL613 30 mm 62 mm 16 mm Contact Seals Food Grade Solid Lube 16500 N 9070 N N/A 6500 rpm CAD Icon (for items table)
6306H 30 mm 72 mm 19 mm Open No Lubricant - Rust Preventative Only 22610 N 12750 N 10000 rpm N/A CAD Icon (for items table)
6306H/FVSL613 30 mm 72 mm 19 mm Open Food Grade Solid Lube 22610 N 12750 N N/A 5900 rpm CAD Icon (for items table)
6306H-2RS 30 mm 72 mm 19 mm Contact Seals Standard Industrial Grease 22610 N 12750 N 10000 rpm N/A CAD Icon (for items table)
6306H-2RS/F 30 mm 72 mm 19 mm Contact Seals Standard Food Safe Grease 22610 N 12750 N 10000 rpm N/A CAD Icon (for items table)
6306H-ZZ/F 30 mm 72 mm 19 mm Shields Standard Food Safe Grease 22610 N 12750 N 10000 rpm N/A CAD Icon (for items table)
6306H-2RS/FVSL613 30 mm 72 mm 19 mm Contact Seals Food Grade Solid Lube 22610 N 12750 N N/A 5900 rpm CAD Icon (for items table)
6007H 35 mm 62 mm 14 mm Open No Lubricant - Rust Preventative Only 13600 N 8240 N 11000 rpm N/A CAD Icon (for items table)
6007H/FVSL613 35 mm 62 mm 14 mm Open Food Grade Solid Lube 13600 N 8240 N N/A 6200 rpm CAD Icon (for items table)
6007H-2RS 35 mm 62 mm 14 mm Contact Seals Standard Industrial Grease 13600 N 8240 N 11000 rpm N/A CAD Icon (for items table)
6007H-2RS/F 35 mm 62 mm 14 mm Contact Seals Standard Food Safe Grease 13600 N 8240 N 11000 rpm N/A CAD Icon (for items table)
6007H-ZZ/F 35 mm 62 mm 14 mm Shields Standard Food Safe Grease 13600 N 8240 N 11000 rpm N/A CAD Icon (for items table)
6007H-2RS/FVSL613 35 mm 62 mm 14 mm Contact Seals Food Grade Solid Lube 13600 N 8240 N N/A 6200 rpm CAD Icon (for items table)
  Results 126 - 150 of 276 « 6 7 8 9 10 »