All Product Types > ENGINEERED BEARINGS > Ball Bearings > Corrosion-Resistant Deep Groove Ball Bearings > View Items  

Corrosion-Resistant Deep Groove Ball Bearings

Check up to five results to perform an action.

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 201 - 225 of 276 « 6 7 8 9 10 »  

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

61900H-2RS 10 mm 22 mm 6 mm Contact Seals Standard Industrial Grease 2290 N 1020 N 31000 rpm 31000 rpm CAD Icon (for items table)
61900H-2RS/F 10 mm 22 mm 6 mm Contact Seals Standard Food Safe Grease 2290 N 1020 N 31000 rpm 31000 rpm CAD Icon (for items table)
61900H-ZZ/F 10 mm 22 mm 6 mm Shields Standard Food Safe Grease 2290 N 1020 N 31000 rpm 31000 rpm CAD Icon (for items table)
61900H-2RS/FVSL613 10 mm 22 mm 6 mm Contact Seals Food Grade Solid Lube 2290 N 1020 N N/A 18800 rpm CAD Icon (for items table)
61901H 12 mm 24 mm 6 mm Open No Lubricant - Rust Preventative Only 2460 N 1170 N 28000 rpm 33000 rpm CAD Icon (for items table)
61901H/FVSL613 12 mm 24 mm 6 mm Open Food Grade Solid Lube 2460 N 1170 N N/A 16700 rpm CAD Icon (for items table)
61901H-2RS 12 mm 24 mm 6 mm Contact Seals Standard Industrial Grease 2460 N 1170 N 28000 rpm 28000 rpm CAD Icon (for items table)
61901H-2RS/F 12 mm 24 mm 6 mm Contact Seals Standard Food Safe Grease 2460 N 1170 N 28000 rpm 28000 rpm CAD Icon (for items table)
61901H-ZZ/F 12 mm 24 mm 6 mm Shields Standard Food Safe Grease 2460 N 1170 N 28000 rpm 28000 rpm CAD Icon (for items table)
61901H-2RS/FVSL613 12 mm 24 mm 6 mm Contact Seals Food Grade Solid Lube 2460 N 1170 N N/A 16700 rpm CAD Icon (for items table)
61902H 15 mm 28 mm 7 mm Open No Lubricant - Rust Preventative Only 3670 N 1810 N 24000 rpm 29000 rpm CAD Icon (for items table)
61902H/FVSL613 15 mm 28 mm 7 mm Open Food Grade Solid Lube 3670 N 1810 N N/A 14000 rpm CAD Icon (for items table)
61902H-2RS 15 mm 28 mm 7 mm Contact Seals Standard Industrial Grease 3670 N 1810 N 24000 rpm 24000 rpm CAD Icon (for items table)
61902H-2RS/F 15 mm 28 mm 7 mm Contact Seals Standard Food Safe Grease 3670 N 1810 N 24000 rpm 24000 rpm CAD Icon (for items table)
61902H-ZZ/F 15 mm 28 mm 7 mm Shields Standard Food Safe Grease 3670 N 1810 N 24000 rpm 24000 rpm CAD Icon (for items table)
61902H-2RS/FVSL613 15 mm 28 mm 7 mm Contact Seals Food Grade Solid Lube 3670 N 1810 N N/A 14000 rpm CAD Icon (for items table)
61903H 17 mm 30 mm 7 mm Open No Lubricant - Rust Preventative Only 3900 N 2050 N 22000 rpm 26000 rpm CAD Icon (for items table)
61903H/FVSL613 17 mm 30 mm 7 mm Open Food Grade Solid Lube 3900 N 2050 N N/A 12800 rpm CAD Icon (for items table)
61903H-2RS 17 mm 30 mm 7 mm Contact Seals Standard Industrial Grease 3900 N 2050 N 22000 rpm 22000 rpm CAD Icon (for items table)
61903H-2RS/F 17 mm 30 mm 7 mm Contact Seals Standard Food Safe Grease 3900 N 2050 N 22000 rpm 22000 rpm CAD Icon (for items table)
61903H-ZZ/F 17 mm 30 mm 7 mm Shields Standard Food Safe Grease 3900 N 2050 N 22000 rpm 22000 rpm CAD Icon (for items table)
61903H-2RS/FVSL613 17 mm 30 mm 7 mm Contact Seals Food Grade Solid Lube 3900 N 2050 N N/A 12800 rpm CAD Icon (for items table)
61904H 20 mm 37 mm 9 mm Open No Lubricant - Rust Preventative Only 5420 N 2950 N 19000 rpm 22000 rpm CAD Icon (for items table)
61904H/FVSL613 20 mm 37 mm 9 mm Open Food Grade Solid Lube 5420 N 2950 N N/A 10500 rpm CAD Icon (for items table)
61904H-2RS 20 mm 37 mm 9 mm Contact Seals Standard Industrial Grease 5420 N 2950 N 19000 rpm 19000 rpm CAD Icon (for items table)
  Results 201 - 225 of 276 « 6 7 8 9 10 »