3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Timken’s deep groove ball bearings deliver reliable performance in a wide range of applications and conditions. With super-finished raceways and controlled geometries, our premium design helps ensure consistent quality.
Clear
Filter
Clearance
Bore Size d (mm)
Features
Bearing Type
Outside Diameter D (mm)
Outside Ring Width B (mm)
Cr - Dynamic Load Rating (kN)
C0r - Static Load Rating (kN)
Part Number |
Bore Size d |
Features |
Bearing Type |
Outside Diameter D |
Outside Ring Width B |
Cr - Dynamic Load Rating |
C0r - Static Load Rating |
Grease Reference Speed |
Oil Reference Speed |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
6000 | N/A 10 mm | N/A Open | N/A Standard DGBB | N/A 26.000 mm | N/A 8.000 mm | N/A 4.6 kN | N/A 2 kN | N/A 26000 rpm | N/A 38000 rpm |
N/A ![]() |
6000-ZZ | N/A 10 mm | N/A Shields | N/A Standard DGBB | N/A 26.000 mm | N/A 8.000 mm | N/A 4.6 kN | N/A 2 kN | N/A 26000 rpm | N/A 38000 rpm |
N/A ![]() |
6000-2RS | N/A 10 mm | N/A Contact Seals | N/A Standard DGBB | N/A 26.000 mm | N/A 8.000 mm | N/A 4.6 kN | N/A 2 kN | N/A 26000 rpm | N/A 38000 rpm |
N/A ![]() |
6000-2RZ | N/A 10 mm | N/A Non-Contact Seals | N/A Standard DGBB | N/A 26.000 mm | N/A 8.000 mm | N/A 4.6 kN | N/A 2 kN | N/A 26000 rpm | N/A 38000 rpm |
N/A ![]() |
6000-N | N/A 10 mm | N/A O.D. Groove | N/A Standard DGBB | N/A 26.000 mm | N/A 8.000 mm | N/A 4.6 kN | N/A 2 kN | N/A 26000 rpm | N/A 38000 rpm |
N/A ![]() |
6000-NR | N/A 10 mm | N/A Snap Ring | N/A Standard DGBB | N/A 26.000 mm | N/A 8.000 mm | N/A 4.6 kN | N/A 2 kN | N/A 26000 rpm | N/A 38000 rpm |
N/A ![]() |
6300-2RZ | N/A 10 mm | N/A Non-Contact Seals | N/A Standard DGBB | N/A 35.000 mm | N/A 11.000 mm | N/A 8.1 kN | N/A 3.5 kN | N/A 20000 rpm | N/A 29000 rpm |
N/A ![]() |
6300-N | N/A 10 mm | N/A O.D. Groove | N/A Standard DGBB | N/A 35.000 mm | N/A 11.000 mm | N/A 8.1 kN | N/A 3.5 kN | N/A 20000 rpm | N/A 29000 rpm |
N/A ![]() |
6300-NR | N/A 10 mm | N/A Snap Ring | N/A Standard DGBB | N/A 35.000 mm | N/A 11.000 mm | N/A 8.1 kN | N/A 3.5 kN | N/A 20000 rpm | N/A 29000 rpm |
N/A ![]() |
6001 | N/A 12 mm | N/A Open | N/A Standard DGBB | N/A 28.000 mm | N/A 8.000 mm | N/A 5.1 kN | N/A 2.4 kN | N/A 23000 rpm | N/A 33000 rpm |
N/A ![]() |
6001-ZZ | N/A 12 mm | N/A Shields | N/A Standard DGBB | N/A 28.000 mm | N/A 8.000 mm | N/A 5.1 kN | N/A 2.4 kN | N/A 23000 rpm | N/A 33000 rpm |
N/A ![]() |
6001-2RS | N/A 12 mm | N/A Contact Seals | N/A Standard DGBB | N/A 28.000 mm | N/A 8.000 mm | N/A 5.1 kN | N/A 2.4 kN | N/A 23000 rpm | N/A 33000 rpm |
N/A ![]() |
6001-2RZ | N/A 12 mm | N/A Non-Contact Seals | N/A Standard DGBB | N/A 28.000 mm | N/A 8.000 mm | N/A 5.1 kN | N/A 2.4 kN | N/A 23000 rpm | N/A 33000 rpm |
N/A ![]() |
6001-N | N/A 12 mm | N/A O.D. Groove | N/A Standard DGBB | N/A 28.000 mm | N/A 8.000 mm | N/A 5.1 kN | N/A 2.4 kN | N/A 23000 rpm | N/A 33000 rpm |
N/A ![]() |
6001-NR | N/A 12 mm | N/A Snap Ring | N/A Standard DGBB | N/A 28.000 mm | N/A 8.000 mm | N/A 5.1 kN | N/A 2.4 kN | N/A 23000 rpm | N/A 33000 rpm |
N/A ![]() |
6201 | N/A 12 mm | N/A Open | N/A Standard DGBB | N/A 32.000 mm | N/A 10.000 mm | N/A 6.8 kN | N/A 3 kN | N/A 21000 rpm | N/A 30000 rpm |
N/A ![]() |
6201-ZZ | N/A 12 mm | N/A Shields | N/A Standard DGBB | N/A 32.000 mm | N/A 10.000 mm | N/A 6.8 kN | N/A 3 kN | N/A 21000 rpm | N/A 30000 rpm |
N/A ![]() |
6201-2RS | N/A 12 mm | N/A Contact Seals | N/A Standard DGBB | N/A 32.000 mm | N/A 10.000 mm | N/A 6.8 kN | N/A 3 kN | N/A 21000 rpm | N/A 30000 rpm |
N/A ![]() |
6201-2RZ | N/A 12 mm | N/A Non-Contact Seals | N/A Standard DGBB | N/A 32.000 mm | N/A 10.000 mm | N/A 6.8 kN | N/A 3 kN | N/A 21000 rpm | N/A 30000 rpm |
N/A ![]() |
6201-N | N/A 12 mm | N/A O.D. Groove | N/A Standard DGBB | N/A 32.000 mm | N/A 10.000 mm | N/A 6.8 kN | N/A 3 kN | N/A 21000 rpm | N/A 30000 rpm |
N/A ![]() |
6201-NR | N/A 12 mm | N/A Snap Ring | N/A Standard DGBB | N/A 32.000 mm | N/A 10.000 mm | N/A 6.8 kN | N/A 3 kN | N/A 21000 rpm | N/A 30000 rpm |
N/A ![]() |
6301 | N/A 12 mm | N/A Open | N/A Standard DGBB | N/A 37.000 mm | N/A 12.000 mm | N/A 9.70 kN | N/A 4.2 kN | N/A 19000 rpm | N/A 27000 rpm |
N/A ![]() |
6301-ZZ | N/A 12 mm | N/A Shields | N/A Standard DGBB | N/A 37.000 mm | N/A 12.000 mm | N/A 9.70 kN | N/A 4.2 kN | N/A 19000 rpm | N/A 27000 rpm |
N/A ![]() |
6301-2RS | N/A 12 mm | N/A Contact Seals | N/A Standard DGBB | N/A 37.000 mm | N/A 12.000 mm | N/A 9.70 kN | N/A 4.2 kN | N/A 19000 rpm | N/A 27000 rpm |
N/A ![]() |
6301-2RZ | N/A 12 mm | N/A Non-Contact Seals | N/A Standard DGBB | N/A 37.000 mm | N/A 12.000 mm | N/A 9.70 kN | N/A 4.2 kN | N/A 19000 rpm | N/A 27000 rpm |
N/A ![]() |