3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Radial ball bearings consist of an inner and outer ring with a cage containing a complement of precision balls. The standard Conrad-type bearing has a deep-groove construction capable of handling radial and axial loads from either direction in versatile designs that permit relatively high-speed operation.
In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.
Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.
Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
1 2
Clear
Filter
d - Bore (mm)
d - Bore (in)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Ce - Dynamic Radial Rating (N)
Ce - Dynamic Radial Rating (lbf)
Limiting Speed (Grease) (rpm)
Limiting Speed (Oil) (rpm)
Timken Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Ce - Dynamic Radial Rating |
C0 - Static Radial Rating |
Limiting Speed (Grease) |
Limiting Speed (Oil) |
Ball Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
300K | d - Bore N/A 10.000 mm0.3937 in | D - Outer Diameter N/A 35.000 mm1.3780 in | Bearing Width N/A 11.000 mm0.4331 in | Ce - Dynamic Radial Rating N/A 9200 N2080 lbf | C0 - Static Radial Rating N/A 3460 N780 lbf | Limiting Speed (Grease) N/A 13330 rpm | Limiting Speed (Oil) N/A 15560 rpm | Ball Type N/A Steel |
CAD
N/A ![]() |
301K | d - Bore N/A 12.000 mm0.4724 in | D - Outer Diameter N/A 37.000 mm1.4567 in | Bearing Width N/A 12.000 mm0.4724 in | Ce - Dynamic Radial Rating N/A 9400 N2120 lbf | C0 - Static Radial Rating N/A 3620 N815 lbf | Limiting Speed (Grease) N/A 12250 rpm | Limiting Speed (Oil) N/A 14290 rpm | Ball Type N/A Steel |
CAD
N/A ![]() |
302K | d - Bore N/A 15.000 mm0.5906 in | D - Outer Diameter N/A 42.000 mm1.6535 in | Bearing Width N/A 13.000 mm0.5118 in | Ce - Dynamic Radial Rating N/A 13300 N3000 lbf | C0 - Static Radial Rating N/A 5240 N1180 lbf | Limiting Speed (Grease) N/A 10530 rpm | Limiting Speed (Oil) N/A 12280 rpm | Ball Type N/A Steel |
CAD
N/A ![]() |
203K | d - Bore N/A 17.000 mm0.6693 in | D - Outer Diameter N/A 40.000 mm1.5748 in | Bearing Width N/A 12.000 mm0.4724 in | Ce - Dynamic Radial Rating N/A 10900 N2450 lbf | C0 - Static Radial Rating N/A 4700 N1060 lbf | Limiting Speed (Grease) N/A 10530 rpm | Limiting Speed (Oil) N/A 12280 rpm | Ball Type N/A Steel |
CAD
N/A ![]() |
303K | d - Bore N/A 17.000 mm0.6693 in | D - Outer Diameter N/A 47.000 mm1.8504 in | Bearing Width N/A 14.000 mm0.5512 in | Ce - Dynamic Radial Rating N/A 15300 N3450 lbf | C0 - Static Radial Rating N/A 6550 N1460 lbf | Limiting Speed (Grease) N/A 9370 rpm | Limiting Speed (Oil) N/A 10940 rpm | Ball Type N/A Steel |
CAD
N/A ![]() |
9104K | d - Bore N/A 20.000 mm0.7874 in | D - Outer Diameter N/A 42.000 mm1.6535 in | Bearing Width N/A 12.000 mm0.4724 in | Ce - Dynamic Radial Rating N/A 10700 N2400 lbf | C0 - Static Radial Rating N/A 5000 N1120 lbf | Limiting Speed (Grease) N/A 9680 rpm | Limiting Speed (Oil) N/A 11290 rpm | Ball Type N/A Steel |
CAD
N/A ![]() |
204K | d - Bore N/A 20.000 mm0.7874 in | D - Outer Diameter N/A 47.000 mm1.8504 in | Bearing Width N/A 14.000 mm0.5512 in | Ce - Dynamic Radial Rating N/A 14400 N3250 lbf | C0 - Static Radial Rating N/A 6500 N1460 lbf | Limiting Speed (Grease) N/A 8960 rpm | Limiting Speed (Oil) N/A 10450 rpm | Ball Type N/A Steel |
CAD
N/A ![]() |
304K | d - Bore N/A 20.000 mm0.7874 in | D - Outer Diameter N/A 52.000 mm2.0472 in | Bearing Width N/A 15.000 mm0.5906 in | Ce - Dynamic Radial Rating N/A 17900 N4050 lbf | C0 - Static Radial Rating N/A 7800 N1760 lbf | Limiting Speed (Grease) N/A 8330 rpm | Limiting Speed (Oil) N/A 9720 rpm | Ball Type N/A Steel |
CAD
N/A ![]() |
9105K | d - Bore N/A 25.000 mm0.9843 in | D - Outer Diameter N/A 47.000 mm1.8504 in | Bearing Width N/A 12.000 mm0.4724 in | Ce - Dynamic Radial Rating N/A 11300 N2550 lbf | C0 - Static Radial Rating N/A 5740 N1290 lbf | Limiting Speed (Grease) N/A 8330 rpm | Limiting Speed (Oil) N/A 9720 rpm | Ball Type N/A Steel |
CAD
N/A ![]() |
205K | d - Bore N/A 25.000 mm0.9843 in | D - Outer Diameter N/A 52.000 mm2.0472 in | Bearing Width N/A 15.000 mm0.5906 in | Ce - Dynamic Radial Rating N/A 16000 N3600 lbf | C0 - Static Radial Rating N/A 7800 N1760 lbf | Limiting Speed (Grease) N/A 7780 rpm | Limiting Speed (Oil) N/A 9070 rpm | Ball Type N/A Steel |
CAD
N/A ![]() |
305K | d - Bore N/A 25.000 mm0.9843 in | D - Outer Diameter N/A 62.000 mm2.4409 in | Bearing Width N/A 17.000 mm0.6693 in | Ce - Dynamic Radial Rating N/A 26600 N6000 lbf | C0 - Static Radial Rating N/A 12200 N2750 lbf | Limiting Speed (Grease) N/A 6900 rpm | Limiting Speed (Oil) N/A 8050 rpm | Ball Type N/A Steel |
CAD
N/A ![]() |
9106K | d - Bore N/A 30.000 mm1.1811 in | D - Outer Diameter N/A 55.000 mm2.1654 in | Bearing Width N/A 13.000 mm0.5118 in | Ce - Dynamic Radial Rating N/A 14600 N3350 lbf | C0 - Static Radial Rating N/A 8010 N1800 lbf | Limiting Speed (Grease) N/A 6960 rpm | Limiting Speed (Oil) N/A 8120 rpm | Ball Type N/A Steel |
CAD
N/A ![]() |
9107K | d - Bore N/A 35.000 mm1.3780 in | D - Outer Diameter N/A 62.000 mm2.4409 in | Bearing Width N/A 14.000 mm0.5512 in | Ce - Dynamic Radial Rating N/A 18000 N4050 lbf | C0 - Static Radial Rating N/A 9960 N2240 lbf | Limiting Speed (Grease) N/A 6190 rpm | Limiting Speed (Oil) N/A 7220 rpm | Ball Type N/A Steel |
CAD
N/A ![]() |
9108K | d - Bore N/A 40.000 mm1.5748 in | D - Outer Diameter N/A 68.000 mm2.6772 in | Bearing Width N/A 15.000 mm0.5906 in | Ce - Dynamic Radial Rating N/A 20000 N4500 lbf | C0 - Static Radial Rating N/A 12200 N2750 lbf | Limiting Speed (Grease) N/A 5560 rpm | Limiting Speed (Oil) N/A 6480 rpm | Ball Type N/A Steel |
CAD
N/A ![]() |
208K | d - Bore N/A 40.000 mm1.5748 in | D - Outer Diameter N/A 80.000 mm3.1496 in | Bearing Width N/A 18.000 mm0.7087 in | Ce - Dynamic Radial Rating N/A 36200 N8130 lbf | C0 - Static Radial Rating N/A 19800 N4460 lbf | Limiting Speed (Grease) N/A 5000 rpm | Limiting Speed (Oil) N/A 5830 rpm | Ball Type N/A Steel |
CAD
N/A ![]() |
308K | d - Bore N/A 40.000 mm1.5748 in | D - Outer Diameter N/A 90.000 mm3.5433 in | Bearing Width N/A 23.000 mm0.9055 in | Ce - Dynamic Radial Rating N/A 50600 N11400 lbf | C0 - Static Radial Rating N/A 25900 N5850 lbf | Limiting Speed (Grease) N/A 4620 rpm | Limiting Speed (Oil) N/A 5380 rpm | Ball Type N/A Steel |
CAD
N/A ![]() |
209K | d - Bore N/A 45.000 mm1.7717 in | D - Outer Diameter N/A 85.000 mm3.3465 in | Bearing Width N/A 19.000 mm0.7480 in | Ce - Dynamic Radial Rating N/A 36300 N8160 lbf | C0 - Static Radial Rating N/A 20500 N4600 lbf | Limiting Speed (Grease) N/A 4620 rpm | Limiting Speed (Oil) N/A 5380 rpm | Ball Type N/A Steel |
CAD
N/A ![]() |
309K | d - Bore N/A 45.000 mm1.7717 in | D - Outer Diameter N/A 100.000 mm3.9370 in | Bearing Width N/A 25.000 mm0.9843 in | Ce - Dynamic Radial Rating N/A 59500 N13400 lbf | C0 - Static Radial Rating N/A 31500 N7100 lbf | Limiting Speed (Grease) N/A 4140 rpm | Limiting Speed (Oil) N/A 4830 rpm | Ball Type N/A Steel |
CAD
N/A ![]() |
210K | d - Bore N/A 50.000 mm1.9685 in | D - Outer Diameter N/A 90.000 mm3.5433 in | Bearing Width N/A 20.000 mm0.7874 in | Ce - Dynamic Radial Rating N/A 40000 N9000 lbf | C0 - Static Radial Rating N/A 23100 N5200 lbf | Limiting Speed (Grease) N/A 4290 rpm | Limiting Speed (Oil) N/A 5000 rpm | Ball Type N/A Steel |
CAD
N/A ![]() |
310K | d - Bore N/A 50.000 mm1.9685 in | D - Outer Diameter N/A 110.000 mm4.3307 in | Bearing Width N/A 27.000 mm1.0630 in | Ce - Dynamic Radial Rating N/A 69300 N15600 lbf | C0 - Static Radial Rating N/A 37700 N8500 lbf | Limiting Speed (Grease) N/A 3750 rpm | Limiting Speed (Oil) N/A 4380 rpm | Ball Type N/A Steel |
CAD
N/A ![]() |
211K | d - Bore N/A 55.000 mm2.1654 in | D - Outer Diameter N/A 100.000 mm3.9370 in | Bearing Width N/A 21.000 mm0.8268 in | Ce - Dynamic Radial Rating N/A 49000 N11000 lbf | C0 - Static Radial Rating N/A 29100 N6550 lbf | Limiting Speed (Grease) N/A 3870 rpm | Limiting Speed (Oil) N/A 4520 rpm | Ball Type N/A Steel |
CAD
N/A ![]() |
311K | d - Bore N/A 55.000 mm2.1654 in | D - Outer Diameter N/A 120.000 mm4.7244 in | Bearing Width N/A 29.000 mm1.1417 in | Ce - Dynamic Radial Rating N/A 81200 N18300 lbf | C0 - Static Radial Rating N/A 44400 N10000 lbf | Limiting Speed (Grease) N/A 3430 rpm | Limiting Speed (Oil) N/A 4000 rpm | Ball Type N/A Steel |
CAD
N/A ![]() |
212K | d - Bore N/A 60.000 mm2.3622 in | D - Outer Diameter N/A 110.000 mm4.3307 in | Bearing Width N/A 22.000 mm0.8661 in | Ce - Dynamic Radial Rating N/A 62100 N13400 lbf | C0 - Static Radial Rating N/A 35500 N8000 lbf | Limiting Speed (Grease) N/A 3530 rpm | Limiting Speed (Oil) N/A 4120 rpm | Ball Type N/A Steel |
CAD
N/A ![]() |
312K | d - Bore N/A 60.000 mm2.3622 in | D - Outer Diameter N/A 130.000 mm5.1181 in | Bearing Width N/A 31.000 mm1.2205 in | Ce - Dynamic Radial Rating N/A 92300 N20800 lbf | C0 - Static Radial Rating N/A 51500 N11600 lbf | Limiting Speed (Grease) N/A 3160 rpm | Limiting Speed (Oil) N/A 3680 rpm | Ball Type N/A Steel |
CAD
N/A ![]() |
313K | d - Bore N/A 65.000 mm2.5591 in | D - Outer Diameter N/A 140.000 mm5.5118 in | Bearing Width N/A 33.000 mm1.2992 in | Ce - Dynamic Radial Rating N/A 104000 N23600 lbf | C0 - Static Radial Rating N/A 59500 N13400 lbf | Limiting Speed (Grease) N/A 2930 rpm | Limiting Speed (Oil) N/A 3410 rpm | Ball Type N/A Steel |
CAD
N/A ![]() |
1 2