3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Radial ball bearings consist of an inner and outer ring with a cage containing a complement of precision balls. The standard Conrad-type bearing has a deep-groove construction capable of handling radial and axial loads from either direction in versatile designs that permit relatively high-speed operation.
In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.
Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.
Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
Clear
Filter
d - Bore (mm)
d - Bore (in)
D - Outer Diameter (mm)
D - Outer Diameter (in)
Bearing Width (mm)
Bearing Width (in)
Ce - Dynamic Radial Rating (N)
Ce - Dynamic Radial Rating (lbf)
Limiting Speed (Grease) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Ce - Dynamic Radial Rating |
C0 - Static Radial Rating |
Limiting Speed (Grease) |
Limiting Speed (Oil) |
Ball Type |
Cage Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
AS3K FS50000 | N/A 9.53 mm0.375 in | N/A 22.23 mm0.875 in | N/A 5.56 mm0.2188 in | N/A 3700 N830 lbf | N/A 1420 N320 lbf | N/A 18748 rpm | N/A 21872 rpm | N/A STEEL | N/A |
N/A ![]() |
104K | N/A 20.00 mm0.7874 in | N/A 42.00 mm1.6535 in | N/A 9.000 mm0.3543 in | N/A 10100 N2270 lbf | N/A 4890 N1100 lbf | N/A 9677 rpm | N/A 11290 rpm | N/A STEEL | N/A |
N/A ![]() |
304W | N/A 20.00 mm0.7874 in | N/A 52.00 mm2.0472 in | N/A 15.00 mm0.5906 in | N/A 23665 N5320 lbf | N/A 11387 N2560 lbf | N/A 6940 rpm | N/A 8330 rpm | N/A STEEL | N/A |
N/A ![]() |
206W | N/A 30.00 mm1.1811 in | N/A 62.00 mm2.4409 in | N/A 16.00 mm0.6299 in | N/A 68900 N15500 lbf | N/A 38000 N8550 lbf | N/A 5435 rpm | N/A 6522 rpm | N/A STEEL | N/A |
N/A ![]() |
306W | N/A 30.00 mm1.1811 in | N/A 72.00 mm2.8346 in | N/A 19.00 mm0.7480 in | N/A 41991 N9440 lbf | N/A 22597 N5080 lbf | N/A 4900 rpm | N/A 5880 rpm | N/A STEEL | N/A |
N/A ![]() |
306WD | N/A 30.00 mm1.1811 in | N/A 72.00 mm2.8346 in | N/A 19.00 mm0.7480 in | N/A 42000 N9440 lbf | N/A 22600 N5080 lbf | N/A 4902 rpm | N/A 5882 rpm | N/A STEEL | N/A |
N/A ![]() |
306WDD | N/A 30.00 mm1.1811 in | N/A 72.00 mm2.8346 in | N/A 19.00 mm0.7480 in | N/A 42000 N9440 lbf | N/A 22600 N5080 lbf | N/A 4902 rpm | N/A 5882 rpm | N/A STEEL | N/A |
N/A ![]() |
207W | N/A 35.00 mm1.378 in | N/A 72.00 mm2.8346 in | N/A 17.00 mm0.6693 in | N/A 38833 N8730 lbf | N/A 22819 N5130 lbf | N/A 4670 rpm | N/A 5610 rpm | N/A STEEL | N/A |
N/A ![]() |
307W | N/A 35.00 mm1.378 in | N/A 80.00 mm3.1496 in | N/A 21.00 mm0.8268 in | N/A 50265 N11300 lbf | N/A 28824 N6480 lbf | N/A 4350 rpm | N/A 5220 rpm | N/A STEEL | N/A |
N/A ![]() |
307WDDN | N/A 35.00 mm1.378 in | N/A 80.00 mm3.1496 in | N/A 21.00 mm0.8268 in | N/A 50200 N11300 lbf | N/A 28800 N6480 lbf | N/A 4348 rpm | N/A 5217 rpm | N/A STEEL | N/A |
N/A ![]() |
208W | N/A 40.00 mm1.5748 in | N/A 80.00 mm3.1496 in | N/A 18.00 mm0.7087 in | N/A 46200 N10400 lbf | N/A 28700 N6440 lbf | N/A 4167 rpm | N/A 5000 rpm | N/A STEEL | N/A |
N/A ![]() |
208WDD | N/A 40.00 mm1.5748 in | N/A 80.00 mm3.1496 in | N/A 18.00 mm0.7087 in | N/A 46200 N10400 lbf | N/A 28700 N6440 lbf | N/A 4167 rpm | N/A 5000 rpm | N/A STEEL | N/A |
N/A ![]() |
208WDN | N/A 40.00 mm1.5748 in | N/A 80.00 mm3.1496 in | N/A 18.00 mm0.7087 in | N/A 46200 N10400 lbf | N/A 28700 N6440 lbf | N/A 4167 rpm | N/A 5000 rpm | N/A STEEL | N/A |
N/A ![]() |
208WG | N/A 40.00 mm1.5748 in | N/A 80.00 mm3.1496 in | N/A 18.00 mm0.7087 in | N/A 46200 N10400 lbf | N/A 28700 N6440 lbf | N/A 4167 rpm | N/A 5000 rpm | N/A STEEL | N/A |
N/A ![]() |
308W | N/A 40.00 mm1.5748 in | N/A 90.00 mm3.5433 in | N/A 23.00 mm0.9055 in | N/A 64499 N14500 lbf | N/A 39055 N8780 lbf | N/A 3850 rpm | N/A 4620 rpm | N/A STEEL | N/A |
N/A ![]() |
308WDDN | N/A 40.00 mm1.5748 in | N/A 90.00 mm3.5433 in | N/A 23.00 mm0.9055 in | N/A 64400 N14500 lbf | N/A 39100 N8780 lbf | N/A 3846 rpm | N/A 4615 rpm | N/A STEEL | N/A |
N/A ![]() |
308WD | N/A 40.00 mm1.5748 in | N/A 90.00 mm3.5433 in | N/A 23.00 mm0.9055 in | N/A 64400 N14500 lbf | N/A 39100 N8780 lbf | N/A 3846 rpm | N/A 4615 rpm | N/A STEEL | N/A |
N/A ![]() |
308WG | N/A 40.00 mm1.5748 in | N/A 90.00 mm3.5433 in | N/A 23.00 mm0.9055 in | N/A 64400 N14500 lbf | N/A 39100 N8780 lbf | N/A 3846 rpm | N/A 4615 rpm | N/A STEEL | N/A |
N/A ![]() |
209W | N/A 45.00 mm1.7717 in | N/A 85.00 mm3.3465 in | N/A 19.00 mm0.7480 in | N/A 48486 N10900 lbf | N/A 31805 N7150 lbf | N/A 3850 rpm | N/A 4620 rpm | N/A STEEL | N/A |
N/A ![]() |
209WD | N/A 45.00 mm1.7717 in | N/A 85.00 mm3.3465 in | N/A 19.00 mm0.7480 in | N/A 48700 N10900 lbf | N/A 31800 N7150 lbf | N/A 3846 rpm | N/A 4615 rpm | N/A STEEL | N/A |
N/A ![]() |
209WDDN | N/A 45.00 mm1.7717 in | N/A 85.00 mm3.3465 in | N/A 19.00 mm0.7480 in | N/A 48700 N10900 lbf | N/A 31800 N7150 lbf | N/A 3846 rpm | N/A 4615 rpm | N/A STEEL | N/A |
N/A ![]() |
209WDG | N/A 45.00 mm1.7717 in | N/A 85.00 mm3.3465 in | N/A 19.00 mm0.7480 in | N/A 48700 N10900 lbf | N/A 31800 N7150 lbf | N/A 3846 rpm | N/A 4615 rpm | N/A STEEL | N/A |
N/A ![]() |
209WG | N/A 45.00 mm1.7717 in | N/A 85.00 mm3.3465 in | N/A 19.00 mm0.7480 in | N/A 48700 N10900 lbf | N/A 31800 N7150 lbf | N/A 3846 rpm | N/A 4615 rpm | N/A STEEL | N/A |
N/A ![]() |
309W | N/A 45.00 mm1.7717 in | N/A 100.00 mm3.9370 in | N/A 25.00 mm0.9843 in | N/A 76509 N17200 lbf | N/A 47596 N10700 lbf | N/A 3450 rpm | N/A 4140 rpm | N/A STEEL | N/A |
N/A ![]() |
309WDD | N/A 45.00 mm1.7717 in | N/A 100.00 mm3.9370 in | N/A 25.00 mm0.9843 in | N/A 76700 N17200 lbf | N/A 47500 N10700 lbf | N/A 3448 rpm | N/A 4138 rpm | N/A STEEL | N/A |
N/A ![]() |