3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Timken’s deep groove ball bearings deliver reliable performance in a wide range of applications and conditions. With super-finished raceways and controlled geometries, our premium design helps ensure consistent quality.
Clear
Filter
Clearance
Bore Size d (mm)
Features
Outside Diameter D (mm)
Outside Ring Width B (mm)
Cr - Dynamic Load Rating (kN)
C0r - Static Load Rating (kN)
Part Number |
Clearance |
Bore Size d |
Features |
Outside Diameter D |
Outside Ring Width B |
Cr - Dynamic Load Rating |
C0r - Static Load Rating |
Grease Limiting Speed |
Oil Limiting Speed |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
61800 | N/A C0 (Normal) | N/A 10 mm | N/A Open | N/A 19.000 mm | N/A 5.000 mm | N/A 1.7 kN | N/A 0.84 kN | N/A 34000 rpm | N/A 40000 rpm |
N/A ![]() |
61800-ZZ | N/A C0 (Normal) | N/A 10 mm | N/A Shields | N/A 19.000 mm | N/A 5.000 mm | N/A 1.7 kN | N/A 0.84 kN | N/A 34000 rpm | N/A 40000 rpm |
N/A ![]() |
61800-2RS | N/A C0 (Normal) | N/A 10 mm | N/A Contact Seals | N/A 19.000 mm | N/A 5.000 mm | N/A 1.7 kN | N/A 0.84 kN | N/A 34000 rpm | N/A 40000 rpm |
N/A ![]() |
61800-2RZ | N/A C0 (Normal) | N/A 10 mm | N/A Non-Contact Seals | N/A 19.000 mm | N/A 5.000 mm | N/A 1.7 kN | N/A 0.84 kN | N/A 34000 rpm | N/A 40000 rpm |
N/A ![]() |
61900 | N/A C0 (Normal) | N/A 10 mm | N/A Open | N/A 22.000 mm | N/A 6.000 mm | N/A 2.7 kN | N/A 1.3 kN | N/A 31000 rpm | N/A 37000 rpm |
N/A ![]() |
61900-ZZ | N/A C0 (Normal) | N/A 10 mm | N/A Shields | N/A 22.000 mm | N/A 6.000 mm | N/A 2.7 kN | N/A 1.3 kN | N/A 31000 rpm | N/A 37000 rpm |
N/A ![]() |
61900-2RS | N/A C0 (Normal) | N/A 10 mm | N/A Contact Seals | N/A 22.000 mm | N/A 6.000 mm | N/A 2.7 kN | N/A 1.3 kN | N/A 31000 rpm | N/A 37000 rpm |
N/A ![]() |
61900-2RZ | N/A C0 (Normal) | N/A 10 mm | N/A Non-Contact Seals | N/A 22.000 mm | N/A 6.000 mm | N/A 2.7 kN | N/A 1.3 kN | N/A 31000 rpm | N/A 37000 rpm |
N/A ![]() |
61701 | N/A C0 (Normal) | N/A 12 mm | N/A Open | N/A 18.000 mm | N/A 4.000 mm | N/A 0.93 kN | N/A 0.53 kN | N/A 13000 rpm | N/A 15000 rpm |
N/A ![]() |
61701-ZZ | N/A C0 (Normal) | N/A 12 mm | N/A Shields | N/A 18.000 mm | N/A 4.000 mm | N/A 0.93 kN | N/A 0.53 kN | N/A 13000 rpm | N/A 15000 rpm |
N/A ![]() |
61701-2RS | N/A C0 (Normal) | N/A 12 mm | N/A Contact Seals | N/A 18.000 mm | N/A 4.000 mm | N/A 0.93 kN | N/A 0.53 kN | N/A 13000 rpm | N/A 15000 rpm |
N/A ![]() |
61801 | N/A C0 (Normal) | N/A 12 mm | N/A Open | N/A 21.0000 mm | N/A 5.000 mm | N/A 1.9 kN | N/A 1 kN | N/A 30000 rpm | N/A 36000 rpm |
N/A ![]() |
61801-ZZ | N/A C0 (Normal) | N/A 12 mm | N/A Shields | N/A 21.0000 mm | N/A 5.000 mm | N/A 1.9 kN | N/A 1 kN | N/A 30000 rpm | N/A 36000 rpm |
N/A ![]() |
61801-2RS | N/A C0 (Normal) | N/A 12 mm | N/A Contact Seals | N/A 21.0000 mm | N/A 5.000 mm | N/A 1.9 kN | N/A 1 kN | N/A 30000 rpm | N/A 36000 rpm |
N/A ![]() |
61801-2RZ | N/A C0 (Normal) | N/A 12 mm | N/A Non-Contact Seals | N/A 21.0000 mm | N/A 5.000 mm | N/A 1.9 kN | N/A 1 kN | N/A 30000 rpm | N/A 36000 rpm |
N/A ![]() |
61901 | N/A C0 (Normal) | N/A 12 mm | N/A Open | N/A 24.000 mm | N/A 6.000 mm | N/A 2.9 kN | N/A 1.5 kN | N/A 28000 rpm | N/A 33000 rpm |
N/A ![]() |
61901-ZZ | N/A C0 (Normal) | N/A 12 mm | N/A Shields | N/A 24.000 mm | N/A 6.000 mm | N/A 2.9 kN | N/A 1.5 kN | N/A 28000 rpm | N/A 33000 rpm |
N/A ![]() |
61901-2RS | N/A C0 (Normal) | N/A 12 mm | N/A Contact Seals | N/A 24.000 mm | N/A 6.000 mm | N/A 2.9 kN | N/A 1.5 kN | N/A 28000 rpm | N/A 33000 rpm |
N/A ![]() |
61901-2RZ | N/A C0 (Normal) | N/A 12 mm | N/A Non-Contact Seals | N/A 24.000 mm | N/A 6.000 mm | N/A 2.9 kN | N/A 1.5 kN | N/A 28000 rpm | N/A 33000 rpm |
N/A ![]() |
61702 | N/A C0 (Normal) | N/A 15 mm | N/A Open | N/A 21.0000 mm | N/A 4.000 mm | N/A 0.94 kN | N/A 0.58 kN | N/A 11000 rpm | N/A 13000 rpm |
N/A ![]() |
61702-ZZ | N/A C0 (Normal) | N/A 15 mm | N/A Shields | N/A 21.0000 mm | N/A 4.000 mm | N/A 0.94 kN | N/A 0.58 kN | N/A 11000 rpm | N/A 13000 rpm |
N/A ![]() |
61702-2RS | N/A C0 (Normal) | N/A 15 mm | N/A Contact Seals | N/A 21.0000 mm | N/A 4.000 mm | N/A 0.94 kN | N/A 0.58 kN | N/A 11000 rpm | N/A 13000 rpm |
N/A ![]() |
61802 | N/A C0 (Normal) | N/A 15 mm | N/A Open | N/A 24.000 mm | N/A 5.000 mm | N/A 2.1 kN | N/A 1.3 kN | N/A 26000 rpm | N/A 31000 rpm |
N/A ![]() |
61802-ZZ | N/A C0 (Normal) | N/A 15 mm | N/A Shields | N/A 24.000 mm | N/A 5.000 mm | N/A 2.1 kN | N/A 1.3 kN | N/A 26000 rpm | N/A 31000 rpm |
N/A ![]() |
61802-2RS | N/A C0 (Normal) | N/A 15 mm | N/A Contact Seals | N/A 24.000 mm | N/A 5.000 mm | N/A 2.1 kN | N/A 1.3 kN | N/A 26000 rpm | N/A 31000 rpm |
N/A ![]() |