The patented Deltaflex series of couplings offer maximum misalignment capabilities with negligible reactionary load, for longer equipment life. This all-metal flex-link coupling requires no lubrication or other maintenance.

Standard (Type 1, 2, or 2A) Deltaflex coupling are comprised of two hubs, an inner flange (with hardware), and an outer flange.

Flanges are available in stamped steel (standard) as well as stainless steel (SS). All flex links are precipitation-hardened (PH 17-7) stainless steel.

1 - 20 of 20 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Size

Item Number

Description 

Size

Material

Outside Diameter

Max. Continuous Torque

Peak Overload Torque

N/A 40-DLT INNER FLNG ASSY-SS-W/HDWR N/A 040 N/A Stainless Steel N/A 4.380 in N/A 750.00 in·lb N/A 1125.00 in·lb
N/A 40-DLT INNER FLNG ASSY-W/HDWR N/A 040 N/A Steel N/A 4.380 in N/A 750.00 in·lb N/A 1125.00 in·lb
N/A 40HT-DLT INNER FLNG ASSY-SS-W/HDWR N/A 40HT N/A Stainless Steel N/A 4.380 in N/A 1260.00 in·lb N/A 1890.00 in·lb
N/A 40HT-DLT INNER FLNG ASSY-W/HDWR N/A 40HT N/A Steel N/A 4.380 in N/A 1260.00 in·lb N/A 1890.00 in·lb
N/A 50-DLT INNER FLNG ASSY-SS-W/HDWR N/A 050 N/A Stainless Steel N/A 6.18 in N/A 1900.00 in·lb N/A 2850.00 in·lb
N/A 50-DLT INNER FLNG ASSY-W/HDWR N/A 050 N/A Steel N/A 6.18 in N/A 1900.00 in·lb N/A 2850.00 in·lb
N/A 50HT-DLT INNER FLNG ASSY-SS-W/HDWR N/A 50HT N/A Stainless Steel N/A 6.18 in N/A 2835.00 in·lb N/A 4235.00 in·lb
N/A 50HT-DLT INNER FLNG ASSY-W/HDWR N/A 50HT N/A Steel N/A 6.18 in N/A 2835.00 in·lb N/A 4235.00 in·lb
N/A 60-DLT INNER FLNG ASSY-SS-W/HDWR N/A 060 N/A Stainless Steel N/A 7.250 in N/A 4100.00 in·lb N/A 6150.00 in·lb
N/A 60-DLT INNER FLNG ASSY-W/HDWR N/A 060 N/A Steel N/A 7.250 in N/A 4100.00 in·lb N/A 6150.00 in·lb
N/A 60HT-DLT INNER FLNG ASSY-SS-W/HDWR N/A 60HT N/A Stainless Steel N/A 7.250 in N/A 6000.00 in·lb N/A 9000.00 in·lb
N/A 60HT-DLT INNER FLNG ASSY-W/HDWR N/A 60HT N/A Steel N/A 7.250 in N/A 6000.00 in·lb N/A 9000.00 in·lb
N/A 80-DLT INNER FLNG ASSY-SS-W/HDWR N/A 080 N/A Stainless Steel N/A 9.620 in N/A 9500.00 in·lb N/A 14250.00 in·lb
N/A 80-DLT INNER FLNG ASSY-W/HDWR N/A 080 N/A Steel N/A 9.620 in N/A 9500.00 in·lb N/A 14250.00 in·lb
N/A 80HT-DLT INNER FLNG ASSY-W/HDWR N/A 80HT N/A Steel N/A 9.620 in N/A 15000.00 in·lb N/A 22500.00 in·lb
N/A 80HT-DLT INNER FLNG ASSY-SS-W/HDWR N/A 80HT N/A Stainless Steel N/A 9.620 in N/A 15000.00 in·lb N/A 22500.00 in·lb
N/A 100-DLT INNER FLNG ASSY-W/HDWR N/A 100 N/A Steel N/A 12.750 in N/A 22900.00 in·lb N/A 34500.00 in·lb
N/A 100-DLT INNER FLNG ASSY-SS-W/HDWR N/A 100 N/A Stainless Steel N/A 12.750 in N/A 22900.00 in·lb N/A 34500.00 in·lb
N/A 100HT-DLT INNER FLNG ASSY-W/HDWR N/A 100HT N/A Steel N/A 12.750 in N/A 33000.00 in·lb N/A 49500.00 in·lb
N/A 100HT-DLT INNER FLNG ASSY-SS-W/HDWR N/A 100HT N/A Stainless Steel N/A 12.750 in N/A 33000.00 in·lb N/A 49500.00 in·lb
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1