The patented Deltaflex series of couplings offer maximum misalignment capabilities with negligible reactionary load, for longer equipment life. This all-metal flex-link coupling requires no lubrication or other maintenance.
Standard (Type 1, 2, or 2A) Deltaflex coupling are comprised of two hubs, an inner flange (with hardware), and an outer flange.
Flanges are available in stamped steel (standard) as well as stainless steel (SS). All flex links are precipitation-hardened (PH 17-7) stainless steel.
Part Number |
Description |
Size |
Material |
Outside Diameter |
Max. Continuous Torque |
Peak Overload Torque |
---|---|---|---|---|---|---|
68514439009 | Description N/A 40HT INNER FLANGE ASSY | Size N/A 40HT | Material N/A Steel | Outside Diameter N/A 4.380 in | Max. Continuous Torque N/A 1260.00 in·lb | Peak Overload Torque N/A 1890.00 in·lb |
68514439022 | Description N/A 40 DLT INNER FLANGE ASSY | Size N/A 040 | Material N/A Steel | Outside Diameter N/A 4.380 in | Max. Continuous Torque N/A 750.00 in·lb | Peak Overload Torque N/A 1125.00 in·lb |
68514439053 | Description N/A 50HT DLT INNER FLANGE ASSY | Size N/A 50HT | Material N/A Steel | Outside Diameter N/A 6.18 in | Max. Continuous Torque N/A 2835.00 in·lb | Peak Overload Torque N/A 4235.00 in·lb |
68514439070 | Description N/A 50 DLT INNER FLANGE ASSY | Size N/A 050 | Material N/A Steel | Outside Diameter N/A 6.18 in | Max. Continuous Torque N/A 1900.00 in·lb | Peak Overload Torque N/A 2850.00 in·lb |
68514439106 | Description N/A 60HT DLT INNER FLANGE ASSY | Size N/A 60HT | Material N/A Steel | Outside Diameter N/A 7.250 in | Max. Continuous Torque N/A 6000.00 in·lb | Peak Overload Torque N/A 9000.00 in·lb |
68514439129 | Description N/A 60 DLT INNER FLANGE ASSY | Size N/A 060 | Material N/A Steel | Outside Diameter N/A 7.250 in | Max. Continuous Torque N/A 4100.00 in·lb | Peak Overload Torque N/A 6150.00 in·lb |
68514439164 | Description N/A 80HT DLT IN FLNG W/HDWE | Size N/A 80HT | Material N/A Steel | Outside Diameter N/A 9.620 in | Max. Continuous Torque N/A 15000.00 in·lb | Peak Overload Torque N/A 22500.00 in·lb |
68514439179 | Description N/A 80 DLT INNER FLANGE ASSY | Size N/A 080 | Material N/A Steel | Outside Diameter N/A 9.620 in | Max. Continuous Torque N/A 9500.00 in·lb | Peak Overload Torque N/A 14250.00 in·lb |
68514439235 | Description N/A 100 DLT INNER FLNG W/HDWE | Size N/A 100 | Material N/A Steel | Outside Diameter N/A 12.750 in | Max. Continuous Torque N/A 22900.00 in·lb | Peak Overload Torque N/A 34500.00 in·lb |
68514439236 | Description N/A 100HT DLT INNER FLNG W/HDWE | Size N/A 100HT | Material N/A Steel | Outside Diameter N/A 12.750 in | Max. Continuous Torque N/A 33000.00 in·lb | Peak Overload Torque N/A 49500.00 in·lb |
68514439320 | Description N/A 40 DLT INNER FLNG SS W/HDWE | Size N/A 040 | Material N/A Stainless Steel | Outside Diameter N/A 4.380 in | Max. Continuous Torque N/A 750.00 in·lb | Peak Overload Torque N/A 1125.00 in·lb |
68514439321 | Description N/A 40HT DLT INNER FLNG SS W/HDWE | Size N/A 40HT | Material N/A Stainless Steel | Outside Diameter N/A 4.380 in | Max. Continuous Torque N/A 1260.00 in·lb | Peak Overload Torque N/A 1890.00 in·lb |
68514439371 | Description N/A 50 DLT INNER FLNG SS W/HDWE | Size N/A 050 | Material N/A Stainless Steel | Outside Diameter N/A 6.18 in | Max. Continuous Torque N/A 1900.00 in·lb | Peak Overload Torque N/A 2850.00 in·lb |
68514439372 | Description N/A 50HT DLT INNER FLNG SS W/HDWE | Size N/A 50HT | Material N/A Stainless Steel | Outside Diameter N/A 6.18 in | Max. Continuous Torque N/A 2835.00 in·lb | Peak Overload Torque N/A 4235.00 in·lb |
68514439428 | Description N/A 60 DLT INNER FLNG SS W/HDWE | Size N/A 060 | Material N/A Stainless Steel | Outside Diameter N/A 7.250 in | Max. Continuous Torque N/A 4100.00 in·lb | Peak Overload Torque N/A 6150.00 in·lb |
68514439429 | Description N/A 60HT DLT INNER FLNG SS W/HDWE | Size N/A 60HT | Material N/A Stainless Steel | Outside Diameter N/A 7.250 in | Max. Continuous Torque N/A 6000.00 in·lb | Peak Overload Torque N/A 9000.00 in·lb |
68514439485 | Description N/A 80 DLT INNER FLNG SS W/HDWE | Size N/A 080 | Material N/A Stainless Steel | Outside Diameter N/A 9.620 in | Max. Continuous Torque N/A 9500.00 in·lb | Peak Overload Torque N/A 14250.00 in·lb |
68514439486 | Description N/A 80HT DLT IN FLNG SS W/HDWE | Size N/A 80HT | Material N/A Stainless Steel | Outside Diameter N/A 9.620 in | Max. Continuous Torque N/A 15000.00 in·lb | Peak Overload Torque N/A 22500.00 in·lb |
68514439575 | Description N/A 100 DLT INNER FLNG SS W/HDWE | Size N/A 100 | Material N/A Stainless Steel | Outside Diameter N/A 12.750 in | Max. Continuous Torque N/A 22900.00 in·lb | Peak Overload Torque N/A 34500.00 in·lb |
68514439576 | Description N/A 100HT DLT INNER FLNG SS W/HDWE | Size N/A 100HT | Material N/A Stainless Steel | Outside Diameter N/A 12.750 in | Max. Continuous Torque N/A 33000.00 in·lb | Peak Overload Torque N/A 49500.00 in·lb |