Batch CAD Cart (0)
  • Cart is empty

The patented Deltaflex series of couplings offer maximum misalignment capabilities with negligible reactionary load, for longer equipment life. This all-metal flex-link coupling requires no lubrication or other maintenance.

Standard (Type 1, 2, or 2A) Deltaflex coupling are comprised of two hubs, an inner flange (with hardware), and an outer flange.

Flanges are available in stamped steel (standard) as well as stainless steel (SS). All flex links are precipitation-hardened (PH 17-7) stainless steel.

1 - 20 of 20 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Size

Part Number

Description 

Size

Material

Outside Diameter

Max. Continuous Torque

Peak Overload Torque

Sort by
N/A 40 DLT INNER FLNG SS W/HDWE N/A 040 N/A Stainless Steel N/A 4.380 in N/A 750.00 in·lb N/A 1125.00 in·lb
N/A 40 DLT INNER FLANGE ASSY N/A 040 N/A Steel N/A 4.380 in N/A 750.00 in·lb N/A 1125.00 in·lb
N/A 40HT DLT INNER FLNG SS W/HDWE N/A 40HT N/A Stainless Steel N/A 4.380 in N/A 1260.00 in·lb N/A 1890.00 in·lb
N/A 40HT INNER FLANGE ASSY N/A 40HT N/A Steel N/A 4.380 in N/A 1260.00 in·lb N/A 1890.00 in·lb
N/A 50 DLT INNER FLNG SS W/HDWE N/A 050 N/A Stainless Steel N/A 6.18 in N/A 1900.00 in·lb N/A 2850.00 in·lb
N/A 50 DLT INNER FLANGE ASSY N/A 050 N/A Steel N/A 6.18 in N/A 1900.00 in·lb N/A 2850.00 in·lb
N/A 50HT DLT INNER FLNG SS W/HDWE N/A 50HT N/A Stainless Steel N/A 6.18 in N/A 2835.00 in·lb N/A 4235.00 in·lb
N/A 50HT DLT INNER FLANGE ASSY N/A 50HT N/A Steel N/A 6.18 in N/A 2835.00 in·lb N/A 4235.00 in·lb
N/A 60 DLT INNER FLNG SS W/HDWE N/A 060 N/A Stainless Steel N/A 7.250 in N/A 4100.00 in·lb N/A 6150.00 in·lb
N/A 60 DLT INNER FLANGE ASSY N/A 060 N/A Steel N/A 7.250 in N/A 4100.00 in·lb N/A 6150.00 in·lb
N/A 60HT DLT INNER FLNG SS W/HDWE N/A 60HT N/A Stainless Steel N/A 7.250 in N/A 6000.00 in·lb N/A 9000.00 in·lb
N/A 60HT DLT INNER FLANGE ASSY N/A 60HT N/A Steel N/A 7.250 in N/A 6000.00 in·lb N/A 9000.00 in·lb
N/A 80 DLT INNER FLNG SS W/HDWE N/A 080 N/A Stainless Steel N/A 9.620 in N/A 9500.00 in·lb N/A 14250.00 in·lb
N/A 80 DLT INNER FLANGE ASSY N/A 080 N/A Steel N/A 9.620 in N/A 9500.00 in·lb N/A 14250.00 in·lb
N/A 80HT DLT IN FLNG W/HDWE N/A 80HT N/A Steel N/A 9.620 in N/A 15000.00 in·lb N/A 22500.00 in·lb
N/A 80HT DLT IN FLNG SS W/HDWE N/A 80HT N/A Stainless Steel N/A 9.620 in N/A 15000.00 in·lb N/A 22500.00 in·lb
N/A 100 DLT INNER FLNG W/HDWE N/A 100 N/A Steel N/A 12.750 in N/A 22900.00 in·lb N/A 34500.00 in·lb
N/A 100 DLT INNER FLNG SS W/HDWE N/A 100 N/A Stainless Steel N/A 12.750 in N/A 22900.00 in·lb N/A 34500.00 in·lb
N/A 100HT DLT INNER FLNG W/HDWE N/A 100HT N/A Steel N/A 12.750 in N/A 33000.00 in·lb N/A 49500.00 in·lb
N/A 100HT DLT INNER FLNG SS W/HDWE N/A 100HT N/A Stainless Steel N/A 12.750 in N/A 33000.00 in·lb N/A 49500.00 in·lb
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1