- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Specialty Products - Deltaflex, Uniflex, Saga, Rigid Sleeve, Shaft CollarsSpecialty Products - Deltaflex, Uniflex, Saga, Rigid Sleeve, Shaft Collars
- Deltaflex CouplingsDeltaflex Couplings
- Deltaflex Outer FlangeDeltaflex Outer Flange
- View Items
Deltaflex Outer Flange
Deltaflex Outer Flange
Deltaflex Couplings
The patented Deltaflex series of couplings offer maximum misalignment capabilities with negligible reactionary load, for longer equipment life. This all-metal flex-link coupling requires no lubrication or other maintenance.
Standard (Type 1, 2, or 2A) Deltaflex coupling are comprised of two hubs, an inner flange (with hardware), and an outer flange.
Flanges are available in stamped steel (standard) as well as stainless steel (SS). All flex links are precipitation-hardened (PH 17-7) stainless steel.
Item Number |
Description |
Size |
Material |
Outside Diameter |
Max. Continuous Torque |
Peak Overload Torque |
---|---|---|---|---|---|---|
68514439023 | Description N/A 40-DLT OUTER FLNG ASSY | Size N/A 040 | Material N/A Steel | Outside Diameter N/A 4.380 in | Max. Continuous Torque N/A 750.00 in·lb | Peak Overload Torque N/A 1125.00 in·lb |
68514439322 | Description N/A 40-DLT OUTER FLNG ASSY-SS | Size N/A 040 | Material N/A Stainless Steel | Outside Diameter N/A 4.380 in | Max. Continuous Torque N/A 750.00 in·lb | Peak Overload Torque N/A 1125.00 in·lb |
68514439323 | Description N/A 40HT-DLT OUTER FLNG ASSY-SS | Size N/A 40HT | Material N/A Stainless Steel | Outside Diameter N/A 4.380 in | Max. Continuous Torque N/A 1260.00 in·lb | Peak Overload Torque N/A 1890.00 in·lb |
68514439010 | Description N/A 40HT-DLT OUTER FLNG ASSY | Size N/A 40HT | Material N/A Steel | Outside Diameter N/A 4.380 in | Max. Continuous Torque N/A 1260.00 in·lb | Peak Overload Torque N/A 1890.00 in·lb |
68514439071 | Description N/A 50-DLT OUTER FLNG ASSY | Size N/A 050 | Material N/A Steel | Outside Diameter N/A 6.18 in | Max. Continuous Torque N/A 1900.00 in·lb | Peak Overload Torque N/A 2850.00 in·lb |
68514439373 | Description N/A 50-DLT OUTER FLNG ASSY-SS | Size N/A 050 | Material N/A Stainless Steel | Outside Diameter N/A 6.18 in | Max. Continuous Torque N/A 1900.00 in·lb | Peak Overload Torque N/A 2850.00 in·lb |
68514439374 | Description N/A 50HT-DLT OUTER FLNG ASSY-SS | Size N/A 50HT | Material N/A Stainless Steel | Outside Diameter N/A 6.18 in | Max. Continuous Torque N/A 2835.00 in·lb | Peak Overload Torque N/A 4235.00 in·lb |
68514439054 | Description N/A 50HT-DLT OUTER FLNG ASSY | Size N/A 50HT | Material N/A Steel | Outside Diameter N/A 7.250 in | Max. Continuous Torque N/A 2835.00 in·lb | Peak Overload Torque N/A 4235.00 in·lb |
68514439130 | Description N/A 60-DLT OUTER FLNG ASSY | Size N/A 060 | Material N/A Steel | Outside Diameter N/A 7.250 in | Max. Continuous Torque N/A 4100.00 in·lb | Peak Overload Torque N/A 6150.00 in·lb |
68514439430 | Description N/A 60-DLT OUTER FLNG ASSY-SS | Size N/A 060 | Material N/A Stainless Steel | Outside Diameter N/A 7.250 in | Max. Continuous Torque N/A 4100.00 in·lb | Peak Overload Torque N/A 6150.00 in·lb |
68514439431 | Description N/A 60HT-DLT OUTER FLNG ASSY-SS | Size N/A 60HT | Material N/A Stainless Steel | Outside Diameter N/A 7.250 in | Max. Continuous Torque N/A 6000.00 in·lb | Peak Overload Torque N/A 9000.00 in·lb |
68514439107 | Description N/A 60HT-DLT OUTER FLNG ASSY | Size N/A 60HT | Material N/A Steel | Outside Diameter N/A 7.250 in | Max. Continuous Torque N/A 6000.00 in·lb | Peak Overload Torque N/A 9000.00 in·lb |
68514439180 | Description N/A 80-DLT OUTER FLNG ASSY | Size N/A 080 | Material N/A Steel | Outside Diameter N/A 9.620 in | Max. Continuous Torque N/A 9500.00 in·lb | Peak Overload Torque N/A 14250.00 in·lb |
68514439487 | Description N/A 80-DLT OUTER FLNG ASSY-SS | Size N/A 080 | Material N/A Stainless Steel | Outside Diameter N/A 9.620 in | Max. Continuous Torque N/A 9500.00 in·lb | Peak Overload Torque N/A 14250.00 in·lb |
68514439165 | Description N/A 80HT-DLT OUTER FLNG ASSY | Size N/A 80HT | Material N/A Steel | Outside Diameter N/A 9.620 in | Max. Continuous Torque N/A 15000.00 in·lb | Peak Overload Torque N/A 22500.00 in·lb |
68514439488 | Description N/A 80HT-DLT OUTER FLNG ASSY-SS | Size N/A 80HT | Material N/A Stainless Steel | Outside Diameter N/A 9.620 in | Max. Continuous Torque N/A 15000.00 in·lb | Peak Overload Torque N/A 22500.00 in·lb |
68514439237 | Description N/A 100-DLT OUTER FLNG ASSY | Size N/A 100 | Material N/A Steel | Outside Diameter N/A 12.750 in | Max. Continuous Torque N/A 22900.00 in·lb | Peak Overload Torque N/A 34500.00 in·lb |
68514439577 | Description N/A 100-DLT OUTER FLNG ASSY-SS | Size N/A 100 | Material N/A Stainless Steel | Outside Diameter N/A 12.750 in | Max. Continuous Torque N/A 22900.00 in·lb | Peak Overload Torque N/A 34500.00 in·lb |
68514439578 | Description N/A 100HT-DLT OUTER FLNG ASSY-SS | Size N/A 100HT | Material N/A Stainless Steel | Outside Diameter N/A 12.750 in | Max. Continuous Torque N/A 33000.00 in·lb | Peak Overload Torque N/A 49500.00 in·lb |
68514439238 | Description N/A 100HT-DLT OUTER FLNG ASSY | Size N/A 100HT | Material N/A Steel | Outside Diameter N/A 12.750 in | Max. Continuous Torque N/A 33000.00 in·lb | Peak Overload Torque N/A 49500.00 in·lb |