The patented Deltaflex series of couplings offer maximum misalignment capabilities with negligible reactionary load, for longer equipment life. This all-metal flex-link coupling requires no lubrication or other maintenance.
Standard (Type 1, 2, or 2A) Deltaflex coupling are comprised of two hubs, an inner flange (with hardware), and an outer flange. Spacer (Type 3 & 4) Deltaflex coupling are comprised of two hubs, two spacer flanges (with hardware), and a drop out spacer.
Delta Hubs are made of ductile iron, zinc clear dichromate-plated and available from stock in a variety of bore sizes. Standard Delta hubs come with two set screws at 120º.
Part Number |
Description |
Bore Size |
Material |
Keyway Size (W x D) |
Length thru Bore |
Dimension BC |
Dimension HD |
Dimension P |
Dimension Q |
---|---|---|---|---|---|---|---|---|---|
68514439207 | Description N/A 100 DLT HUB 1-7/8 1/2X1/4KW | Bore Size N/A 1 7/8 in | Material N/A Ductile Iron | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 3.88 in | Dimension BC N/A 6.320 in160.53 mm | Dimension HD N/A 7.250 in | Dimension P N/A 4.373 to 4.375 in111.074 to 111.125 mm | Dimension Q N/A 0.120 in3.05 mm |
68514439208 | Description N/A 100 DLT HUB 2" 1/2X1/4 KW | Bore Size N/A 2 in | Material N/A Ductile Iron | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 3.88 in | Dimension BC N/A 6.320 in160.53 mm | Dimension HD N/A 7.250 in | Dimension P N/A 4.373 to 4.375 in111.074 to 111.125 mm | Dimension Q N/A 0.120 in3.05 mm |
68514439212 | Description N/A 100 DLT HUB 2-1/2 5/8X5/16KW | Bore Size N/A 2 1/2 in | Material N/A Ductile Iron | Keyway Size (W x D) N/A 5/8 x 5/16 in | Length thru Bore N/A 3.88 in | Dimension BC N/A 6.320 in160.53 mm | Dimension HD N/A 7.250 in | Dimension P N/A 4.373 to 4.375 in111.074 to 111.125 mm | Dimension Q N/A 0.120 in3.05 mm |
68514439210 | Description N/A 100 DLT HUB 2-1/4 1/2X1/4KW | Bore Size N/A 2 1/4 in | Material N/A Ductile Iron | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 3.88 in | Dimension BC N/A 6.320 in160.53 mm | Dimension HD N/A 7.250 in | Dimension P N/A 4.373 to 4.375 in111.074 to 111.125 mm | Dimension Q N/A 0.120 in3.05 mm |
68514439209 | Description N/A 100 DLT HUB 2-1/8 1/2X1/4KW | Bore Size N/A 2 1/8 in | Material N/A Ductile Iron | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 3.88 in | Dimension BC N/A 6.320 in160.53 mm | Dimension HD N/A 7.250 in | Dimension P N/A 4.373 to 4.375 in111.074 to 111.125 mm | Dimension Q N/A 0.120 in3.05 mm |
68514439214 | Description N/A 100 DLT HUB 2-3/4 5/8X5/16KW | Bore Size N/A 2 3/4 in | Material N/A Ductile Iron | Keyway Size (W x D) N/A 5/8 x 5/16 in | Length thru Bore N/A 3.88 in | Dimension BC N/A 6.320 in160.53 mm | Dimension HD N/A 7.250 in | Dimension P N/A 4.373 to 4.375 in111.074 to 111.125 mm | Dimension Q N/A 0.120 in3.05 mm |
68514439211 | Description N/A 100 DLT HUB 2-3/8 5/8X5/16KW | Bore Size N/A 2 3/8 in | Material N/A Ductile Iron | Keyway Size (W x D) N/A 5/8 x 5/16 in | Length thru Bore N/A 3.88 in | Dimension BC N/A 6.320 in160.53 mm | Dimension HD N/A 7.250 in | Dimension P N/A 4.373 to 4.375 in111.074 to 111.125 mm | Dimension Q N/A 0.120 in3.05 mm |
68514439213 | Description N/A 100 DLT HUB 2-5/8 5/8X5/16KW | Bore Size N/A 2 5/8 in | Material N/A Ductile Iron | Keyway Size (W x D) N/A 5/8 x 5/16 in | Length thru Bore N/A 3.88 in | Dimension BC N/A 6.320 in160.53 mm | Dimension HD N/A 7.250 in | Dimension P N/A 4.373 to 4.375 in111.074 to 111.125 mm | Dimension Q N/A 0.120 in3.05 mm |
68514439215 | Description N/A 100 DLT HUB 2-7/8 3/4X3/8KW | Bore Size N/A 2 7/8 in | Material N/A Ductile Iron | Keyway Size (W x D) N/A 3/4 x 3/8 in | Length thru Bore N/A 3.88 in | Dimension BC N/A 6.320 in160.53 mm | Dimension HD N/A 7.250 in | Dimension P N/A 4.373 to 4.375 in111.074 to 111.125 mm | Dimension Q N/A 0.120 in3.05 mm |
68514439216 | Description N/A 100 DLT HUB 3" 3/4X3/8 KW | Bore Size N/A 3 in | Material N/A Ductile Iron | Keyway Size (W x D) N/A 3/4 x 3/8 in | Length thru Bore N/A 3.88 in | Dimension BC N/A 6.320 in160.53 mm | Dimension HD N/A 7.250 in | Dimension P N/A 4.373 to 4.375 in111.074 to 111.125 mm | Dimension Q N/A 0.120 in3.05 mm |
68514439220 | Description N/A 100 DLT HUB 3-1/2 7/8X7/16KW | Bore Size N/A 3 1/2 in | Material N/A Ductile Iron | Keyway Size (W x D) N/A 7/8 x 7/16 in | Length thru Bore N/A 3.88 in | Dimension BC N/A 6.320 in160.53 mm | Dimension HD N/A 7.250 in | Dimension P N/A 4.373 to 4.375 in111.074 to 111.125 mm | Dimension Q N/A 0.120 in3.05 mm |
68514439218 | Description N/A 100 DLT HUB 3-1/4 3/4X3/8KW | Bore Size N/A 3 1/4 in | Material N/A Ductile Iron | Keyway Size (W x D) N/A 3/4 x 3/8 in | Length thru Bore N/A 3.88 in | Dimension BC N/A 6.320 in160.53 mm | Dimension HD N/A 7.250 in | Dimension P N/A 4.373 to 4.375 in111.074 to 111.125 mm | Dimension Q N/A 0.120 in3.05 mm |
68514439217 | Description N/A 100 DLT HUB 3-1/8 3/4X3/8KW | Bore Size N/A 3 1/8 in | Material N/A Ductile Iron | Keyway Size (W x D) N/A 3/4 x 3/8 in | Length thru Bore N/A 3.88 in | Dimension BC N/A 6.320 in160.53 mm | Dimension HD N/A 7.250 in | Dimension P N/A 4.373 to 4.375 in111.074 to 111.125 mm | Dimension Q N/A 0.120 in3.05 mm |
68514439222 | Description N/A 100 DLT HUB 3-3/4 7/8X7/16KW | Bore Size N/A 3 3/4 in | Material N/A Ductile Iron | Keyway Size (W x D) N/A 7/8 x 7/16 in | Length thru Bore N/A 3.88 in | Dimension BC N/A 6.320 in160.53 mm | Dimension HD N/A 7.250 in | Dimension P N/A 4.373 to 4.375 in111.074 to 111.125 mm | Dimension Q N/A 0.120 in3.05 mm |
68514439219 | Description N/A 100 DLT HUB 3-3/8 7/8X7/16KW | Bore Size N/A 3 3/8 in | Material N/A Ductile Iron | Keyway Size (W x D) N/A 7/8 x 7/16 in | Length thru Bore N/A 3.88 in | Dimension BC N/A 6.320 in160.53 mm | Dimension HD N/A 7.250 in | Dimension P N/A 4.373 to 4.375 in111.074 to 111.125 mm | Dimension Q N/A 0.120 in3.05 mm |
68514439221 | Description N/A 100 DLT HUB 3-5/8 7/8X7/16KW | Bore Size N/A 3 5/8 in | Material N/A Ductile Iron | Keyway Size (W x D) N/A 7/8 x 7/16 in | Length thru Bore N/A 3.88 in | Dimension BC N/A 6.320 in160.53 mm | Dimension HD N/A 7.250 in | Dimension P N/A 4.373 to 4.375 in111.074 to 111.125 mm | Dimension Q N/A 0.120 in3.05 mm |
68514439223 | Description N/A 100 DLT HUB 3-7/8 1"X1/2 KW | Bore Size N/A 3 7/8 in | Material N/A Ductile Iron | Keyway Size (W x D) N/A 1 x 1/2 in | Length thru Bore N/A 3.88 in | Dimension BC N/A 6.320 in160.53 mm | Dimension HD N/A 7.250 in | Dimension P N/A 4.373 to 4.375 in111.074 to 111.125 mm | Dimension Q N/A 0.120 in3.05 mm |
68514439224 | Description N/A 100 DLT HUB 4" 1"X1/2 KW | Bore Size N/A 4 in | Material N/A Ductile Iron | Keyway Size (W x D) N/A 1 x 1/2 in | Length thru Bore N/A 3.88 in | Dimension BC N/A 6.320 in160.53 mm | Dimension HD N/A 7.250 in | Dimension P N/A 4.373 to 4.375 in111.074 to 111.125 mm | Dimension Q N/A 0.120 in3.05 mm |
68514439226 | Description N/A 100 DLT HUB 4-1/4 1"X1/2 KW | Bore Size N/A 4 1/4 in | Material N/A Ductile Iron | Keyway Size (W x D) N/A 1 x 1/2 in | Length thru Bore N/A 3.88 in | Dimension BC N/A 6.320 in160.53 mm | Dimension HD N/A 7.250 in | Dimension P N/A 4.373 to 4.375 in111.074 to 111.125 mm | Dimension Q N/A 0.120 in3.05 mm |
68514439225 | Description N/A 100 DLT HUB 4-1/8 1"X1/2 KW | Bore Size N/A 4 1/8 in | Material N/A Ductile Iron | Keyway Size (W x D) N/A 1 x 1/2 in | Length thru Bore N/A 3.88 in | Dimension BC N/A 6.320 in160.53 mm | Dimension HD N/A 7.250 in | Dimension P N/A 4.373 to 4.375 in111.074 to 111.125 mm | Dimension Q N/A 0.120 in3.05 mm |
68514439005 | Description N/A 40 DLT HUB 1" 1/4X1/8 KW | Bore Size N/A 1 in | Material N/A Ductile Iron | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.34 in | Dimension BC N/A 2.120 in53.85 mm | Dimension HD N/A 2.560 in | Dimension P N/A 1.498 to 1.500 in38.049 to 38.100 mm | Dimension Q N/A 0.090 in2.29 mm |
68514439001 | Description N/A 40 DLT HUB 1/2 1/8X1/16 KW | Bore Size N/A 1/2 in | Material N/A Ductile Iron | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 1.34 in | Dimension BC N/A 2.120 in53.85 mm | Dimension HD N/A 2.560 in | Dimension P N/A 1.498 to 1.500 in38.049 to 38.100 mm | Dimension Q N/A 0.090 in2.29 mm |
68514439007 | Description N/A 40 DLT HUB 1-1/4 1/4X1/8 KW | Bore Size N/A 1 1/4 in | Material N/A Ductile Iron | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.34 in | Dimension BC N/A 2.120 in53.85 mm | Dimension HD N/A 2.560 in | Dimension P N/A 1.498 to 1.500 in38.049 to 38.100 mm | Dimension Q N/A 0.090 in2.29 mm |
68514439006 | Description N/A 40 DLT HUB 1-1/8 1/4X1/8 KW | Bore Size N/A 1 1/8 in | Material N/A Ductile Iron | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.34 in | Dimension BC N/A 2.120 in53.85 mm | Dimension HD N/A 2.560 in | Dimension P N/A 1.498 to 1.500 in38.049 to 38.100 mm | Dimension Q N/A 0.090 in2.29 mm |
68514439008 | Description N/A 40 DLT HUB 1-3/8 5/16X5/32K | Bore Size N/A 1 3/8 in | Material N/A Ductile Iron | Keyway Size (W x D) N/A 5/16 x 5/32 in | Length thru Bore N/A 1.34 in | Dimension BC N/A 2.120 in53.85 mm | Dimension HD N/A 2.560 in | Dimension P N/A 1.498 to 1.500 in38.049 to 38.100 mm | Dimension Q N/A 0.090 in2.29 mm |