3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
The patented Deltaflex series of couplings offer maximum misalignment capabilities with negligible reactionary load, for longer equipment life. This all-metal flex-link coupling requires no lubrication or other maintenance.
Standard (Type 1, 2, or 2A) Deltaflex coupling are comprised of two hubs, an inner flange (with hardware), and an outer flange. Spacer (Type 3 & 4) Deltaflex coupling are comprised of two hubs, two spacer flanges (with hardware), and a drop out spacer.
Delta Hubs are made of ductile iron, zinc clear dichromate-plated and available from stock in a variety of bore sizes. Standard Delta hubs come with two set screws at 120º.
Part Number |
Description |
Bore Size |
Material |
Keyway Size (W x D) |
Length thru Bore |
Dimension BC |
Dimension HD |
Dimension P |
Dimension Q |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
68514439097 | N/A 60 DLT HUB 1-1/2 3/8X3/16KW | N/A 1 1/2 in | N/A Ductile Iron | N/A 3/8 x 3/16 in | N/A 2.03 in | N/A 3.880 in98.55 mm | N/A 4.50 in | N/A 2.623 to 2.625 in66.624 to 66.675 mm | N/A 0.120 in3.05 mm |
68514439098 | N/A 60 DLT HUB 1-5/8 3/8X3/16KW | N/A 1 5/8 in | N/A Ductile Iron | N/A 3/8 x 3/16 in | N/A 2.03 in | N/A 3.880 in98.55 mm | N/A 4.50 in | N/A 2.623 to 2.625 in66.624 to 66.675 mm | N/A 0.120 in3.05 mm |
68514439099 | N/A 60 DLT HUB 1-3/4 3/8X3/16KW | N/A 1 3/4 in | N/A Ductile Iron | N/A 3/8 x 3/16 in | N/A 2.03 in | N/A 3.880 in98.55 mm | N/A 4.50 in | N/A 2.623 to 2.625 in66.624 to 66.675 mm | N/A 0.120 in3.05 mm |
68514439100 | N/A 60 DLT HUB 1-7/8 1/2X1/4KW | N/A 1 7/8 in | N/A Ductile Iron | N/A 1/2 x 1/4 in | N/A 2.03 in | N/A 3.880 in98.55 mm | N/A 4.50 in | N/A 2.623 to 2.625 in66.624 to 66.675 mm | N/A 0.120 in3.05 mm |
68514439101 | N/A 60 DLT HUB 2" 1/2X1/4 KW | N/A 2 in | N/A Ductile Iron | N/A 1/2 x 1/4 in | N/A 2.03 in | N/A 3.880 in98.55 mm | N/A 4.50 in | N/A 2.623 to 2.625 in66.624 to 66.675 mm | N/A 0.120 in3.05 mm |
68514439102 | N/A 60 DLT HUB 2-1/8 1/2X1/4 KW | N/A 2 1/8 in | N/A Ductile Iron | N/A 1/2 x 1/4 in | N/A 2.03 in | N/A 3.880 in98.55 mm | N/A 4.50 in | N/A 2.623 to 2.625 in66.624 to 66.675 mm | N/A 0.120 in3.05 mm |
68514439103 | N/A 60 DLT HUB 2-1/4 1/2X1/4 KW | N/A 2 1/4 in | N/A Ductile Iron | N/A 1/2 x 1/4 in | N/A 2.03 in | N/A 3.880 in98.55 mm | N/A 4.50 in | N/A 2.623 to 2.625 in66.624 to 66.675 mm | N/A 0.120 in3.05 mm |
68514439104 | N/A 60 DLT HUB 2-3/8 5/8X5/16KW | N/A 2 3/8 in | N/A Ductile Iron | N/A 5/8 x 5/16 in | N/A 2.03 in | N/A 3.880 in98.55 mm | N/A 4.50 in | N/A 2.623 to 2.625 in66.624 to 66.675 mm | N/A 0.120 in3.05 mm |
68514439105 | N/A 60 DLT HUB 2-1/2 5/8X5/16KW | N/A 2 1/2 in | N/A Ductile Iron | N/A 5/8 x 5/16 in | N/A 2.03 in | N/A 3.880 in98.55 mm | N/A 4.50 in | N/A 2.623 to 2.625 in66.624 to 66.675 mm | N/A 0.120 in3.05 mm |
68514439149 | N/A 80 DLT HUB 2-1/8 1/2X1/4 KW | N/A 2 1/8 in | N/A Ductile Iron | N/A 1/2 x 1/4 in | N/A 2.66 in | N/A 5.120 in130.05 mm | N/A 5.880 in | N/A 3.498 to 3.500 in88.849 to 88.900 mm | N/A 0.120 in3.05 mm |
68514439150 | N/A 80 DLT HUB 2-1/4 1/2X1/4 KW | N/A 2 1/4 in | N/A Ductile Iron | N/A 1/2 x 1/4 in | N/A 2.66 in | N/A 5.120 in130.05 mm | N/A 5.880 in | N/A 3.498 to 3.500 in88.849 to 88.900 mm | N/A 0.120 in3.05 mm |
68514439151 | N/A 80 DLT HUB 2-3/8 5/8X5/16KW | N/A 2 3/8 in | N/A Ductile Iron | N/A 5/8 x 5/16 in | N/A 2.66 in | N/A 5.120 in130.05 mm | N/A 5.880 in | N/A 3.498 to 3.500 in88.849 to 88.900 mm | N/A 0.120 in3.05 mm |
68514439152 | N/A 80 DLT HUB 2-1/2 5/8X5/16KW | N/A 2 1/2 in | N/A Ductile Iron | N/A 5/8 x 5/16 in | N/A 2.66 in | N/A 5.120 in130.05 mm | N/A 5.880 in | N/A 3.498 to 3.500 in88.849 to 88.900 mm | N/A 0.120 in3.05 mm |
68514439153 | N/A 80 DLT HUB 2-5/8 5/8X5/16KW | N/A 2 5/8 in | N/A Ductile Iron | N/A 5/8 x 5/16 in | N/A 2.66 in | N/A 5.120 in130.05 mm | N/A 5.880 in | N/A 3.498 to 3.500 in88.849 to 88.900 mm | N/A 0.120 in3.05 mm |
68514439154 | N/A 80 DLT HUB 2-3/4 5/8X5/16KW | N/A 2 3/4 in | N/A Ductile Iron | N/A 5/8 x 5/16 in | N/A 2.66 in | N/A 5.120 in130.05 mm | N/A 5.880 in | N/A 3.498 to 3.500 in88.849 to 88.900 mm | N/A 0.120 in3.05 mm |
68514439155 | N/A 80 DLT HUB 2-7/8 3/4X3/8KW | N/A 2 7/8 in | N/A Ductile Iron | N/A 3/4 x 3/8 in | N/A 2.66 in | N/A 5.120 in130.05 mm | N/A 5.880 in | N/A 3.498 to 3.500 in88.849 to 88.900 mm | N/A 0.120 in3.05 mm |
68514439156 | N/A 80 DLT HUB 3" 3/4X3/8 KW | N/A 3 in | N/A Ductile Iron | N/A 3/4 x 3/8 in | N/A 2.66 in | N/A 5.120 in130.05 mm | N/A 5.880 in | N/A 3.498 to 3.500 in88.849 to 88.900 mm | N/A 0.120 in3.05 mm |
68514439157 | N/A 80 DLT HUB 3-1/8 3/4X3/8 KW | N/A 3 1/8 in | N/A Ductile Iron | N/A 3/4 x 3/8 in | N/A 2.66 in | N/A 5.120 in130.05 mm | N/A 5.880 in | N/A 3.498 to 3.500 in88.849 to 88.900 mm | N/A 0.120 in3.05 mm |
68514439158 | N/A 80 DLT HUB 3-1/4 3/4X3/8 KW | N/A 3 1/4 in | N/A Ductile Iron | N/A 3/4 x 3/8 in | N/A 2.66 in | N/A 5.120 in130.05 mm | N/A 5.880 in | N/A 3.498 to 3.500 in88.849 to 88.900 mm | N/A 0.120 in3.05 mm |
68514439159 | N/A 80 DLT HUB 3-3/8 7/8X7/16KW | N/A 3 3/8 in | N/A Ductile Iron | N/A 7/8 x 7/16 in | N/A 2.66 in | N/A 5.120 in130.05 mm | N/A 5.880 in | N/A 3.498 to 3.500 in88.849 to 88.900 mm | N/A 0.120 in3.05 mm |
68514439160 | N/A 80 DLT HUB 1-5/8 3/8X3/16KW | N/A 1 5/8 in | N/A Ductile Iron | N/A 3/8 x 3/16 in | N/A 2.66 in | N/A 5.120 in130.05 mm | N/A 5.880 in | N/A 3.498 to 3.500 in88.849 to 88.900 mm | N/A 0.120 in3.05 mm |
68514439161 | N/A 80 DLT HUB 1-3/4 3/8X3/16KW | N/A 1 3/4 in | N/A Ductile Iron | N/A 3/8 x 3/16 in | N/A 2.66 in | N/A 5.120 in130.05 mm | N/A 5.880 in | N/A 3.498 to 3.500 in88.849 to 88.900 mm | N/A 0.120 in3.05 mm |
68514439162 | N/A 80 DLT HUB 1-7/8 1/2X1/4KW | N/A 1 7/8 in | N/A Ductile Iron | N/A 1/2 x 1/4 in | N/A 2.66 in | N/A 5.120 in130.05 mm | N/A 5.880 in | N/A 3.498 to 3.500 in88.849 to 88.900 mm | N/A 0.120 in3.05 mm |
68514439163 | N/A 80 DLT HUB 2" 1/2X1/4KW | N/A 2 in | N/A Ductile Iron | N/A 1/2 x 1/4 in | N/A 2.66 in | N/A 5.120 in130.05 mm | N/A 5.880 in | N/A 3.498 to 3.500 in88.849 to 88.900 mm | N/A 0.120 in3.05 mm |
68514439207 | N/A 100 DLT HUB 1-7/8 1/2X1/4KW | N/A 1 7/8 in | N/A Ductile Iron | N/A 1/2 x 1/4 in | N/A 3.88 in | N/A 6.320 in160.53 mm | N/A 7.250 in | N/A 4.373 to 4.375 in111.074 to 111.125 mm | N/A 0.120 in3.05 mm |