This arrangement is specifically designed for the pump industry and is available in a variety of industry standard shaft separations. The shaft center spacer drops out to facilitate easier maintenance of pump parts without disturbing the alignment of pump and motor. Spacer type couplings utilize either standard delta hubs or optional round hubs. The center member of the Deltaflex is captured by the construction of the spacer flanges for greater safety. Standard spacer drop out lengths are available to accommodate shaft separations of 3.50, 4.38, 5, 7, 10, 12 and 15 inches. Special spacer lengths and stainless steel spacer couplings are available as an option.

Type 3 (Spacer Type) Deltaflex coupling are comprised of two hubs, two spacer flanges (with hardware), and a dropout spacer.

 

1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Size

Item Number

Description 

Size

Overall Length

Outside Diameter

Dimension BE

N/A 40-DLT DROPOUT-BSE=3.50 N/A 040 N/A 6.160 in156.00 mm N/A 4.380 in N/A 3.500 in89.00 mm
N/A 40-DLT DROPOUT-BSE=4.375 N/A 040 N/A 7.030 in179.00 mm N/A 4.380 in N/A 4.375 in111.00 mm
N/A 40-DLT DROPOUT-BSE=5" N/A 040 N/A 7.660 in194.00 mm N/A 4.380 in N/A 5.000 in127.00 mm
N/A 50-DLT DROPOUT-BSE=4.375 N/A 050 N/A 7.720 in196.00 mm N/A 6.180 in N/A 4.375 in111.00 mm
N/A 50-DLT DROPOUT-BSE=5" N/A 050 N/A 8.340 in212.00 mm N/A 6.180 in N/A 5.000 in127.00 mm
N/A 50-DLT DROPOUT-BSE=7" N/A 050 N/A 10.340 in263.00 mm N/A 6.180 in N/A 7.000 in178.00 mm
N/A 60-DLT DROPOUT-BSE=5" N/A 060 N/A 9.060 in230.00 mm N/A 7.250 in N/A 5.000 in127.00 mm
N/A 60-DLT DROPOUT-BSE=7" N/A 060 N/A 11.060 in281.00 mm N/A 7.250 in N/A 7.000 in178.00 mm
N/A 60-DLT DROPOUT-BSE=10" N/A 060 N/A 14.060 in357.00 mm N/A 7.250 in N/A 10.000 in254.00 mm
N/A 80-DLT DROPOUT-BSE=10" N/A 080 N/A 15.310 in389.00 mm N/A 9.620 in N/A 10.000 in254.00 mm
N/A 80-DLT DROPOUT-BSE=12" N/A 080 N/A 17.310 in440.00 mm N/A 9.620 in N/A 12.000 in305.00 mm
N/A 100-DLT DROPOUT-BSE=10" N/A 100 N/A N/A 12.750 in N/A 10.000 in
N/A 100-DLT DROPOUT-BSE=12" N/A 100 N/A 19.750 in502.00 mm N/A 12.750 in N/A 12.000 in305.00 mm
N/A 100-DLT DROPOUT-BSE=15" N/A 100 N/A 22.750 in578.00 mm N/A 12.750 in N/A 15.000 in381.00 mm
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1