- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Specialty Products - Deltaflex, Uniflex, Saga, Rigid Sleeve, Shaft CollarsSpecialty Products - Deltaflex, Uniflex, Saga, Rigid Sleeve, Shaft Collars
- Deltaflex CouplingsDeltaflex Couplings
- Deltaflex Replacement Floating Shaft Hardware, Type 3 & 4Deltaflex Replacement Floating Shaft Hardware, Type 3 & 4
- View Items
Deltaflex Replacement Floating Shaft Hardware, Type 3 & 4
The Type 3 (Spacer Type) arrangement is specifically designed for the pump industry and is available in a variety of industry standard shaft separations. The shaft center spacer drops out to facilitate easier maintenance of pump parts without disturbing the alignment of pump and motor. Spacer type couplings utilize either standard delta hubs or optional round hubs. The center member of the Deltaflex is captured by the construction of the spacer flanges for greater safety. Standard spacer drop out lengths are available to accommodate shaft separations of 3.50, 4.38, 5, 7, 10, 12 and 15 inches. Special spacer lengths and stainless steel spacer couplings are available as an option.
The Type 4 (Floating Shaft) coupling components are identical to Type 3, except the floating shaft design uses a longer spacer tube to span distances up to 12 feet. Deltaflex floating shaft couplings are lightweight, dynamically balanced (as required) and corrosion resistant. The center member of the Deltaflex is captured by the construction of the spacer flanges for greater safety. Floating shaft couplings are also available in stainless steel.
Type 3 & 4 Deltaflex couplings are comprised of two hubs, two spacer flanges (with hardware), and a dropout spacer.
*Note: As hardware is supplied with the spacer flanges, ordering hardware separately is generally not required.
Item Number |
Description |
Size |
Max. Continuous Torque |
Peak Overload Torque |
---|---|---|---|---|
68514450016 | Description N/A 40-DLT FS CP HDWR | Size N/A 040 | Max. Continuous Torque N/A 750.00 in·lb | Peak Overload Torque N/A 1125.00 in·lb |
68514450017 | Description N/A 50-DLT FS CP HDWR | Size N/A 050 | Max. Continuous Torque N/A 1900.00 in·lb | Peak Overload Torque N/A 2850.00 in·lb |
68514450018 | Description N/A 60-DLT FS CP HDWR | Size N/A 060 | Max. Continuous Torque N/A 4100.00 in·lb | Peak Overload Torque N/A 6250.00 in·lb |
68514450019 | Description N/A 80-DLT FS CP HDWR | Size N/A 080 | Max. Continuous Torque N/A 9500.00 in·lb | Peak Overload Torque N/A 14250.00 in·lb |
68514450020 | Description N/A 100-DLT FS CP HDWR | Size N/A 100 | Max. Continuous Torque N/A 22900.00 in·lb | Peak Overload Torque N/A 34500.00 in·lb |