Batch CAD Cart (0)
  • Cart is empty

The patented Deltaflex series of couplings offer maximum misalignment capabilities with negligible reactionary load, for longer equipment life. This all-metal flex-link coupling requires no lubrication or other maintenance.

A standard (Type 1, 2, or 2A) Deltaflex coupling is comprised of two hubs, an inner flange (which comes with hardware), and an outer flange.

*Note: As the inner flange comes with hardware, ordering hardware separately is generally not required.

1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Size

Part Number

Description 

Size

Max. Continuous Torque

Peak Overload Torque

Max. Speed

Sort by
N/A 100 DLT CPLG HARDWARE N/A 100 N/A 22900.00 in·lb N/A 34500.00 in·lb N/A 3000 rpm
N/A 40 DLT CPLG HARDWARE N/A 040 N/A 750.00 in·lb N/A 1125.00 in·lb N/A 8000 rpm
N/A 50 DLT CPLG HARDWARE N/A 050 N/A 1900.00 in·lb N/A 2850.00 in·lb N/A 6000 rpm
N/A 60 DLT CPLG HARDWARE N/A 060 N/A 4100.00 in·lb N/A 6250.00 in·lb N/A 5000 rpm
N/A 80 DLT CPLG HARDWARE N/A 080 N/A 9500.00 in·lb N/A 14250.00 in·lb N/A 4000 rpm
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1