Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|---|
QAAPF13A060S | Bearing Number N/A 22213 | Shaft Size N/A 60.000 mm | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 6.88 in174.8 mm | Bolt Spacing Max N/A 7.63 in193.8 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
QAAPR13A060S | Bearing Number N/A 22213 | Shaft Size N/A 60.000 mm | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 7.13 in181.1 mm | Bolt Spacing Max N/A 8.75 in222.3 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
QAAPX13A060S | Bearing Number N/A 22213 | Shaft Size N/A 60.000 mm | Base to Center Height N/A 3 in76.2 mm | Bolt Spacing Min N/A 6.94 in176.3 mm | Bolt Spacing Max N/A 9.56 in242.8 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
QAAPF13A207S | Bearing Number N/A 22213 | Shaft Size N/A 2.4375 in | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 6.88 in174.8 mm | Bolt Spacing Max N/A 7.63 in193.8 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
QAAPR13A207S | Bearing Number N/A 22213 | Shaft Size N/A 2.4375 in | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 7.13 in181.1 mm | Bolt Spacing Max N/A 8.75 in222.3 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
QAAPX13A207S | Bearing Number N/A 22213 | Shaft Size N/A 2.4375 in | Base to Center Height N/A 3 in76.2 mm | Bolt Spacing Min N/A 6.94 in176.3 mm | Bolt Spacing Max N/A 9.56 in242.8 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
QAAPF13A208S | Bearing Number N/A 22213 | Shaft Size N/A 2.5 in | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 6.88 in174.8 mm | Bolt Spacing Max N/A 7.63 in193.8 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
QAAPR13A208S | Bearing Number N/A 22213 | Shaft Size N/A 2.5 in | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 7.13 in181.1 mm | Bolt Spacing Max N/A 8.75 in222.3 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
QAAPX13A208S | Bearing Number N/A 22213 | Shaft Size N/A 2.5 in | Base to Center Height N/A 3 in76.2 mm | Bolt Spacing Min N/A 6.94 in176.3 mm | Bolt Spacing Max N/A 9.56 in242.8 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
QAAPF13A065S | Bearing Number N/A 22213 | Shaft Size N/A 65.000 mm | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 6.88 in174.8 mm | Bolt Spacing Max N/A 7.63 in193.8 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
QAAPR13A065S | Bearing Number N/A 22213 | Shaft Size N/A 65.000 mm | Base to Center Height N/A 2.75 in69.9 mm | Bolt Spacing Min N/A 7.13 in181.1 mm | Bolt Spacing Max N/A 8.75 in222.3 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
QAAPX13A065S | Bearing Number N/A 22213 | Shaft Size N/A 65.000 mm | Base to Center Height N/A 3 in76.2 mm | Bolt Spacing Min N/A 6.94 in176.3 mm | Bolt Spacing Max N/A 9.56 in242.8 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N | CAD N/A |
QAAPF15A211S | Bearing Number N/A 22215 | Shaft Size N/A 2.6875 in | Base to Center Height N/A 3.25 in82.6 mm | Bolt Spacing Min N/A 7.6 in193 mm | Bolt Spacing Max N/A 9.1 in231.1 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QAAPR15A211S | Bearing Number N/A 22215 | Shaft Size N/A 2.6875 in | Base to Center Height N/A 3.13 in79.5 mm | Bolt Spacing Min N/A 8 in203.2 mm | Bolt Spacing Max N/A 9.6 in243.8 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QAAPX15A211S | Bearing Number N/A 22215 | Shaft Size N/A 2.6875 in | Base to Center Height N/A 3.5 in88.9 mm | Bolt Spacing Min N/A 9.06 in230.1 mm | Bolt Spacing Max N/A 10.44 in265.2 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QAAPF15A212S | Bearing Number N/A 22215 | Shaft Size N/A 2.7500 in | Base to Center Height N/A 3.25 in82.6 mm | Bolt Spacing Min N/A 7.6 in193 mm | Bolt Spacing Max N/A 9.1 in231.1 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QAAPR15A212S | Bearing Number N/A 22215 | Shaft Size N/A 2.7500 in | Base to Center Height N/A 3.13 in79.5 mm | Bolt Spacing Min N/A 8 in203.2 mm | Bolt Spacing Max N/A 9.6 in243.8 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QAAPX15A212S | Bearing Number N/A 22215 | Shaft Size N/A 2.7500 in | Base to Center Height N/A 3.5 in88.9 mm | Bolt Spacing Min N/A 9.06 in230.1 mm | Bolt Spacing Max N/A 10.44 in265.2 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QAAPF15A070S | Bearing Number N/A 22215 | Shaft Size N/A 70 mm | Base to Center Height N/A 3.25 in82.6 mm | Bolt Spacing Min N/A 7.6 in193 mm | Bolt Spacing Max N/A 9.1 in231.1 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QAAPR15A070S | Bearing Number N/A 22215 | Shaft Size N/A 70 mm | Base to Center Height N/A 3.13 in79.5 mm | Bolt Spacing Min N/A 8 in203.2 mm | Bolt Spacing Max N/A 9.6 in243.8 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QAAPX15A070S | Bearing Number N/A 22215 | Shaft Size N/A 70 mm | Base to Center Height N/A 3.5 in88.9 mm | Bolt Spacing Min N/A 9.06 in230.1 mm | Bolt Spacing Max N/A 10.44 in265.2 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QAAPF15A215S | Bearing Number N/A 22215 | Shaft Size N/A 2 15/16 in | Base to Center Height N/A 3.25 in82.6 mm | Bolt Spacing Min N/A 7.6 in193 mm | Bolt Spacing Max N/A 9.1 in231.1 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QAAPR15A215S | Bearing Number N/A 22215 | Shaft Size N/A 2 15/16 in | Base to Center Height N/A 3.13 in79.5 mm | Bolt Spacing Min N/A 8 in203.2 mm | Bolt Spacing Max N/A 9.6 in243.8 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QAAPX15A215S | Bearing Number N/A 22215 | Shaft Size N/A 2 15/16 in | Base to Center Height N/A 3.5 in88.9 mm | Bolt Spacing Min N/A 9.06 in230.1 mm | Bolt Spacing Max N/A 10.44 in265.2 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |
QAAPF15A075S | Bearing Number N/A 22215 | Shaft Size N/A 75.000 mm | Base to Center Height N/A 3.25 in82.6 mm | Bolt Spacing Min N/A 7.6 in193 mm | Bolt Spacing Max N/A 9.1 in231.1 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N | CAD N/A |