3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Outside Diameter (in)
Outside Diameter (mm)
Total Width (in)
Total Width (mm)
C - Dynamic Load (Basic) (kN)
C - Dynamic Load (Basic) (lb)
Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
Weight |
CAD |
---|---|---|---|---|---|---|---|---|
QAAF10A115S | N/A 22210 | N/A 1-15/16 in | N/A 6.19 in157.2 mm | N/A 0.5 in12 mm | N/A 118 kN26600 lb | N/A 117 kN26300 lb | N/A 5 Kg11 lb |
N/A ![]() |
QAAFL10A115S | N/A 22210 | N/A 1-15/16 in | N/A 5.75 in146.1 mm | N/A 0.5 in12 mm | N/A 118 kN26600 lb | N/A 117 kN26300 lb | N/A 5 Kg11 lb |
N/A ![]() |
QAAFX10A115S | N/A 22210 | N/A 1-15/16 in | N/A 5.75 in146.1 mm | N/A 0.5 in12 mm | N/A 118 kN26600 lb | N/A 117 kN26300 lb | N/A 5.4 Kg12 lb |
N/A ![]() |
QAAF10A050S | N/A 22210 | N/A 50 mm | N/A 6.19 in157.2 mm | N/A 0.5 in12 mm | N/A 118 kN26600 lb | N/A 117 kN26300 lb | N/A 5 Kg11 lb |
N/A ![]() |
QAAFL10A050S | N/A 22210 | N/A 50 mm | N/A 5.75 in146.1 mm | N/A 0.5 in12 mm | N/A 118 kN26600 lb | N/A 117 kN26300 lb | N/A 5 Kg11 lb |
N/A ![]() |
QAAFX10A050S | N/A 22210 | N/A 50 mm | N/A 5.75 in146.1 mm | N/A 0.5 in12 mm | N/A 118 kN26600 lb | N/A 117 kN26300 lb | N/A 5.4 Kg12 lb |
N/A ![]() |
QAAF10A200S | N/A 22210 | N/A 2 in | N/A 6.19 in157.2 mm | N/A 0.5 in12 mm | N/A 118 kN26600 lb | N/A 117 kN26300 lb | N/A 5 Kg11 lb |
N/A ![]() |
QAAFL10A200S | N/A 22210 | N/A 2 in | N/A 5.75 in146.1 mm | N/A 0.5 in12 mm | N/A 118 kN26600 lb | N/A 117 kN26300 lb | N/A 5 Kg11 lb |
N/A ![]() |
QAAFX10A200S | N/A 22210 | N/A 2 in | N/A 5.75 in146.1 mm | N/A 0.5 in12 mm | N/A 118 kN26600 lb | N/A 117 kN26300 lb | N/A 5.4 Kg12 lb |
N/A ![]() |
QAAF11A055S | N/A 22211 | N/A 55 mm | N/A 6.89 in175.0 mm | N/A 0.625 in16 mm | N/A 142 kN31900 lb | N/A 140 kN31400 lb | N/A 6.4 Kg14 lb |
N/A ![]() |
QAAFL11A055S | N/A 22211 | N/A 55 mm | N/A 6.38 in162.1 mm | N/A 0.625 in16 mm | N/A 142 kN31900 lb | N/A 140 kN31400 lb | N/A 6.4 Kg14 lb |
N/A ![]() |
QAAFX11A055S | N/A 22211 | N/A 55 mm | N/A 6.36 in161.5 mm | N/A 0.625 in16 mm | N/A 142 kN31900 lb | N/A 140 kN31400 lb | N/A 6.8 Kg15 lb |
N/A ![]() |
QAAF11A203S | N/A 22211 | N/A 2-3/16 in | N/A 6.89 in175.0 mm | N/A 0.625 in16 mm | N/A 142 kN31900 lb | N/A 140 kN31400 lb | N/A 6.4 Kg14 lb |
N/A ![]() |
QAAFL11A203S | N/A 22211 | N/A 2-3/16 in | N/A 6.38 in162.1 mm | N/A 0.625 in16 mm | N/A 142 kN31900 lb | N/A 140 kN31400 lb | N/A 6.4 Kg14 lb |
N/A ![]() |
QAAFX11A203S | N/A 22211 | N/A 2-3/16 in | N/A 6.36 in161.5 mm | N/A 0.625 in16 mm | N/A 142 kN31900 lb | N/A 140 kN31400 lb | N/A 6.8 Kg15 lb |
N/A ![]() |
QAAF11A204S | N/A 22211 | N/A 2-1/4 in | N/A 6.89 in175.0 mm | N/A 0.625 in16 mm | N/A 142 kN31900 lb | N/A 140 kN31400 lb | N/A 6.4 Kg14 lb |
N/A ![]() |
QAAFL11A204S | N/A 22211 | N/A 2-1/4 in | N/A 6.38 in162.1 mm | N/A 0.625 in16 mm | N/A 142 kN31900 lb | N/A 140 kN31400 lb | N/A 6.4 Kg14 lb |
N/A ![]() |
QAAFX11A204S | N/A 22211 | N/A 2-1/4 in | N/A 6.36 in161.5 mm | N/A 0.625 in16 mm | N/A 142 kN31900 lb | N/A 140 kN31400 lb | N/A 6.8 Kg15 lb |
N/A ![]() |
QAAF13A060S | N/A 22213 | N/A 60 mm | N/A 7.60 in193.0 mm | N/A 0.625 in16 mm | N/A 216 kN48600 lb | N/A 206 kN46400 lb | N/A 7.7 Kg17.0 lb |
N/A ![]() |
QAAFL13A060S | N/A 22213 | N/A 60 mm | N/A 6.75 in171.5 mm | N/A 0.625 in16 mm | N/A 216 kN48600 lb | N/A 206 kN46400 lb | N/A 7.7 Kg17.0 lb |
N/A ![]() |
QAAFX13A060S | N/A 22213 | N/A 60 mm | N/A 7.12 in180.8 mm | N/A 0.625 in16 mm | N/A 216 kN48600 lb | N/A 206 kN46400 lb | N/A 8.6 Kg19 lb |
N/A ![]() |
QAAF13A207S | N/A 22213 | N/A 2-7/16 in | N/A 7.60 in193.0 mm | N/A 0.625 in16 mm | N/A 216 kN48600 lb | N/A 206 kN46400 lb | N/A 7.7 Kg17.0 lb |
N/A ![]() |
QAAFL13A207S | N/A 22213 | N/A 2-7/16 in | N/A 6.75 in171.5 mm | N/A 0.625 in16 mm | N/A 216 kN48600 lb | N/A 206 kN46400 lb | N/A 7.7 Kg17.0 lb |
N/A ![]() |
QAAFX13A207S | N/A 22213 | N/A 2-7/16 in | N/A 7.12 in180.8 mm | N/A 0.625 in16 mm | N/A 216 kN48600 lb | N/A 206 kN46400 lb | N/A 8.6 Kg19 lb |
N/A ![]() |
QAAF13A208S | N/A 22213 | N/A 2-1/2 in | N/A 7.60 in193.0 mm | N/A 0.625 in16 mm | N/A 216 kN48600 lb | N/A 206 kN46400 lb | N/A 7.7 Kg17.0 lb |
N/A ![]() |