3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
26 - 50 of 61 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Outside Diameter (in)

Outside Diameter (mm)

C - Dynamic Load (Basic) (lb)

C - Dynamic Load (Basic) (kN)

Part Number

Bearing Number

Shaft Size  

Outside Diameter

C0 - Static Load

C - Dynamic Load (Basic)

Locking Style

Weight

CAD

Sort by
QAAC20A400S N/A 22220 N/A 4 in N/A 6.0000 in152.4 mm N/A 113000 lb502 kN N/A 97700 lb435 kN N/A Double Concentric N/A 43 lb19.50 Kg N/A CAD
QAAC22A115S N/A 22222 N/A 115 mm N/A 6.300 in160.000 mm N/A 147000 lb653 kN N/A 125000 lb555 kN N/A Double Concentric N/A 72 lb32.7 Kg N/A CAD
QAAC22A407S N/A 22222 N/A 4-7/16 in N/A 6.300 in160.000 mm N/A 147000 lb653 kN N/A 125000 lb555 kN N/A Double Concentric N/A 72 lb32.7 Kg N/A CAD
QAAC22A408S N/A 22222 N/A 4-1/2 in N/A 6.300 in160.000 mm N/A 147000 lb653 kN N/A 125000 lb555 kN N/A Double Concentric N/A 72 lb32.7 Kg N/A CAD
QAACW10A050S N/A 22210 N/A 50 mm N/A 2.880 in73.20 mm N/A 26600 lb118 kN N/A 26300 lb117 kN N/A Double Concentric N/A 10 lb4.5 Kg N/A CAD
QAACW10A115S N/A 22210 N/A 1-15/16 in N/A 2.880 in73.20 mm N/A 26600 lb118 kN N/A 26300 lb117 kN N/A Double Concentric N/A 10 lb4.5 Kg N/A CAD
QAACW10A200S N/A 22210 N/A 2 in N/A 2.880 in73.20 mm N/A 26600 lb118 kN N/A 26300 lb117 kN N/A Double Concentric N/A 10 lb4.5 Kg N/A CAD
QAACW11A055S N/A 22211 N/A 55 mm N/A 3.250 in82.60 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Double Concentric N/A 13 lb5.9 Kg N/A CAD
QAACW11A203S N/A 22211 N/A 2-3/16 in N/A 3.250 in82.60 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Double Concentric N/A 13 lb5.9 Kg N/A CAD
QAACW11A204S N/A 22211 N/A 2-1/4 in N/A 3.250 in82.60 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A Double Concentric N/A 13 lb5.9 Kg N/A CAD
QAACW13A060S N/A 22213 N/A 60 mm N/A 3.810 in96.80 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Double Concentric N/A 16 lb7.30 Kg N/A CAD
QAACW13A065S N/A 22213 N/A 65 mm N/A 3.810 in96.80 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Double Concentric N/A 16 lb7.30 Kg N/A CAD
QAACW13A207S N/A 22213 N/A 2-7/16 in N/A 3.810 in96.80 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Double Concentric N/A 16 lb7.30 Kg N/A CAD
QAACW13A208S N/A 22213 N/A 2-1/2 in N/A 3.810 in96.80 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A Double Concentric N/A 16 lb7.30 Kg N/A CAD
QAACW15A070S N/A 22215 N/A 70 mm N/A 4.290 in109.00 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A Double Concentric N/A 22.00 lb10.00 Kg N/A CAD
QAACW15A075S N/A 22215 N/A 75 mm N/A 4.290 in109.00 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A Double Concentric N/A 22.00 lb10.00 Kg N/A CAD
QAACW15A211S N/A 22215 N/A 2-11/16 in N/A 4.290 in109.00 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A Double Concentric N/A 22.00 lb10.00 Kg N/A CAD
QAACW15A212S N/A 22215 N/A 2-3/4 in N/A 4.290 in109.00 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A Double Concentric N/A 22.00 lb10.00 Kg N/A CAD
QAACW15A215S N/A 22215 N/A 2-15/16 in N/A 4.290 in109.00 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A Double Concentric N/A 22.00 lb10.00 Kg N/A CAD
QAACW15A300S N/A 22215 N/A 3 in N/A 4.290 in109.00 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A Double Concentric N/A 22.00 lb10.00 Kg N/A CAD
QAACW18A080S N/A 22218 N/A 80 mm N/A 5.130 in130.30 mm N/A 87200 lb388 kN N/A 79700 lb355 kN N/A Double Concentric N/A 32 lb14.5 Kg N/A CAD
QAACW18A085S N/A 22218 N/A 85 mm N/A 5.130 in130.30 mm N/A 87200 lb388 kN N/A 79700 lb355 kN N/A Double Concentric N/A 32 lb14.5 Kg N/A CAD
QAACW18A090S N/A 22218 N/A 90 mm N/A 5.130 in130.30 mm N/A 87200 lb388 kN N/A 79700 lb355 kN N/A Double Concentric N/A 32 lb14.5 Kg N/A CAD
QAACW18A303S N/A 22218 N/A 3-3/16 in N/A 5.130 in130.30 mm N/A 87200 lb388 kN N/A 79700 lb355 kN N/A Double Concentric N/A 32 lb14.5 Kg N/A CAD
QAACW18A304S N/A 22218 N/A 3-1/4 in N/A 5.130 in130.30 mm N/A 87200 lb388 kN N/A 79700 lb355 kN N/A Double Concentric N/A 32 lb14.5 Kg N/A CAD
26 - 50 of 61 | Results Per Page | View | Unit of Measure
1 2 3