3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Outside Diameter (in)
Outside Diameter (mm)
C - Dynamic Load (Basic) (kN)
C - Dynamic Load (Basic) (lb)
Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
Pilot Diameter |
C0 - Static Load |
C - Dynamic Load (Basic) |
Weight |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
QAAC10A115S | N/A 22210 | N/A 1-15/16 in | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 4.500 in114.3 mm | N/A 118 kN26600 lb | N/A 117 kN26300 lb | N/A 4.5 Kg10.0 lb |
N/A ![]() |
QAACW10A115S | N/A 22210 | N/A 1-15/16 in | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 4.500 in114.3 mm | N/A 118 kN26600 lb | N/A 117 kN26300 lb | N/A 4.5 Kg10.0 lb |
N/A ![]() |
QAAC10A050S | N/A 22210 | N/A 50 mm | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 4.500 in114.3 mm | N/A 118 kN26600 lb | N/A 117 kN26300 lb | N/A 4.5 Kg10.0 lb |
N/A ![]() |
QAACW10A050S | N/A 22210 | N/A 50 mm | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 4.500 in114.3 mm | N/A 118 kN26600 lb | N/A 117 kN26300 lb | N/A 4.5 Kg10.0 lb |
N/A ![]() |
QAAC10A200S | N/A 22210 | N/A 2 in | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 4.500 in114.3 mm | N/A 118 kN26600 lb | N/A 117 kN26300 lb | N/A 4.5 Kg10.0 lb |
N/A ![]() |
QAACW10A200S | N/A 22210 | N/A 2 in | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 4.500 in114.3 mm | N/A 118 kN26600 lb | N/A 117 kN26300 lb | N/A 4.5 Kg10.0 lb |
N/A ![]() |
QAAC11A055S | N/A 22211 | N/A 55 mm | N/A 6.00 in152.4 mm | N/A 0.5 in12 mm | N/A 5.000 in127.0 mm | N/A 142 kN31900 lb | N/A 140 kN31400 lb | N/A 4.5 Kg10.0 lb |
N/A ![]() |
QAACW11A055S | N/A 22211 | N/A 55 mm | N/A 6.00 in152.4 mm | N/A 0.5 in12 mm | N/A 5.000 in127.0 mm | N/A 142 kN31900 lb | N/A 140 kN31400 lb | N/A 5.9 Kg13 lb |
N/A ![]() |
QAAC11A203S | N/A 22211 | N/A 2-3/16 in | N/A 6.00 in152.4 mm | N/A 0.5 in12 mm | N/A 5.000 in127.0 mm | N/A 142 kN31900 lb | N/A 140 kN31400 lb | N/A 5.9 Kg13 lb |
N/A ![]() |
QAACW11A203S | N/A 22211 | N/A 2-3/16 in | N/A 6.00 in152.4 mm | N/A 0.5 in12 mm | N/A 5.000 in127.0 mm | N/A 142 kN31900 lb | N/A 140 kN31400 lb | N/A 5.9 Kg13 lb |
N/A ![]() |
QAAC11A204S | N/A 22211 | N/A 2-1/4 in | N/A 6.00 in152.4 mm | N/A 0.5 in12 mm | N/A 5.000 in127.0 mm | N/A 142 kN31900 lb | N/A 140 kN31400 lb | N/A 5.9 Kg13 lb |
N/A ![]() |
QAACW11A204S | N/A 22211 | N/A 2-1/4 in | N/A 6.00 in152.4 mm | N/A 0.5 in12 mm | N/A 5.000 in127.0 mm | N/A 142 kN31900 lb | N/A 140 kN31400 lb | N/A 5.9 Kg13 lb |
N/A ![]() |
QAAC13A060S | N/A 22213 | N/A 60 mm | N/A 6.50 in165.1 mm | N/A 0.5 in12 mm | N/A 5.500 in139.7 mm | N/A 216 kN48600 lb | N/A 206 kN46400 lb | N/A 7.30 Kg16 lb |
N/A ![]() |
QAACW13A060S | N/A 22213 | N/A 60 mm | N/A 6.50 in165.1 mm | N/A 0.5 in12 mm | N/A 5.500 in139.7 mm | N/A 216 kN48600 lb | N/A 206 kN46400 lb | N/A 7.30 Kg16 lb |
N/A ![]() |
QAAC13A207S | N/A 22213 | N/A 2-7/16 in | N/A 6.50 in165.1 mm | N/A 0.5 in12 mm | N/A 5.500 in139.7 mm | N/A 216 kN48600 lb | N/A 206 kN46400 lb | N/A 7.30 Kg16 lb |
N/A ![]() |
QAACW13A207S | N/A 22213 | N/A 2-7/16 in | N/A 6.50 in165.1 mm | N/A 0.5 in12 mm | N/A 5.500 in139.7 mm | N/A 216 kN48600 lb | N/A 206 kN46400 lb | N/A 7.30 Kg16 lb |
N/A ![]() |
QAAC13A208S | N/A 22213 | N/A 2-1/2 in | N/A 6.50 in165.1 mm | N/A 0.5 in12 mm | N/A 5.500 in139.7 mm | N/A 216 kN48600 lb | N/A 206 kN46400 lb | N/A 7.30 Kg16 lb |
N/A ![]() |
QAACW13A208S | N/A 22213 | N/A 2-1/2 in | N/A 6.50 in165.1 mm | N/A 0.5 in12 mm | N/A 5.500 in139.7 mm | N/A 216 kN48600 lb | N/A 206 kN46400 lb | N/A 7.30 Kg16 lb |
N/A ![]() |
QAAC13A065S | N/A 22213 | N/A 65 mm | N/A 6.50 in165.1 mm | N/A 0.5 in12 mm | N/A 5.500 in139.7 mm | N/A 216 kN48600 lb | N/A 206 kN46400 lb | N/A 7.30 Kg16 lb |
N/A ![]() |
QAACW13A065S | N/A 22213 | N/A 65 mm | N/A 6.50 in165.1 mm | N/A 0.5 in12 mm | N/A 5.500 in139.7 mm | N/A 216 kN48600 lb | N/A 206 kN46400 lb | N/A 7.30 Kg16 lb |
N/A ![]() |
QAAC15A211S | N/A 22215 | N/A 2-11/16 in | N/A 7.50 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 240 kN54100 lb | N/A 222 kN49900 lb | N/A 10.00 Kg22.00 lb |
N/A ![]() |
QAACW15A211S | N/A 22215 | N/A 2-11/16 in | N/A 7.50 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 240 kN54100 lb | N/A 222 kN49900 lb | N/A 10.00 Kg22.00 lb |
N/A ![]() |
QAAC15A212S | N/A 22215 | N/A 2-3/4 in | N/A 7.50 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 240 kN54100 lb | N/A 222 kN49900 lb | N/A 10.00 Kg22.00 lb |
N/A ![]() |
QAACW15A212S | N/A 22215 | N/A 2-3/4 in | N/A 7.50 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 240 kN54100 lb | N/A 222 kN49900 lb | N/A 10.00 Kg22.00 lb |
N/A ![]() |
QAAC15A070S | N/A 22215 | N/A 70 mm | N/A 7.50 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 240 kN54100 lb | N/A 222 kN49900 lb | N/A 10.00 Kg22.00 lb |
N/A ![]() |