3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
The rugged housing of Timken® Spherical Roller Bearing Solid-Block Housed Units are engineered from cast stainless steel to withstand the harshest conditions. They are unaffected by washdown and stand up to process moisture and chemical sanitation.
On the inside, these durable, versatile housed units feature six primary seals in any combination, plus an optional secondary seal. The black oxide inner ring reduces shaft fretting corrosion. Applications ideal for this product include pulp and paper processing to waste water, marine and food and beverage processing.
On the inside, these durable, versatile housed units feature six primary seals in any combination, plus an optional secondary seal. The black oxide inner ring reduces shaft fretting corrosion. Applications ideal for this product include pulp and paper processing to waste water, marine and food and beverage processing.
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Total Width (in)
Total Width (mm)
C - Dynamic Load (Basic) (kN)
C - Dynamic Load (Basic) (lb)
Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Dimension D Min |
Dimension D Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
Weight |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
QAAPF22A407S - Stainless | N/A 22222 | N/A 4-7/16 in | N/A 4.75 in120.7 mm | N/A 11.88 in301.8 mm | N/A 14.50 in368.3 mm | N/A 2.50 in63.5 mm | N/A 653 kN147000 lb | N/A 555 kN125000 lb | N/A 37.2 Kg82 lb |
N/A ![]() |
QAAPF22A408S - Stainless | N/A 22222 | N/A 4-1/2 in | N/A 4.75 in120.7 mm | N/A 11.88 in301.8 mm | N/A 14.50 in368.3 mm | N/A 2.50 in63.5 mm | N/A 653 kN147000 lb | N/A 555 kN125000 lb | N/A 37.2 Kg82 lb |
N/A ![]() |
QAAPF22A115S - Stainless | N/A 22222 | N/A 115 mm | N/A 4.75 in120.7 mm | N/A 11.88 in301.8 mm | N/A 14.50 in368.3 mm | N/A 2.50 in63.5 mm | N/A 653 kN147000 lb | N/A 555 kN125000 lb | N/A 37.2 Kg82 lb |
N/A ![]() |