3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
The rugged housing of Timken® SRB Solid-Block Housed Units are engineered from cast stainless steel to withstand the harshest conditions. They are unaffected by washdown and stand up to process moisture and chemical sanitation.

On the inside, these durable, versatile housed units feature six primary seals in any combination, plus an optional secondary seal. The black oxide inner ring reduces shaft fretting corrosion. Applications ideal for this product include pulp and paper processing to waste water, marine and food and beverage processing.
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Total Width (in)

Total Width (mm)

C - Dynamic Load (Basic) (lb)

C - Dynamic Load (Basic) (kN)

Part Number

Bearing Number

Shaft Size  

Total Width

C0 - Static Load

C - Dynamic Load (Basic)

Locking Style

Weight

CAD

Sort by
QAAPF22A115S - Stainless N/A 22222 N/A 115 mm N/A 4.7500 in120.70 mm N/A 147000 lb653 kN N/A 125000 lb555 kN N/A Double Concentric N/A 82 lb37.2 Kg N/A CAD
QAAPF22A407S - Stainless N/A 22222 N/A 4-7/16 in N/A 4.7500 in120.70 mm N/A 147000 lb653 kN N/A 125000 lb555 kN N/A Double Concentric N/A 82 lb37.2 Kg N/A CAD
QAAPF22A408S - Stainless N/A 22222 N/A 4-1/2 in N/A 4.7500 in120.70 mm N/A 147000 lb653 kN N/A 125000 lb555 kN N/A Double Concentric N/A 82 lb37.2 Kg N/A CAD
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1