3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
The rugged housing of Timken® SRB Solid-Block Housed Units are engineered from cast stainless steel to withstand the harshest conditions. They are unaffected by washdown and stand up to process moisture and chemical sanitation.
On the inside, these durable, versatile housed units feature six primary seals in any combination, plus an optional secondary seal. The black oxide inner ring reduces shaft fretting corrosion. Applications ideal for this product include pulp and paper processing to waste water, marine and food and beverage processing.
On the inside, these durable, versatile housed units feature six primary seals in any combination, plus an optional secondary seal. The black oxide inner ring reduces shaft fretting corrosion. Applications ideal for this product include pulp and paper processing to waste water, marine and food and beverage processing.
1 2
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Outside Diameter (in)
Outside Diameter (mm)
Total Width (in)
Total Width (mm)
C - Dynamic Load (Basic) (kN)
C - Dynamic Load (Basic) (lb)
Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
Weight |
CAD |
---|---|---|---|---|---|---|---|---|
QAAFE10A115SS | N/A 22210 | N/A 1-15/16 in | N/A 6.19 in157.2 mm | N/A 0.5 in12 mm | N/A 118 kN26600 lb | N/A 117 kN26300 lb | N/A 12 Kg5.5 lb |
N/A ![]() |
QAAFE10A050SS | N/A 22210 | N/A 50 mm | N/A 6.19 in157.2 mm | N/A 0.5 in12 mm | N/A 118 kN26600 lb | N/A 117 kN26300 lb | N/A 12 Kg5.5 lb |
N/A ![]() |
QAAFE10A200SS | N/A 22210 | N/A 2 in | N/A 6.19 in157.2 mm | N/A 0.5 in12 mm | N/A 118 kN26600 lb | N/A 117 kN26300 lb | N/A 12 Kg5.5 lb |
N/A ![]() |
QAAFE11A055SS | N/A 22211 | N/A 55 mm | N/A 6.89 in175.0 mm | N/A 0.625 in16 mm | N/A 142 kN31900 lb | N/A 140 kN31400 lb | N/A 15 Kg6.9 lb |
N/A ![]() |
QAAFE11A203SS | N/A 22211 | N/A 2-3/16 in | N/A 6.89 in175.0 mm | N/A 0.625 in16 mm | N/A 142 kN31900 lb | N/A 140 kN31400 lb | N/A 15 Kg6.9 lb |
N/A ![]() |
QAAFE11A204SS | N/A 22211 | N/A 2-1/4 in | N/A 6.89 in175.0 mm | N/A 0.625 in16 mm | N/A 142 kN31900 lb | N/A 140 kN31400 lb | N/A 15 Kg6.9 lb |
N/A ![]() |
QAAFE13A060SS | N/A 22213 | N/A 60 mm | N/A 7.60 in193.0 mm | N/A 0.625 in16 mm | N/A 216 kN48600 lb | N/A 206 kN46400 lb | N/A 20 Kg8.9 lb |
N/A ![]() |
QAAFE13A207SS | N/A 22213 | N/A 2-7/16 in | N/A 7.60 in193.0 mm | N/A 0.625 in16 mm | N/A 216 kN48600 lb | N/A 206 kN46400 lb | N/A 20 Kg8.9 lb |
N/A ![]() |
QAAFE13A208SS | N/A 22213 | N/A 2-1/2 in | N/A 7.60 in193.0 mm | N/A 0.625 in16 mm | N/A 216 kN48600 lb | N/A 206 kN46400 lb | N/A 20 Kg8.9 lb |
N/A ![]() |
QAAFE13A065SS | N/A 22213 | N/A 65 mm | N/A 7.60 in193.0 mm | N/A 0.625 in16 mm | N/A 216 kN48600 lb | N/A 206 kN46400 lb | N/A 20 Kg8.9 lb |
N/A ![]() |
QAAFE15A211SS | N/A 22215 | N/A 2-11/16 in | N/A 8.48 in215.4 mm | N/A 0.75 in20 mm | N/A 240 kN54100 lb | N/A 222 kN49900 lb | N/A 27 Kg12.4 lb |
N/A ![]() |
QAAFE15A212SS | N/A 22215 | N/A 2-3/4 in | N/A 8.48 in215.4 mm | N/A 0.75 in20 mm | N/A 240 kN54100 lb | N/A 222 kN49900 lb | N/A 27 Kg12.4 lb |
N/A ![]() |
QAAFE15A070SS | N/A 22215 | N/A 70 mm | N/A 8.48 in215.4 mm | N/A 0.75 in20 mm | N/A 240 kN54100 lb | N/A 222 kN49900 lb | N/A 27 Kg12.4 lb |
N/A ![]() |
QAAFE15A215SS | N/A 22215 | N/A 2-15/16 in | N/A 8.48 in215.4 mm | N/A 0.75 in20 mm | N/A 240 kN54100 lb | N/A 222 kN49900 lb | N/A 27 Kg12.4 lb |
N/A ![]() |
QAAFE15A075SS | N/A 22215 | N/A 75 mm | N/A 8.48 in215.4 mm | N/A 0.75 in20 mm | N/A 240 kN54100 lb | N/A 222 kN49900 lb | N/A 27 Kg12.4 lb |
N/A ![]() |
QAAFE15A300SS | N/A 22215 | N/A 3 in | N/A 8.48 in215.4 mm | N/A 0.75 in20 mm | N/A 240 kN54100 lb | N/A 222 kN49900 lb | N/A 27 Kg12.4 lb |
N/A ![]() |
QAAFE18A080SS | N/A 22218 | N/A 80 mm | N/A 9.91 in251.7 mm | N/A 0.75 in20 mm | N/A 388 kN87200 lb | N/A 355 kN79700 lb | N/A 40 Kg18.1 lb |
N/A ![]() |
QAAFE18A303SS | N/A 22218 | N/A 3-3/16 in | N/A 9.91 in251.7 mm | N/A 0.75 in20 mm | N/A 388 kN87200 lb | N/A 355 kN79700 lb | N/A 40 Kg18.1 lb |
N/A ![]() |
QAAFE18A304SS | N/A 22218 | N/A 3-1/4 in | N/A 9.91 in251.7 mm | N/A 0.75 in20 mm | N/A 388 kN87200 lb | N/A 355 kN79700 lb | N/A 40 Kg18.1 lb |
N/A ![]() |
QAAFE18A085SS | N/A 22218 | N/A 85 mm | N/A 9.91 in251.7 mm | N/A 0.75 in20 mm | N/A 388 kN87200 lb | N/A 355 kN79700 lb | N/A 40 Kg18.1 lb |
N/A ![]() |
QAAFE18A307SS | N/A 22218 | N/A 3-7/16 in | N/A 9.91 in251.7 mm | N/A 0.75 in20 mm | N/A 388 kN87200 lb | N/A 355 kN79700 lb | N/A 40 Kg18.1 lb |
N/A ![]() |
QAAFE18A308SS | N/A 22218 | N/A 3-1/2 in | N/A 9.91 in251.7 mm | N/A 0.75 in20 mm | N/A 388 kN87200 lb | N/A 355 kN79700 lb | N/A 40 Kg18.1 lb |
N/A ![]() |
QAAFE18A090SS | N/A 22218 | N/A 90 mm | N/A 9.91 in251.7 mm | N/A 0.75 in20 mm | N/A 388 kN87200 lb | N/A 355 kN79700 lb | N/A 40 Kg18.1 lb |
N/A ![]() |
QAAFE20A100SS | N/A 22220 | N/A 100 mm | N/A 10.96 in278.4 mm | N/A 0.875 in24 mm | N/A 502 kN113000 lb | N/A 435 kN97700 lb | N/A 60 Kg27.3 lb |
N/A ![]() |
QAAFE20A315SS | N/A 22220 | N/A 3-15/16 in | N/A 10.96 in278.4 mm | N/A 0.875 in24 mm | N/A 502 kN113000 lb | N/A 435 kN97700 lb | N/A 60 Kg27.3 lb |
N/A ![]() |
1 2