3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
The rugged housing of Timken® Spherical Roller Bearing Solid-Block Housed Units are engineered from cast stainless steel to withstand the harshest conditions. They are unaffected by washdown and stand up to process moisture and chemical sanitation.

On the inside, these durable, versatile housed units feature six primary seals in any combination, plus an optional secondary seal. The black oxide inner ring reduces shaft fretting corrosion. Applications ideal for this product include pulp and paper processing to waste water, marine and food and beverage processing.
1 - 25 of 26 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Total Width (in)

Total Width (mm)

C - Dynamic Load (Basic) (lb)

C - Dynamic Load (Basic) (kN)

Part Number

Bearing Number

Shaft Size  

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

Weight

CAD

QAAP10A115S - Stainless N/A 22210 N/A 1-15/16 in N/A 2.25 in57.2 mm N/A 6.00 in152.4 mm N/A 7.13 in181.1 mm N/A 26600 lb118 kN N/A 26300 lb117 kN N/A 13 lb5.9 Kg N/A CAD
QAAP10A050S - Stainless N/A 22210 N/A 50 mm N/A 2.25 in57.2 mm N/A 6.00 in152.4 mm N/A 7.13 in181.1 mm N/A 26600 lb118 kN N/A 26300 lb117 kN N/A 13 lb5.9 Kg N/A CAD
QAAP10A200S - Stainless N/A 22210 N/A 2 in N/A 2.25 in57.2 mm N/A 6.00 in152.4 mm N/A 7.13 in181.1 mm N/A 26600 lb118 kN N/A 26300 lb117 kN N/A 13 lb5.9 Kg N/A CAD
QAAP11A055S - Stainless N/A 22211 N/A 55 mm N/A 2.50 in63.5 mm N/A 6.50 in165.1 mm N/A 7.88 in200.2 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A 17.0 lb7.7 Kg N/A CAD
QAAP11A203S - Stainless N/A 22211 N/A 2-3/16 in N/A 2.50 in63.5 mm N/A 6.50 in165.1 mm N/A 7.88 in200.2 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A 17.0 lb7.7 Kg N/A CAD
QAAP11A204S - Stainless N/A 22211 N/A 2-1/4 in N/A 2.50 in63.5 mm N/A 6.50 in165.1 mm N/A 7.88 in200.2 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A 17.0 lb7.7 Kg N/A CAD
QAAP13A060S - Stainless N/A 22213 N/A 60 mm N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 8.63 in219.2 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A 22.00 lb10.00 Kg N/A CAD
QAAP13A207S - Stainless N/A 22213 N/A 2-7/16 in N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 8.63 in219.2 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A 22.00 lb10.00 Kg N/A CAD
QAAP13A208S - Stainless N/A 22213 N/A 2-1/2 in N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 8.63 in219.2 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A 22.00 lb10.00 Kg N/A CAD
QAAP13A065S - Stainless N/A 22213 N/A 65 mm N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 8.63 in219.2 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A 22.00 lb10.00 Kg N/A CAD
QAAP15A211S - Stainless N/A 22215 N/A 2-11/16 in N/A 3.13 in79.5 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A 28 lb12.7 Kg N/A CAD
QAAP15A212S - Stainless N/A 22215 N/A 2-3/4 in N/A 3.13 in79.5 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A 28 lb12.7 Kg N/A CAD
QAAP15A070S - Stainless N/A 22215 N/A 70 mm N/A 3.13 in79.5 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A 28 lb12.7 Kg N/A CAD
QAAP15A215S - Stainless N/A 22215 N/A 2-15/16 in N/A 3.13 in79.5 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A 28 lb12.7 Kg N/A CAD
QAAP15A075S - Stainless N/A 22215 N/A 75 mm N/A 3.13 in79.5 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A 28 lb12.7 Kg N/A CAD
QAAP15A300S - Stainless N/A 22215 N/A 3 in N/A 3.13 in79.5 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A 28 lb12.7 Kg N/A CAD
QAAP18A080S - Stainless N/A 22218 N/A 80 mm N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 87200 lb388 kN N/A 79700 lb355 kN N/A 45 lb20.40 Kg N/A CAD
QAAP18A303S - Stainless N/A 22218 N/A 3-3/16 in N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 87200 lb388 kN N/A 79700 lb355 kN N/A 45 lb20.40 Kg N/A CAD
QAAP18A304S - Stainless N/A 22218 N/A 3-1/4 in N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 87200 lb388 kN N/A 79700 lb355 kN N/A 45 lb20.40 Kg N/A CAD
QAAP18A085S - Stainless N/A 22218 N/A 85 mm N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 87200 lb388 kN N/A 79700 lb355 kN N/A 45 lb20.40 Kg N/A CAD
QAAP18A307S - Stainless N/A 22218 N/A 3-7/16 in N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 87200 lb388 kN N/A 79700 lb355 kN N/A 45 lb20.40 Kg N/A CAD
QAAP18A308S - Stainless N/A 22218 N/A 3-1/2 in N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 87200 lb388 kN N/A 79700 lb355 kN N/A 45 lb20.40 Kg N/A CAD
QAAP18A090S - Stainless N/A 22218 N/A 90 mm N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 87200 lb388 kN N/A 79700 lb355 kN N/A 45 lb20.40 Kg N/A CAD
QAAP20A100S - Stainless N/A 22220 N/A 100 mm N/A 4.13 in104.9 mm N/A 10.04 in255.0 mm N/A 12.60 in320.0 mm N/A 113000 lb502 kN N/A 97700 lb435 kN N/A 59.0 lb26.8 Kg N/A CAD
QAAP20A315S - Stainless N/A 22220 N/A 3-15/16 in N/A 4.13 in104.9 mm N/A 10.04 in255.0 mm N/A 12.60 in320.0 mm N/A 113000 lb502 kN N/A 97700 lb435 kN N/A 59.0 lb26.8 Kg N/A CAD
1 - 25 of 26 | Results Per Page | View | Unit of Measure
1 2