Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Double Concentric Cartridge Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Concentric Solid-Block Mounted Bearings > Double Concentric Cartridge Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Double Concentric Cartridge Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 26 - 34 of 34 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Bearing Number

Shaft Size

Outside Diameter

Total Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAAMC20A100S 22220 100 mm 8.1250 in
206.4
mm
5.94 in
150.9
mm
113000 lbf
502000
N
97700 lbf
435000
N
QAAMC20A315S 22220 3 15/16 in 8.1250 in
206.4
mm
5.94 in
150.9
mm
113000 lbf
502000
N
97700 lbf
435000
N
QAAMC20A400S 22220 4 in 8.1250 in
206.4
mm
5.94 in
150.9
mm
113000 lbf
502000
N
97700 lbf
435000
N
QAAMC22A407S 22222 4 7/16 in 8.75 in
222.3
mm
6.25 in
158.8
mm
147000 lbf
653000
N
125000 lbf
555000
N
QAAMC22A408S 22222 4 1/2 in 8.75 in
222.3
mm
6.25 in
158.8
mm
147000 lbf
653000
N
125000 lbf
555000
N
QAAMC22A115S 22222 115 mm 8.75 in
222.3
mm
6.25 in
158.8
mm
147000 lbf
653000
N
125000 lbf
555000
N
QAAMC26A415S 22226 4 15/16 in 10.438 in
265.1
mm
7.44 in
189
mm
212000 lbf
945000
N
170000 lbf
757000
N
QAAMC26A500S 22226 5 in 10.438 in
265.1
mm
7.44 in
189
mm
212000 lbf
945000
N
170000 lbf
757000
N
QAAMC26A130S 22226 130 mm 10.438 in
265.1
mm
7.44 in
189
mm
212000 lbf
945000
N
170000 lbf
757000
N
  Results 26 - 34 of 34 1 2 
<