Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Double Concentric Piloted Flange Cartridge
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Concentric Solid-Block Mounted Bearings > Double Concentric Piloted Flange Cartridge > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Double Concentric Piloted Flange Cartridge

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 26 - 50 of 85 Unit of Measure: Imperial Metric Both 1 2 3 4 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

Pilot Diameter

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAACW13A208S 22213 2 1/2 in 6.5 in
165.1
mm
0.5 in
12
mm
5.5 in
139.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
QAACMD13A208S 22213 2 1/2 in 6.5 in
165.1
mm
0.5 in
12
mm
5.5 in
139.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
QAAC13A065S 22213 65 mm 6.5 in
165.1
mm
0.5 in
12
mm
5.5 in
139.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
QAACW13A065S 22213 65 mm 6.5 in
165.1
mm
0.5 in
12
mm
5.5 in
139.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
QAACMD13A065S 22213 65 mm 6.5 in
165.1
mm
0.5 in
12
mm
5.5 in
139.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
QAAC15A211S 22215 2 11/16 in 7.5 in
190.5
mm
0.625 in
16
mm
6.38 in
161.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAACW15A211S 22215 2 11/16 in 7.5 in
190.5
mm
0.625 in
16
mm
6.38 in
161.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAACMD15A211S 22215 2 11/16 in 7.5 in
190.5
mm
0.625 in
16
mm
6.38 in
161.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAAC15A212S 22215 2 3/4 in 7.5 in
190.5
mm
0.625 in
16
mm
6.38 in
161.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAACW15A212S 22215 2 3/4 in 7.5 in
190.5
mm
0.625 in
16
mm
6.38 in
161.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAACMD15A212S 22215 2 3/4 in 7.5 in
190.5
mm
0.625 in
16
mm
6.38 in
161.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAAC15A070S 22215 70 mm 7.5 in
190.5
mm
0.625 in
16
mm
6.38 in
161.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAACW15A070S 22215 70 mm 7.5 in
190.5
mm
0.625 in
16
mm
6.38 in
161.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAACMD15A070S 22215 70 mm 7.5 in
190.5
mm
0.625 in
16
mm
6.38 in
161.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAAC15A215S 22215 2 15/16 in 7.5 in
190.5
mm
0.625 in
16
mm
6.38 in
161.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAACW15A215S 22215 2 15/16 in 7.5 in
190.5
mm
0.625 in
16
mm
6.38 in
161.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAACMD15A215S 22215 2 15/16 in 7.5 in
190.5
mm
0.625 in
16
mm
6.38 in
161.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAAC15A075S 22215 75 mm 7.5 in
190.5
mm
0.625 in
16
mm
6.38 in
161.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAACW15A075S 22215 75 mm 7.5 in
190.5
mm
0.625 in
16
mm
6.38 in
161.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAACMD15A075S 22215 75 mm 7.5 in
190.5
mm
0.625 in
16
mm
6.38 in
161.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAAC15A300S 22215 3 in 7.5 in
190.5
mm
0.625 in
16
mm
6.38 in
161.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAACW15A300S 22215 3 in 7.5 in
190.5
mm
0.625 in
16
mm
6.38 in
161.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAACMD15A300S 22215 3 in 7.5 in
190.5
mm
0.625 in
16
mm
6.38 in
161.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
QAAC18A080S 22218 80 mm 8.63 in
219.2
mm
0.75 in
20
mm
7.38 in
187.3
mm
87200 lbf
388000
N
79700 lbf
355000
N
QAACW18A080S 22218 80 mm 8.63 in
219.2
mm
0.75 in
20
mm
7.38 in
187.3
mm
87200 lbf
388000
N
79700 lbf
355000
N
  Results 26 - 50 of 85 1 2 3 4 
<