Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Double Concentric Stainless Two-Bolt Pillow Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Concentric Solid-Block Mounted Bearings > Double Concentric Stainless Two-Bolt Pillow Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Double Concentric Stainless Two-Bolt Pillow Block

For CAD models and more information, click Directly on the part number below.

The rugged housing of Timken® Spherical Roller Bearing Solid-Block Mounted Bearings are engineered from cast stainless steel to withstand the harshest conditions. They are unaffected by washdown and stand up to process moisture and chemical sanitation.

On the inside, these durable, versatile Mounted Bearings feature six primary seals in any combination, plus an optional secondary seal. The black oxide inner ring reduces shaft fretting corrosion. Applications ideal for this product include pulp and paper processing to waste water, marine and food and beverage processing.




Add To Cart Request Quote
   
  Results 26 - 26 of 26 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QAAP20A400S - Stainless 22220 4 in 4.13 in
104.9
mm
10.04 in
255
mm
12.6 in
320
mm
113000 lbf
502000
N
97700 lbf
435000
N
  Results 26 - 26 of 26 1 2 
<