Part Number | 
                        
                            Bearing Number | 
                        
                            Shaft Size | 
                        
                            Base to Center Height | 
                        
                            Bolt Spacing Min | 
                        
                            Bolt Spacing Max | 
                        
                            C0 - Static Load | 
                        
                            C - Dynamic Load (Basic) | 
                        
                            CAD | 
                                                                Add To Cart/Request Quote | 
|---|---|---|---|---|---|---|---|---|---|
| QAAP20A400S - Stainless | Bearing Number N/A 22220 | Shaft Size N/A 4 in | Base to Center Height N/A 4.13 in104.9 mm | Bolt Spacing Min N/A 10.04 in255 mm | Bolt Spacing Max N/A 12.6 in320 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                                                            
    
    
        Add To Cart
    
                                     Request Quote  |