Double Concentric Top Pull Take-Up Block
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double Concentric Solid-Block Mounted Bearings
>
Double Concentric Top Pull Take-Up Block
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Double Concentric Top Pull Take-Up Block
For CAD models and more information, click Directly on the part number below.
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
larger image
larger image
Results Per Page :
25
50
100
200
Results 1 - 25 of 27
Unit of Measure:
Imperial
Metric
Both
1
2
Part Number
Bearing Number
Shaft Size
Total Height
Overall Width
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QAATP10A115S
22210
1 15/16
in
6.44
in
163.6
mm
3.12
in
79.3
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAATP10A050S
22210
50
mm
6.44
in
163.6
mm
3.12
in
79.3
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAATP10A200S
22210
2
in
6.44
in
163.6
mm
3.12
in
79.3
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAATP11A055S
22211
55
mm
7.63
in
193.8
mm
3.49
in
88.5
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAATP11A203S
22211
2 3/16
in
7.63
in
193.8
mm
3.49
in
88.5
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAATP11A204S
22211
2 1/4
in
7.63
in
193.8
mm
3.49
in
88.5
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAATP13A060S
22213
60
mm
8.28
in
210.3
mm
3.74
in
95
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAATP13A207S
22213
2 7/16
in
8.28
in
210.3
mm
3.74
in
95
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAATP13A208S
22213
2 1/2
in
8.28
in
210.3
mm
3.74
in
95
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAATP15A211S
22215
2 11/16
in
8-1/2
in
215.9
mm
3.96
in
100.7
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAATP15A212S
22215
2 3/4
in
8-1/2
in
215.9
mm
3.96
in
100.7
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAATP15A070S
22215
70
mm
8-1/2
in
215.9
mm
3.96
in
100.7
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAATP15A215S
22215
2 15/16
in
8-1/2
in
215.9
mm
3.96
in
100.7
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAATP15A075S
22215
75
mm
8-1/2
in
215.9
mm
3.96
in
100.7
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAATP15A300S
22215
3
in
8-1/2
in
215.9
mm
3.96
in
100.7
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAATP18A080S
22218
80
mm
9.94
in
252.5
mm
4.37
in
110.9
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAATP18A303S
22218
3 3/16
in
9.94
in
252.5
mm
4.37
in
110.9
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAATP18A304S
22218
3 1/4
in
9.94
in
252.5
mm
4.37
in
110.9
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAATP18A085S
22218
85
mm
9.94
in
252.5
mm
4.37
in
110.9
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAATP18A307S
22218
3 7/16
in
9.94
in
252.5
mm
4.37
in
110.9
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAATP18A308S
22218
3 1/2
in
9.94
in
252.5
mm
4.37
in
110.9
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAATP18A090S
22218
90
mm
9.94
in
252.5
mm
4.37
in
110.9
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAATP20A311S
22220
3 11/16
in
11.38
in
289.1
mm
4.97
in
126.1
mm
113000
lbf
502000
N
97700
lbf
435000
N
QAATP20A312S
22220
3 3/4
in
11.38
in
289.1
mm
4.97
in
126.1
mm
113000
lbf
502000
N
97700
lbf
435000
N
QAATP20A100S
22220
100
mm
11.38
in
289.1
mm
4.97
in
126.1
mm
113000
lbf
502000
N
97700
lbf
435000
N
Results 1 - 25 of 27
1
2
<