Double Concentric Two-Bolt Pillow Block
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double Concentric Solid-Block Mounted Bearings
>
Double Concentric Two-Bolt Pillow Block
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Double Concentric Two-Bolt Pillow Block
For CAD models and more information, click Directly on the part number below.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Results Per Page :
25
50
100
200
Results 1 - 25 of 121
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QAAP10A115S
22210
1 15/16
in
2.25
in
57.2
mm
6
in
152.4
mm
7.13
in
181.1
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAAPL10A115S
22210
1 15/16
in
2.25
in
57.2
mm
5.93
in
150.6
mm
6.36
in
161.5
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAASN10A115S
22210
1 15/16
in
2.76
in
70
mm
7.2
in
183
mm
8.5
in
216
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAAPMD10A115S
22210
1 15/16
in
2-1/2
in
63.5
mm
6.38
in
162.1
mm
7.44
in
189
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAAP10A050S
22210
50
mm
2.25
in
57.2
mm
6
in
152.4
mm
7.13
in
181.1
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAAPL10A050S
22210
50
mm
2.25
in
57.2
mm
5.93
in
150.6
mm
6.36
in
161.5
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAASN10A050S
22210
50
mm
2.76
in
70
mm
7.2
in
183
mm
8.5
in
216
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAAPMD10A050S
22210
50
mm
2-1/2
in
63.5
mm
6.38
in
162.1
mm
7.44
in
189
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAAP10A200S
22210
2
in
2.25
in
57.2
mm
6
in
152.4
mm
7.13
in
181.1
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAAPL10A200S
22210
2
in
2.25
in
57.2
mm
5.93
in
150.6
mm
6.36
in
161.5
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAASN10A200S
22210
2
in
2.76
in
70
mm
7.2
in
183
mm
8.5
in
216
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAAPMD10A200S
22210
2
in
2-1/2
in
63.5
mm
6.38
in
162.1
mm
7.44
in
189
mm
26600
lbf
118000
N
26300
lbf
117000
N
QAAP11A055S
22211
55
mm
2-1/2
in
63.5
mm
6.5
in
165.1
mm
7.88
in
200.2
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAAPL11A055S
22211
55
mm
2-1/2
in
63.5
mm
6.5
in
165.1
mm
7.06
in
179.3
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAASN11A055S
22211
55
mm
2.76
in
70
mm
7.2
in
183
mm
8.5
in
216
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAAPMD11A055S
22211
55
mm
2.75
in
69.9
mm
6.88
in
174.8
mm
7.94
in
201.7
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAAP11A203S
22211
2 3/16
in
2-1/2
in
63.5
mm
6.5
in
165.1
mm
7.88
in
200.2
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAAPL11A203S
22211
2 3/16
in
2-1/2
in
63.5
mm
6.5
in
165.1
mm
7.06
in
179.3
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAASN11A203S
22211
2 3/16
in
2.76
in
70
mm
7.2
in
183
mm
8.5
in
216
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAAPMD11A203S
22211
2 3/16
in
2.75
in
69.9
mm
6.88
in
174.8
mm
7.94
in
201.7
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAAP11A204S
22211
2 1/4
in
2-1/2
in
63.5
mm
6.5
in
165.1
mm
7.88
in
200.2
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAAPL11A204S
22211
2 1/4
in
2-1/2
in
63.5
mm
6.5
in
165.1
mm
7.06
in
179.3
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAASN11A204S
22211
2 1/4
in
2.76
in
70
mm
7.2
in
183
mm
8.5
in
216
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAAPMD11A204S
22211
2 1/4
in
2.75
in
69.9
mm
6.88
in
174.8
mm
7.94
in
201.7
mm
31900
lbf
142000
N
31400
lbf
140000
N
QAAP13A060S
22213
60
mm
2.75
in
69.9
mm
6.88
in
174.8
mm
8.63
in
219.2
mm
48600
lbf
216000
N
46400
lbf
206000
N
Results 1 - 25 of 121
1
2
3
4
5
<